I want to design 16 channel Strain Analyser with 1/4 bridge,1/2 bridge and full bridge applcaition.It uses 120 ohms bridge similar to weigh scale but sensitivity will differ by 1/4,1/2 1nd full i.e. i need thee gain gain of 1,2 and 4
I need multiplexer at front end to select multiple input good mux with good CMRR and preferably constant current excitation of bridge : can u support with design or application note
We have good working design with 20 bit sigma delta ADC and 8 bit micro controller and can use any sigma delta adc