Hello
I have a problem with an ADS1602. The ADS1602 has a constant gain error of 4%.
Should be:
Vn = 1.75V Vp =3.25V => 0x4000
Actual:
Vn = 1.75V Vp =3.25V => 0x428F
External Vref 1V 2.5V 4V
Any ideas?
Software is checked three times.
Voltage at the input and at Vref measured with an Agilent 33220A
By Michael Pommer