The 5 different analog and digital supply currents are specified in the DC characteristics of the TVP5158. Are these values requirements for what the voltage rail needs to supply or what each voltage pin needs to supply each? For example, there are 7 analog 1.8V supply pins (VDDA_1_8). Would IDD(18A) be the value for all 7 pins or be the value for each?