Part Number: DP83867E Other Parts Discussed in Thread: DP83869HM ,
When configuring DP83867 or DP83869HM (aka DP8386x) for RGMII communication, there two RGMII modes that the PHY can be strapped into; shift or align. In align mode, there is no skew between…
Part Number: DP83822H
When testing DP83822 for PMD compliance testing, it may be required to adjust the swing level of the device if the levels are outside the range. A first check would be to ensure the schematic and layout design are the most optimal…
Part Number: TPS1H000-Q1
The two concerns with PWMing high side switches are thermal dissipation and timing:
In terms of thermal dissipation, our device dissipates a lot of heat during the current limitation phase and thus may not be ideal if you are…
Back to Interface Home Page
USB Protection
Highlights:
USB Type-CTM has a 24-pin connector that can support USB 3 .1 Gen2, DisplayPort, HDMI, and a variety of other alternate modes:
SuperSpeed USB lines for USB 3 .1 Gen2 (Tx1+, Tx1–, Rx1+, Rx1–, Tx2…
Back to Interface Home Page
UART Protection
Highlights:
Lower speed serial data transfer interface
Operating lines: GND, ±TX, ±RX
Datalines (±Tx, ±Rx) Operating voltage: 3.3V, recommended Vbr > 3.6V
Data rates up to 5…
Other Parts Discussed in Thread: IWRL6432 Minor mode on the IWRL6432 requires users to set an argument for the maximum velocity that the IWRL6432 can detect minor mode points with. Points detected in minor mode with a velocity greater than this threshold…
Part Number: LP-CC1352P7 Other Parts Discussed in Thread: WI-SUN Note: This guide assumes you have used the wfantund based solution with a TI Wi-SUN FAN Border Router. If not, please refer to the wfantund Readme and installation guide found here: https…