Part Number: UNIFLASH Other Parts Discussed in Thread: MSPM0G3507 , MSPM0L1306 UniFLash supports command line interface (CLI) to load images and read memory of the device.
Please refer to below user guide for details information of the CLI: https://software…
Part Number: ESDS552 RS232 and RS485 Protection
Highlights:
RS-485 – Industry standard protocol for data transfer from sensors, etc.
Drive capability of minimum 32 unit loads (UL, 12kΩ)
Uses two signal lines A & B which must be balanced…
Back to Interface Home Page
PCIe Protection
Highlights:
PCIe: High speed serial bus expansion standard
Slots come in different sizes: x1, x4, x8, x16, x32, x64
Each lane has two differential signaling pairs (Tx, Rx)
PCIe Gen 5 bandwidth: 3.94Gbps per…
Back to Interface Home Page
LIN Protection
Highlights:
LIN: Single ended data transfer interface
LIN clusters consist of 1 master and up to 16 slave nodes
Construction: One wire for data transfer + ground
Bidirectional configuration is needed to protect…
Back to Interface Home Page
I2C Protection
Highlights:
2 Lines to Protect
Low Capacitance required to minimize signal interference
Speeds up to 5Mbps
TI Products Recommendations
Working Voltage (V)
IEC 61000-4-2 ESD Rating (kV) (Contact) …
Back to Interface Home Page
Human-Machine Interface (HMI) Protection
Highlights:
Protection needed for interfaces exposed to human contact
Pushbuttons
Keypads
Touchscreens
Any other points of frequent contact
Operating Voltage depends on voltage…
Back to Interface Home Page
HDMI Protection
Highlights:
High speed media, data transfer interface with 6 control lines & 8 data lines
Operating voltage:
For each data and control line, 3.3V and 5V respectively
This requires a protection diode with…
Back to Interface Home Page
GPIO Protection
Highlights:
Operating Lines: I/Os
Dataline operating voltage: 1.8 - 3.3 V, recommended breakdown > 3.6 V
Capacitance is not a huge concern < 30 pF
Multi-channel recommended for multiple I/Os for space…
Back to Interface Home Page
FPD-Link Protection
Highlights:
FPD Link: Digital audio/video transfer protocol used in video screens or for driver assistance cameras in Automobiles, etc.,
Mode of operation: Single ended & differential mode
Runs in…
Back to Interface Home Page
Ethernet Protection
Highlights:
10 Mhz to 125 Mhz (10Mbps to 1Gbps)
Operating line voltage ranges from -3.1 to 3.1V
Recommended capacitance < 5 pF
TI Products Recommendations
Working Voltage (V)
IEC 61000-4-2…