Good morning!
I try to debug with CCS 5.3.0.00090
Compiler details:
Variant: ....... PandaBoard_ES[ARM9]
Compiler version: TI v5.0.1
Put the debugger return in console this:
CortexA9_0: GEL Output: --->>> omap4460_memory_map_init DONE !!! <<<---
CortexA9_1: GEL Output: --->>> omap4460_startup_sequence <<<---
CortexA9_1: GEL Output: --->>> omap4430_memory_map_init DONE !!! <<<---
IcePick_D: GEL Output: Ducati RTOS is released from Wait-In-Reset.
IcePick_D: GEL Output: Ducati SIMCOP is released from Wait-In-Reset.
IcePick_D: GEL Output: IVAHD C64 is released from Wait-In-Reset.
IcePick_D: GEL Output: IVAHD ICONT1 is released from Wait-In-Reset.
IcePick_D: GEL Output: IVAHD ICONT2 is released from Wait-In-Reset.
CS_DAP_DebugSS: GEL Output: --->>> Firewalls settings <<<---
CS_DAP_DebugSS: GEL Output: --->>> GP device, no FW settings needed. <<<---
CS_DAP_DebugSS: GEL Output: ---<<< Firewalls settings >>>---
CortexA9_0: GEL Output: --->>> omap4460_startup_sequence <<<---
CortexA9_0: GEL Output: --->>> omap4460_startup_sequence <<<---
CortexA9_0: GEL Output: --->>> !!!! UNKNOWN DEVICE (0x00000002), PLEASE UPDATE GEL FILES !!!! <<<---
CortexA9_0: GEL Output: --->>> GP device <<<---
CortexA9_0: GEL Output: Reconfigure PSRAM for accessing if device type = GP
CortexA9_0: GEL Output: Set system clock to 38.4MHz
CortexA9_0: GEL Output: --->>> start FORCE VCORE1, VCORE2 and VCORE3 to 1100mV <<<---
CortexA9_0: GEL Output: --->>> PHOENIX RELEASE => (0x02), EEPROM => (0x24) <<<---
CortexA9_0: GEL Output: --->>> PHOENIX RELEASE => (0x02), EEPROM => (0x24) <<<---
CortexA9_0: GEL Output: --->>> end FORCE VCORE1, VCORE2 and VCORE3 to 1100mV <<<---
CortexA9_0: GEL Output: Memory type is ELPIDA
CortexA9_0: GEL Output: Memory tech is 40nm
CortexA9_0: GEL Output: --->>> MEMORY SIZE is 8GB <<<---
CortexA9_0: GEL Output: > UNKNOWN DEVICE ID_NAME: 2
CortexA9_0: GEL Output: > APPLY BY DEFAULT OPP100 settings for all cores and DDR <CortexA9_0: GEL Output: >> Start ELPIDA EDB8064B1PB8DF DDR config EMIF4D1
CortexA9_0: GEL Output: >> End ELPIDA EDB8064B1PB8DF DDR config EMIF4D1
CortexA9_0: GEL Output: >> Start ELPIDA EDB8064B1PB8DF DDR config EMIF4D2
CortexA9_0: GEL Output: >> End ELPIDA EDB8064B1PB8DF DDR config EMIF4D2
CortexA9_0: GEL Output: >> START dmm_settings_board
CortexA9_0: GEL Output: >> END dmm_settings_board
CortexA9_0: GEL: Error while executing OnTargetConnect(): 'opp_default_config_board()' not found at opp_default_config_board(2) [omap4460_startup_common.gel:339] at omap4460_startup_sequence() [omap4460_startup_common.gel:40] at OnTargetConnect() .
Has anyone gel files for rev B1?
Please help me, I work to a SDK for standalone applications multiplatform and now I got to Omap4460.
Thank you in advance.