Hi,
I was trying out the getting started example for CC3200 on CCS
Installed the TI RTOS & CC3200 add ons
The ti_rtos_config project was setup with default settings , but its throwing the following errors:
**** Build of configuration Default for project ti_rtos_config ****
"c:\\ti\\ccsv6\\utils\\bin\\gmake" -k all
'Building target: configPkg/linker.cmd'
'Invoking: XDCtools'
"c:/ti/xdctools_3_30_03_47_core/xs"
--xdcpath="c:/ti/ccsv6/ccs_base;c:/ti/tirtos_simplelink_2_01_00_03/packages;c:/ti/tirtos_simplelink_2_01_00_03/products/bios_6_40_03_39/packages;c:/ti/tirtos_simplelink_2_01_00_03/products/uia_2_00_01_34/packages;C:/ti/tirtos_simplelink_2_01_00_03/products/bios_6_40_03_39/packages;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M4 -p ti.platforms.simplelink:CC3200 -r release -c "c:/ti/ccsv6/tools/compiler/arm_5.1.6" ../app.cfg
making package.mak (because of .xdcenv.mak) ...
configuring app.xem4 from package/cfg/app_pem4.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
aking C:/ti/CC3200SDK/cc3200-sdk/ti_rtos/ti_rtos_config/src/sysbios/sysbios.aem4 ...
gmake[1]: Entering directory `C:/ti/CC3200SDK/cc3200-sdk/ti_rtos/ti_rtos_config/src/sysbios'
clem4 C:/ti/tirtos_simplelink_2_01_00_03/products/bios_6_40_03_39/packages/ti/sysbios/BIOS.c ...
0 [main] sh 5200 sync_with_child: child 2560(0x1D0) died before initialization with status code 0xC0000142
23 [main] sh 5200 sync_with_child: *** child state waiting for longjmp
C:/Users/GIREES~1/AppData/Local/Temp/make6620-1.sh: fork: Resource temporarily unavailable
gmake[1]: *** [BIOS.obj] Error 128
gmake[1]: Leaving directory `C:/ti/CC3200SDK/cc3200-sdk/ti_rtos/ti_rtos_config/src/sysbios'
gmake: *** [C:/ti/CC3200SDK/cc3200-sdk/ti_rtos/ti_rtos_config/src/sysbios/sysbios.aem4] Error 2
Build of libraries failed.
Please suggest what is it that i am missing