Hi,
I try to build the project SimpleBLEPeripheral which import from SDK sample code, error message shows "A fatal error has been detected by the Java Runtime Environment". I try it on another NB with Win7 OS and build up success. Does any configuration that I need to do on Win8 NB?
Win 8 + CCSv6.0.1.00040 (with all update to date packages)
CC2650 SDK: ble_cc26xx_2_00_00-42893
SmartRF06 + cc2650F128
**** Build of configuration FlashROM for project SimpleBLEPeripheral ****
"c:\\ti\\ccsv6\\utils\\bin\\gmake" -k all
'Building file: C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/SimpleBLEPeripheral/CC26xx/CCS/Config/appBLE.cfg'
'Invoking: XDCtools'
"c:/ti/xdctools_3_30_06_67_core/xs" --xdcpath="c:/ti/tirtos_simplelink_2_11_01_09/packages;c:/ti/tirtos_simplelink_2_11_01_09/products/bios_6_41_02_41/packages;c:/ti/tirtos_simplelink_2_11_01_09/products/uia_2_00_02_39/packages;c:/ti/ccsv6/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M3 -p ti.platforms.simplelink:CC2640F128 -r release -c "c:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.0" --compileOptions "-mv7M3 --code_state=16 --abi=eabi -me -O4 --opt_for_speed=0 --include_path=\"c:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.0/include\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/SimpleBLEPeripheral/CC26xx/Source/Application\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/include\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/ICall/Include\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/Profiles/Roles/CC26xx\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/Profiles/Roles\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/Profiles/DevInfo\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/Profiles/SimpleProfile/CC26xx\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/Profiles/SimpleProfile\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/common/cc26xx\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/applib/heap\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/ble/hci\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/ble/controller/CC26xx/include\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/ble/host\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/hal/target/CC2650TIRTOS\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/hal/target/_common/cc26xx\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/hal/include\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/osal/include\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/services/sdata\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/services/saddr\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/icall/include\" --include_path=\"C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Components/ble/include\" --include_path=\"C:/ti/tirtos_simplelink_2_11_01_09/products/cc26xxware_2_20_06_14829\" --include_path=\"C:/ti/tirtos_simplelink_2_11_01_09/packages/ti/boards/SRF06EB/CC2650EM_7ID\" -g --gcc --define=USE_ICALL --define=POWER_SAVING --define=SBP_TASK_STACK_SIZE=700 --define=GAPROLE_TASK_STACK_SIZE=520 --define=HEAPMGR_SIZE=2672 --define=TI_DRIVERS_SPI_DMA_INCLUDED --define=TI_DRIVERS_LCD_INCLUDED --define=ICALL_MAX_NUM_TASKS=3 --define=ICALL_MAX_NUM_ENTITIES=6 --define=xdc_runtime_Assert_DISABLE_ALL --define=xdc_runtime_Log_DISABLE_ALL --define=MAX_NUM_BLE_CONNS=1 --define=CC26XXWARE --define=CC26XX --define=ccs --define=__TI_COMPILER_VERSION=1 --display_error_number --diag_suppress=48 --diag_warning=225 --diag_wrap=off --gen_func_subsections=on " "C:/ti/simplelink/ble_cc26xx_2_00_00_42893/Projects/ble/SimpleBLEPeripheral/CC26xx/CCS/Config/appBLE.cfg"
making package.mak (because of package.bld) ...
configuring appBLE.xem3 from package/cfg/appBLE_pem3.cfg ...
#
# A fatal error has been detected by the Java Runtime Environment:
#
# EXCEPTION_ACCESS_VIOLATION (0xc0000005) at pc=0x6d804584, pid=8100, tid=8348
#
# JRE version: 6.0_37-b06
# Java VM: Java HotSpot(TM) Client VM (20.12-b01 mixed mode windows-x86 )
# Problematic frame:
# V [jvm.dll+0x14584]
#
# An error report file with more information is saved as:
# C:\ti\workspace\WSDT-735B\SimpleBLEPeripheral\FlashROM\configPkg\hs_err_pid8100.log
#
# If you would like to submit a bug report, please visit:
# java.sun.com/.../crash.jsp
This application has requested the Runtime to terminate it in an unusual way.
Please contact the application's support team for more information.
#
gmake.exe: *** [package/cfg/appBLE_pem3.xdl] Error 3
js: "C:/ti/xdctools_3_30_06_67_core/packages/xdc/tools/Cmdr.xs", line 51: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake: *** [configPkg/linker.cmd] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****