------------------------------ BPSK.pjt - Debug ------------------------------
[c6713dskinit.c] "C:\CCStudio_v3.1\C6000\cgtools\bin\cl6x" -g -fr"C:/Users/sadia/Desktop/BPSK/Debug" -i"C:/CCStudio_v3.1/C6000/dsk6713/include" -d"CHIP_6713" -ms3 -mv6710 --mem_model:data=far -@"../../BPSK/Debug.lkf" "c6713dskinit.c"
[Vectors_poll.asm] "C:\CCStudio_v3.1\C6000\cgtools\bin\cl6x" -g -fr"C:/Users/sadia/Desktop/BPSK/Debug" -i"C:/CCStudio_v3.1/C6000/dsk6713/include" -d"CHIP_6713" -ms3 -mv6710 --mem_model:data=far -@"../../BPSK/Debug.lkf" "Vectors_poll.asm"
[BPSK.c] "C:\CCStudio_v3.1\C6000\cgtools\bin\cl6x" -g -fr"C:/Users/sadia/Desktop/BPSK/Debug" -i"C:/CCStudio_v3.1/C6000/dsk6713/include" -d"CHIP_6713" -ms3 -mv6710 --mem_model:data=far -@"Debug.lkf" "BPSK.c"
[Linking...] "C:\CCStudio_v3.1\C6000\cgtools\bin\cl6x" -@"Debug.lkf"
<Linking>
>> warning: creating .stack section with default size of 400 (hex) words.
Use
-stack option to change the default size.
undefined first referenced
symbol in file
--------- ----------------
_inputsource C:\Users\sadia\Desktop\BPSK\Debug\c6713dskinit.obj
>> error: symbol referencing errors - './Debug/BPSK.out' not built
>> Compilation failure
Build Complete,
2 Errors, 1 Warnings, 0 Remarks.