Tool/software: Code Composer Studio
We are finding issues to use JTAG debugging with multi-chip target (Custom).
Our target configuration consists of 8 DSPs (c6747) and Target Configuration is as shown in below image.
Test Connection utility reports success.
Enabling full functionality causing the connectivity failures and sometimes CCS crashes. Following are the JTAG reported errors.
Code Composer Studio Version: 6.2.0.00050
Compiler 7.4.21
DSP/BIOS: 5.42.2.10
JTAG: Blackhawk 510L
Can anyone provide pointers on what could possibly causing this connectivity issues?
note: Emulator works with limited functionality.
Thanks,