Tool/software: Code Composer Studio
I use these versions of CCS to generate the hex file will exist some errors, while the initial ccs6 has less problem.
when I prohibit the generation of HEX file will have on errors.
the configurations are as below:
1.Output format :output intel hex format
2.Specify rom width:16
**** Build of configuration Debug for project EA100_V200 ****
"C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 2 all -O
'Building target: EA100_V200.out'
'Building file: ../cmd/DSP28232.cmd'
'Invoking: C2000 Linker'
"C:/ti/bin/cl2000" -v28 -ml -g --define=_DEBUG --define=LARGE_MODEL --display_error_number --diag_wrap=off -z -m"EA100_V200.map" --stack_size=0x380 --warn_sections -i"C:/Users/Administrator/acv04_v300_Door_20-jiadiaoyong" -i"C:/ti/lib" -i"C:/ti/include" --reread_libs --display_error_number --diag_wrap=off --xml_link_info="EA100_V200_linkInfo.xml" --entry_point=code_start --rom_model -o "EA100_V200.out" "../cmd/DSP28232.cmd" "./SV_F_SCI.obj" "./DSP28232_ADC_cal.obj" "./DSP28232_CodeStartBranch.obj" "./DSP28232_DefaultIsr.obj" "./DSP28232_F2RCopy.obj" "./DSP28232_PieCtrl.obj" "./DSP28232_PieVect.obj" "./DSP28232_SysCtrl.obj" "./DSP28232_usDelay.obj" "./SV_F_AiAo.obj" "./SV_F_DiDo.obj" "./SV_F_Door.obj" "./SV_F_DoorCtrl.obj" "./SV_F_Door_Code.obj" "./SV_F_Door_Position.obj" "./SV_GM_DivCal.obj" "./SV_GM_Filter.obj" "./SV_GM_SqrtCal.obj" "./SV_CoefHandle.obj" "./SV_GF_Gpio.obj" "./SV_GI_InterruptInt.obj" "./SV_GI_SysVarInit.obj" "./SV_GolbalVarStr.obj" "./SV_TestSave.obj" "./main.obj" "./SV_MF_BPapply.obj" "./SV_MF_ErroDeal.obj" "./SV_MF_MonitVarDis.obj" "./SV_MF_Monitor.obj" "./SV_MF_OLProtect.obj" "./SV_MF_OTProtect.obj" "./SV_MF_ServoStatus.obj" "./SV_MF_TmpMonitor.obj" "./SV_MF_UdcMonitor.obj" "./SV_F_DspSpi.obj" "./SV_F_Eeprom.obj" "./SV_F_FunCode.obj" "./SV_F_FunCodeInit.obj" "./SV_F_FunCodeValue.obj" "./SV_F_MotorFunVal.obj" "./SV_F_PanelCtrl.obj" "./SV_Jm_IDT.obj" "./SV_PF_MultiPosFun.obj" "./SV_PF_PosCtrl.obj" "./SV_PF_PrScurveGen.obj" "./SV_PP_PosRegulator.obj" "./SV_PP_PulsSample.obj" "./SV_TAB_MonitTab.obj" "./SV_TAB_SIN360.obj" "./SV_SF_MultiSpdFun.obj" "./SV_SF_SpdFunCtrl.obj" "./SV_SP_EncSample.obj" "./SV_SP_MtSpdCal.obj" "./SV_SP_SpdRegulator.obj" "./SV_SCH_SysSchedul.obj" "./SV_TF_TorqFunCtrl.obj" "./SV_GP_AdcIsr.obj" "./SV_GP_DspAdcSample.obj" "./SV_TP_PWMCMP.obj" "./SV_TP_SinCosCal.obj" "./SV_TP_Svpwm.obj" "./SV_TP_TorqRegulator.obj" -lrts2800_ml.lib
'Invoking: C2000 Linker'
"C:/ti/bin/cl2000" -v28 -ml -g --define=_DEBUG --define=LARGE_MODEL --display_error_number --diag_wrap=off -z -m"../cmd/Debug/EA100_V200.map" --stack_size=0x380 --warn_sections -i"C:/Users/Administrator/acv04_v300_Door_20-jiadiaoyong" -i"C:/ti/lib" -i"C:/ti/include" --reread_libs --display_error_number --diag_wrap=off --xml_link_info="EA100_V200_linkInfo.xml" --entry_point=code_start --rom_model -o "cmd/DSP28232.exe" "../cmd/DSP28232.cmd"
<Linking>
<Linking>
warning #10211-D: cannot resolve archive C:/ti/lib/libc.a to a compatible library, as no input files have been encountered
fatal error #10009: no input files
>> Compilation failure
cmd/subdir_rules.mk:9: recipe for target 'cmd/DSP28232.exe' failed
gmake[1]: *** [cmd/DSP28232.exe] Error 1
warning #10063-D: entry-point symbol other than "_c_int00" specified: "code_start"
'Finished building target: EA100_V200.out'
' '
makefile:232: recipe for target 'all' failed
gmake[1]: Target 'secondary-outputs' not remade because of errors.
gmake: *** [all] Error 2
**** Build Finished ****