Tool/software: Code Composer Studio
The CCS GUI installer crashes while showing the dialog asking to create a desktop shortcut, and also the message to run some driver install script later, after a few seconds without any notice.
Looking at the install logs I can see this:
$ less ~/ti/ccsv8/install_logs/20180921103304/ccs_8.2.0.00007.log Error running /tmp/ccs_7db48200-3388-4812-7ac7-634e0311bb27/tcl/bin/tclsh.sh "/tmp/ccs_7db48200-3388-4812-7ac7-634e0311bb27/installer_tcl/main_frontend/main.tcl" --installersrc "/home/david.fernandez/Downloads/TI/CCS8.2.0.00007_linux-x64" --installertmp "/tmp/ccs_7db48200-3388-4812-7ac7-634e0311bb27" --buildid 8.2.0.00007 --installer "/home/david.fernandez/Downloads/TI/CCS8.2.0.00007_linux-x64/ccs_setup_linux64_8.2.0.00007.bin" --bitness 64-bit --os linux-x64 --osname "Fedora Core" --spversion "" --timestamp 20180921114415 --AVon false --tl false: child killed: segmentation violation [11:48:09] CCS_ERROR: Install exited with error code [11:48:09] [11:48:09] child killed: segmentation violation [11:48:09] launchCCS:0 createDesktopShortcut:0 createStartMenuShortcut:0 eclipsedir:/home/david.fernandez/ti/ccsv8/eclipse
Any way to fix this?