I have attached linker output however, I did reformat it for readability .You will notice that several lines have "deprecated" in them. I am curious why this is and if I should be making changes\updates to become "NOT-deprecated".
Any ideas?
Regards,
Jim
'Building target: SynCapBdApp.out' 'Invoking: MSP430 Linker' "C:/ti/ccsv5/tools/compiler/msp430_4.2.2/bin/cl430" -vmspx --abi=coffabi --advice:power="all" -g --define=__MSP430F5310__ --diag_warning=225 --display_error_number --diag_wrap=off --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 --printf_support=minimal -z -m"SynCapBdApp.map" --heap_size=160 --stack_size=160 --use_hw_mpy=F5 -i"C:/ti/ccsv5/ccs_base/msp430/include" -i"C:/ti/ccsv5/tools/compiler/msp430_4.2.2/lib" -i"C:/ti/ccsv5/tools/compiler/msp430_4.2.2/include" -i"C:/ti/ccsv5/ccs_base/msp430/lib" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="SynCapBdApp_linkInfo.xml" --rom_model -o "SynCapBdApp.out" "./Common/Adc/Adc.obj" "./Common/Comms/Sci.obj" "./Common/Comms/Comms.obj" "./Common/Flash/Flash.obj" "./Common/Flash/CodeFlash.obj" "./Common/Timer/Timer.obj" "./Common/Timer/Time.obj" "./Common/Timer/AlarmCtl.obj" "./MSP430F5xx_6xx/deprecated/ucs.obj" "./MSP430F5xx_6xx/deprecated/sys.obj" "./MSP430F5xx_6xx/deprecated/sfr.obj" "./MSP430F5xx_6xx/deprecated/ram.obj" "./MSP430F5xx_6xx/deprecated/pmm.obj" "./MSP430F5xx_6xx/deprecated/mpy32.obj" "./MSP430F5xx_6xx/deprecated/flash.obj" "./MSP430F5xx_6xx/deprecated/dma.obj" "./MSP430F5xx_6xx/wdt_a.obj" "./MSP430F5xx_6xx/usci_uart.obj" "./MSP430F5xx_6xx/usci_spi.obj" "./MSP430F5xx_6xx/usci_i2c.obj" "./MSP430F5xx_6xx/usci_b_spi.obj" "./MSP430F5xx_6xx/usci_b_i2c.obj" "./MSP430F5xx_6xx/usci_a_uart.obj" "./MSP430F5xx_6xx/usci_a_spi.obj" "./MSP430F5xx_6xx/ucs.obj" "./MSP430F5xx_6xx/tlv.obj" "./MSP430F5xx_6xx/timer_d.obj" "./MSP430F5xx_6xx/timer_b.obj" "./MSP430F5xx_6xx/timer_a.obj" "./MSP430F5xx_6xx/tec.obj" "./MSP430F5xx_6xx/sys.obj" "./MSP430F5xx_6xx/sfr.obj" "./MSP430F5xx_6xx/sd24_b.obj" "./MSP430F5xx_6xx/rtc_c.obj" "./MSP430F5xx_6xx/rtc_b.obj" "./MSP430F5xx_6xx/rtc_a.obj" "./MSP430F5xx_6xx/ref.obj" "./MSP430F5xx_6xx/ram.obj" "./MSP430F5xx_6xx/pmm.obj" "./MSP430F5xx_6xx/pmap.obj" "./MSP430F5xx_6xx/mpy32.obj" "./MSP430F5xx_6xx/ldopwr.obj" "./MSP430F5xx_6xx/gpio.obj" "./MSP430F5xx_6xx/flash.obj" "./MSP430F5xx_6xx/eusci_uart.obj" "./MSP430F5xx_6xx/eusci_spi.obj" "./MSP430F5xx_6xx/eusci_i2c.obj" "./MSP430F5xx_6xx/eusci_b_spi.obj" "./MSP430F5xx_6xx/eusci_b_i2c.obj" "./MSP430F5xx_6xx/eusci_a_uart.obj" "./MSP430F5xx_6xx/eusci_a_spi.obj" "./MSP430F5xx_6xx/dma.obj" "./MSP430F5xx_6xx/dac12_a.obj" "./MSP430F5xx_6xx/crc.obj" "./MSP430F5xx_6xx/comp_b.obj" "./MSP430F5xx_6xx/bak_batt.obj" "./MSP430F5xx_6xx/aes.obj" "./MSP430F5xx_6xx/adc12_a.obj" "./MSP430F5xx_6xx/adc10_a.obj" "./Src/main.obj" "./Src/Vector.obj" "./Src/TargetTimer.obj" "./Src/TargetComms.obj" "./Src/Lamp.obj" "./Src/Alarm.obj" "../lnk_msp430f5310.cmd" -l"libmath.a" -l"libc.a" <Linking> remark #10372-D: (ULP 4.1) Detected uninitialized Port A in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. warning #10204-D: could not resolve index library "libmath.a" to a compatible library warning #10247-D: creating output section "APPSWVER_SEG" without a SECTIONS specification warning #10247-D: creating output section "FLASHVECT_SEG" without a SECTIONS specification warning #10247-D: creating output section "RAMVECT_SEG" without a SECTIONS specification remark #10372-D: (ULP 4.1) Detected uninitialized Port B in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port C in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. 'Finished building target: SynCapBdApp.out'