**** Build of configuration Debug for project matanbattery ****
"C:\\ti\\ccsv6\\utils\\bin\\gmake" -k all
'Invoking: MSP430 Compiler'
"C:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.4/bin/cl430" -vmsp --abi=eabi -Ooff --use_hw_mpy=none --include_path="C:/ti/ccsv6/ccs_base/msp430/include" --include_path="C:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.4/include" --advice:power="all" -g --relaxed_ansi --float_operations_allowed=all --gen_acp_xref --program_level_compile --define=__MSP430G2553__ --verbose_diagnostics --diag_warning=225 --display_error_number --diag_wrap=off --printf_support=minimal -k --src_interlist --asm_listing --output_all_syms --asm_includes "../matabat2.c"
<Generating>
<Interlisting>
<Assembling>
'Finished building: matabat2.obj'
' '
'Building target: matanbattery.out'
'Invoking: MSP430 Linker'
"C:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.4/bin/cl430" -vmsp --abi=eabi -Ooff --use_hw_mpy=none --advice:power="all" -g --relaxed_ansi --float_operations_allowed=all --gen_acp_xref --program_level_compile --define=__MSP430G2553__ --verbose_diagnostics --diag_warning=225 --display_error_number --diag_wrap=off --printf_support=minimal -k --src_interlist --asm_listing --output_all_syms --asm_includes -z -m"matanbattery.map" --heap_size=80 --stack_size=80 -i"C:/ti/ccsv6/ccs_base/msp430/include" -i"C:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.4/lib" -i"C:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.4/include" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="matanbattery_linkInfo.xml" --use_hw_mpy=none --rom_model -o "matanbattery.out" "matabat2.obj" "../lnk_msp430g2553.cmd" -l"libc.a"
<Linking>
"C:\\Users\\user1\\AppData\\Local\\Temp\\015683", line 27: error #10008-D: cannot find file "matabat2.obj"
matabat2.obj
warning #10211-D: cannot resolve archive C:/ti/ccsv6/tools/compiler/ti-cgt-msp430_4.4.4/lib/libc.a to a compatible library, as no input files have been encountered; build attribute information from input files is needed to determine library compatibility
fatal error #10009: no input files
gmake: *** [matanbattery.out] Error 1
gmake: Target `all' not remade because of errors.
>> Compilation failure
**** Build Finished ****