It is our policy to take all the warnings seriously, how do I resolve these library issues?
|| iwt_os/dispatcher/modem.obj" "./miwt_os/dispatcher/sm_names.obj" "./miwt_os/dispatcher/state_machine.obj" "./miwt_os/dispatcher/task.obj" "./miwt_os/dispatcher/tstamp.obj" "./miwt_os/log/log.obj" "./miwt_os/sensor/sampling_sensor.obj" "./miwt_os/sensor/sensor_alarms.obj" "./miwt_os/sensor/sensor_sm.obj" "./miwt_os/sensor/transient_sensor.obj" "./miwt_os/serial/TI_aes_128.obj" "./miwt_os/serial/base64.obj" "./otp/BSL430_Low_Level_Init.obj" "./otp/cBSL_hw_layer.obj" "./otp/cBSL_main.obj" "./otp/cBSL_serial.obj" "./src/debug.obj" "./src/fw_flash.obj" "./src/hw_abstraction.obj" "./src/hw_layer_ISRs.obj" "./src/init.obj" "./src/isr_clock.obj" "./src/isr_uart.obj" "./src/main.obj" "./src/prod_test_sm.obj" "./src/hw_abstractiontest/test.obj" "../lnk_msp430f5335.cmd" -l"/home/sporty/HydroGuardFW/driverlib_msp430f5335/Debug/driverlib_msp430f5335.lib" -llibc.a -llibmath.a || <Linking> || warning #10366-D: automatic library build: using library "/home/sporty/ti/ccsv6/tools/compiler/msp430_15.12.3.LTS/lib/rts430x_lc_ld_eabi.lib" for the first time, so it must be built. This may take a few minutes. /home/sporty/ti/ccsv6/tools/compiler/msp430_15.12.3.LTS/lib/src/s__string_base.h|160| Warning - INLINE recursion limit exceeded. /home/sporty/ti/ccsv6/tools/compiler/msp430_15.12.3.LTS/lib/src/s__alloc.h|325| Warning - INLINE recursion limit exceeded. /home/sporty/ti/ccsv6/tools/compiler/msp430_15.12.3.LTS/lib/src/s__string_base.h|101| Warning - INLINE recursion limit exceeded. /home/sporty/ti/ccsv6/tools/compiler/msp430_15.12.3.LTS/lib/src/s__string_base.h|100| Warning - INLINE recursion limit exceeded. NO_PSN_FILE|| Warning - INLINE recursion limit exceeded. NO_PSN_FILE|| Warning - INLINE recursion limit exceeded. NO_PSN_FILE|| Warning - INLINE recursion limit exceeded. NO_PSN_FILE|| Warning - INLINE recursion limit exceeded. NO_PSN_FILE|| Warning - INLINE recursion limit exceeded. /home/sporty/ti/ccsv6/tools/compiler/msp430_15.12.3.LTS/lib/src/s__string_base.h|101| Warning - INLINE recursion limit exceeded. /home/sporty/ti/ccsv6/tools/compiler/msp430_15.12.3.LTS/lib/src/s__string_base.h|100| Warning - INLINE recursion limit exceeded. NO_PSN_FILE|| Warning - INLINE recursion limit exceeded.