uc1610.h header file
void foo0 ();
void foo1 ();
void foo2 ();
void foo3 ();
uc1610.c source file
//--------------------------------
void foo0 ()
line 1025 {
}
//--------------------------------
void foo1 ()
{
}
//--------------------------------
void foo2 ()
{
}
//--------------------------------
void foo3 ()
{
}
"C:/ti/ccsv6/tools/compiler/ti-cgt-c2000_6.4.9/bin/cl2000" -v28 -mt -ml --cla_support=cla0 --include_path="C:/ti/ccsv6/tools/compiler/ti-cgt-c2000_6.4.9/include" --include_path="C:/ti/controlSUITE/device_support/f2803x/v130/DSP2803x_headers/include" --include_path="C:/ti/controlSUITE/device_support/f2803x/v130/DSP2803x_common/include" --include_path="C:/ti/controlSUITE/libs/math/IQmath/v160/include" -g --cpp_default --define="_DEBUG" --define="LARGE_MODEL" --quiet --diag_warning=225 --issue_remarks --diag_suppress=10063 --output_all_syms --cdebug_asm_data --preproc_with_compile --preproc_dependency="UC1610.pp" "../UC1610.C"
"../UC1610.C", line 1025: error: expected a ";"
"../UC1610.C", line 1071: warning: parsing restarts here after previous syntax error
"../UC1610.C", line 1073: error: expected a declaration
At end of source: warning: parsing restarts here after previous syntax error
2 errors detected in the compilation of "../UC1610.C".
>> Compilation failure
gmake: *** [UC1610.obj] Error 1
**** Build Finished ****