Part Number: LAUNCHXL-F28377S
Tool/software: TI C/C++ Compiler
I get the following error message. I checked for updates in the app center and it said that the compiler was up to date. I have made no changes to the software.
**** Build of configuration F2837x_RAM for project MonoMtrServo_377s ****
"C:\\ti\\ccsv7\\utils\\bin\\gmake" -k all
'Building file: ../MonoMtrServo.c'
'Invoking: C2000 Compiler'
"C:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.1.LTS/bin/cl2000" -v28 -ml -mt --float_support=fpu32 --tmu_support=tmu0 --cla_support=cla0 --vcu_support=vcu2 -O1 --opt_for_speed=5 --fp_mode=relaxed --include_path="C:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.1.LTS/include" --include_path="C:/Users/hunte/workspace_v7/MonoMtrServo_377s/utility Src Files" --include_path="C:/ti/controlSUITE/device_support/F2837xS/v170/F2837xS_headers/include" --include_path="C:/ti/controlSUITE/device_support/F2837xS/v170/F2837xS_common/include" --include_path="C:/ti/controlSUITE/libs/app_libs/motor_control/math_blocks/v4.3" --include_path="C:/ti/controlSUITE/libs/math/IQmath/v160/include" --advice:performance=all -g --define="_DEBUG" --define="CPU1" --define="LARGE_MODEL" --quiet --diag_warning=225 -k --asm_listing --preproc_with_compile --preproc_dependency="MonoMtrServo.d" --tmu_support=tmu0 "../MonoMtrServo.c"
>> Compilation failure
subdir_rules.mk:86: recipe for target 'MonoMtrServo.obj' failed
INTERNAL ERROR: C:\ti\ccsv7\tools\compiler\ti-cgt-c2000_16.9.1.LTS\bin\cg2000.exe experienced a segmentation fault
while processing function _MotorControlISR
This is caused by a defect in the compiler itself. TI Customer
Support may be able to suggest a workaround to avoid this.
Upgrading to the newest version of the compiler may fix this problem.
Contact TI in the E2E support forums at http://e2e.ti.com under
"Development Tools", "TI C/C++ Compiler". See the link titled
"Submitting an issue". Include this ENTIRE error message and a
copy of the .pp file created when option --preproc_with_comment
(-ppc) is used.
gmake: *** [MonoMtrServo.obj] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****