Tool/software: TI C/C++ Compiler
Compiler at -O1 and -O2 no change in the code: QuadRootsCode.cpp'
'Building file: ../QuadRootsCode.cpp'
'Invoking: C2000 Compiler'
"D:/ti/ccs700/ccsv7/tools/compiler/ti-cgt-c2000_16.9.5.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla0 --float_support=fpu32 --vcu_support=vcu0 -O1 --include_path="I:/workspace_v7/Digitalfilters" --include_path="D:/ti/ccs700/ccsv7/tools/compiler/ti-cgt-c2000_16.9.5.LTS/include" --advice:performance=all --define=FLASH -g --c99 --c++03 --cpp_default --float_operations_allowed=all --diag_warning=225 --diag_wrap=off --display_error_number --preproc_with_compile --preproc_dependency="QuadRootsCode.d_raw" "../QuadRootsCode.cpp"
'Finished building: ../QuadRootsCode.cpp'
'Building file: ../QuadRootsCode.cpp'
'Invoking: C2000 Compiler'
"D:/ti/ccs700/ccsv7/tools/compiler/ti-cgt-c2000_16.9.5.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla0 --float_support=fpu32 --vcu_support=vcu0 -O2 --include_path="I:/workspace_v7/Digitalfilters" --include_path="D:/ti/ccs700/ccsv7/tools/compiler/ti-cgt-c2000_16.9.5.LTS/include" --advice:performance=all --define=FLASH -g --c99 --c++03 --cpp_default --float_operations_allowed=all --diag_warning=225 --diag_wrap=off --display_error_number --preproc_with_compile --preproc_dependency="QuadRootsCode.d_raw" "../QuadRootsCode.cpp"
2 Assembly Errors, No Assembly Warnings
>> Compilation failure
subdir_rules.mk:16: recipe for target 'QuadRootsCode.obj' failed
"C:\Users\spronse\AppData\Local\Temp\{49EAF2A7-EBF7-4289-AFCB-58329E32C26E}", ERROR! at line 4091: [E0200] Block size 7 out of range 9..127
RPTB $C$L42,AR6 ; [CPU_] |284|
"C:\Users\spronse\AppData\Local\Temp\{49EAF2A7-EBF7-4289-AFCB-58329E32C26E}", ERROR! at line 4417: [E0200] Block size 7 out of range 9..127
RPTB $C$L52,AR6 ; [CPU_] |53|
Errors in Source - Assembler Aborted
How do I solve this?
Thanks,
EVS