Hi. I'm simulating bq25504 with voltage diveders for uv 2.2V , ov 3.6V vbatok 2.4V levels (resistor values calculated using formulas in datasheet) . When simulating whole system with TINA-TI i have different levels than i calculated, and another thing - levels depending on input VIN_DC voltage. Why ??? I think it should reach those levels faster or slower depending on input. Thanks