I get the following error message when I try to assign this model to the device on board in HyperLynx.
Error : at line 150 in file R:/public/ProdDev/Engineering/E-Series/HW/E3/E3-48C_R2/SI_simulation/02_models/TI_DS100KRxxx_IBIS_AMI_v6/Model/DS100KRXXX.ibs : syntax error, unexpected NewLineToken, expecting NA or Integer Number or Floating Point Number
Error : Parse failed on file R:/public/ProdDev/Engineering/E-Series/HW/E3/E3-48C_R2/SI_simulation/02_models/TI_DS100KRxxx_IBIS_AMI_v6/Model/DS100KRXXX.ibs.
I am running IBIS-AMI simulation. Attached is the IBIS-AMI I am using for this simulation.TI_DS100KRxxx_IBIS_AMI_v6.zip