Tool/software: TINA-TI or Spice Models
Hi,
I want to simulate the following circuit. Its an equivalent circuit of single phase AC EMI filter to reduce only common mode noise. The common mode noise exists in Line and Neutral of AC supply. I want to check how much noise is my filter capable to attenuate. So kindly help me out in making the circuit connection and simulating the same.
The Lc value is 3.7 mH ; (0.5)Ld= 60uH ; 2Cy = 6600 pF
The specifications of the Load Zp i.e. DUT is as follows : The ac-dc booster converter with PFC is the device under test in present application, the main specification of this boost converter are: input voltage 220V, switching frequency 94KHz, power factor 0.95, output voltage 200V, and output power 100W.
I dont know what value to has to be substituted at the load and how to check whether noise is getting filtered. My input supply is AC single phase, 50 Hz, 325 V (peak to peak).