Tool/software: WEBENCH® Design Tools
Hi
This is with related to the reference design of Enhanced LLC dc-dc converter 500W, 500 kHz (Input 290-390 V DC, output - 30 V DC).
In all the designs on LLC dc-dc converter, the output capacitor is given as a custom and the value is something greater than 500 micro farad..
It might require several number of ceramic capacitors to put in series and parallell to arrive at this value.. Is it ok to put an aluminium electrolytic
capacitor in place of a ceramic capacitor..
Thanks
Lenin.