• Resolved

DLPLCR6500EVM: DLPLCR6500EVM power on and connectivity problems with the controller board.

Prodigy 125 points

Replies: 22

Views: 571

Part Number: DLPLCR6500EVM

After initially starting up properly for several days, we now see an error indicator on the board, upon close inspection we noticed that the controller board has visible damage (specifically the area near c332), please see attached photo.

We do not see a connection to the DMD being made through the software.

The power supply we used was the recommended one according to the specations  12 VDC, 5A max

 attached a