Part Number: DLPLIGHTCRAFTER
Hi...we use the LightCraft 4500 in our project...the LightCraft 4500 is connected over HDMI and we drive the LightCraft 4500 with 800x600@60Hz-24Bit color depth...now the LightCraft 4500 is in video mode...is it possible to switch the LightCraft 4500 in a mode that we get a refresh frequency of f > 240Hz...?? Is it possible to decrease the color depth, perhapse to 2 Bit color depth and increase the refresh frequency to 240Hz...the interface frequency of the HDMI connection is the same 800x600@60Hz...a FPGA board drives the LightCraft over HDMI...Have a good day...Bye bye