We want to use DLP6500 + DLPC910. The display daughter card in our legacy system has 40 LVDS I/O and 39 LVCMOS33 GPIO. We need 36 LVDS pairs for DCLKIN_A, DCLKIN_B, DVALID_A, DVALID_B, DIN_A[15:0] and DIN_B[15:0] leaving 4 spare LVDS pairs. We need many LVCMOS25 signals for ROWAD, ROWMD, BLKAD, BLKMD. We need to level shift from LVCMOS3V3 to LVCMOS25. DLPC910 datasheet says ROW*/BLK* should assert and de-assert synchronously with DVALID. Timing skew requirements are very tight: +/- 100ps maximum skew between CLKIN_n and ROW* / BLK*. It is difficult to find level shifters with propagation delay / skew specs good enough to meet this. Do you have any suggestions? Do the edges of the single-ended control signals really have to align within 100ps of the LVDS transitions?