Other Parts Discussed in Thread: DLP3030Q1EVM
Hi:
I connect DLPC120 with HDMI and I need to set DLPC display parameter like this:
Preferred Detailed Timing:
Pixel Clock : 30.24 Mhz
Horizontal Active : 854 pixels
Horizontal Blanking : 96 pixels
Horizontal Sync Offset : 40 pixels
Horizontal Sync Pulse Width : 16 pixels
Horizontal Border : 0 pixels
Horizontal Size : 518 mm
Vertical Active : 480 lines
Vertical Blanking : 51 lines
Vertical Sync Offset : 10 lines
Vertical Sync Pulse Width : 2 lines
Vertical Border : 0 lines
Vertical Size : 324 mm
Input Type : Digital Separate
Interlaced : False
VerticalPolarity : True
HorizontalPolarity : True
I set HDMI output frequency to 31Mhz,but there is no image.
How to set the output frequency of HDMI? Any other Suggestion? Thanks