Other Parts Discussed in Thread: DLP9000
Hello support,
I have a problem on our DLP product.
Currently I can't see the illumination of heart beat from DLPC900 in one of our product.
So I checked a log message from DLPC900 by using serial interface.
The log message is bellow and one error message is included.
What dose the error mean? (ptn_seq.c (1007) >> Failed )
<log>
Jumping to application ...
Memory test cc = 1
API version: 04.01.65
App version: 04.01.00
Configuration layout versions:
Seq Map: 44.21.0100
SW Map: 44.21.0000
I2C Cmd Slave Address 34
ptn_seq.c (1007) >> Failed <-
Illumination: Transition to operating mode
Configuring LED Enable and PWM Driver...
PWM Driver initialized...
Setting PWM Drive Levels...
Controller Product ID: 06
DMD Type: 51
DMD Product ID : 24
System Mode: There are 1 defined System Modes
System Mode: System Mode 0 supports 2D
Sysmon: Executing Default Batch file