Part Number: DLP2010EVM-LC
We would like to shrink the system board on DLP2010EVM-LC. We do not require the HDMI and Audio inputs, push buttons and a few of the headers(J1, J4 and J8). We plan to use the unit through the USB connection with internally stored patterns.
It is ok to simply remove these (IT6801, EE PROM, DAC etc.) from the board without any adverse effects?
Best,
Adrian