Hi.
I want to confirm about following.
Is the lifetime of DMD different between these two situations?
1・[Cock of the each mirror's control]500Hz and ,[ Pattern's changing timing] 68Hz(to use 1.8V ext )
2・[Cock of the each mirror's control]700Hz and ,[ Pattern's changing timing] 68Hz(to use 1.8V ext )
[COMMON]
Num of patterns are 4
And I want to know the detail reason.