Hi,
There are differences between datasheet "DLPC200.pdf DLPS014B" and Logic's Schematic. Which is correct?
Datasheet Schematic
PORT1_D10 port G3 PORT1_D10 port G2
USB_CLK port A15 USB_CLK port B15
No description USB_RSVD_14 port A15
No description RSVD_X1 port AD15
No description RSVD_X12 port U8
No description RSVD_X13 port U7
No description RSVD_X14 port AB17
Best Regards,
keisuke