Can I use 0.3 WVGA EM 242 DMD instead of LightCrafter's DLP3000 ?
I checked pin descriptions and found only two pin's output level are different. (pin layout is totally different)
DRC_OE and LOADB of DLPC300 are active low but EM 242's are active high
1. Can I change the output characteristic of DLPC300(DRC_OE and LOADB) by changing software parameter?
2. If I can, then can DLPC300 drive 0.3 WVGA EM 242 DMD instead of DLP3000?