Hello,
We are exploring a structured light application and trying to determine the most appropriate TI products. Our requirements are:
- ability to project high-resolution coloured line patterns, rate < 1 kHz
- ability to focus the light pattern at short range (20 cm - 80 cm)
- ideally, a camera interface included
The LightCrafter evaluation modules look attractive because they are more or less ready to use. Would any of these suit our requirements? Also, do any of the modules include both the light projection unit and a camera? If so, can the camera and its lens be swapped if necessary?
Thanks for any advice,
Andre