Hello, TI Experts,
Our customer sent us additional questions about DLP4710 from E2E thread as below.
They understood current-FW support frequency is up to 60Hz.
Then they tried to test with other condition like below;
- They input 119Hz HDMI output image from their graphic board to the EVM(DLPDLCR4710EVM-G2).
- They found "Frame rate:119Hz" in GUI(HDMI Video and color tab -> Video Information).
Questions:
- Can we input over HDMI 60Hz image?
- Does it work properly with over HDMI 60Hz input image (like 119Hz)?
- Are there any notice or restriction if they use over HDMI 60Hz image?
We would appreciate if you tell us recommended way of using over HDMI 60Hz input image to the EVM(DLPDLCR4710EVM-G2).
Best regards,