Tool/software: Linux
I have some troubles with the DLPDLCR2000EVM, I followed the guide of "", but at the end it doesn't works. I'm using a Beaglebone Black Wireless with Debian 8.9. When I execute next code:
export DISPLAY=:0
cd /opt/scripts/device/bone/capes/DLPDLCR2000/
python MplayerTest.py
I got next messages:
root@beaglebone:/opt/scripts/device/bone/capes/DLPDLCR2000# python MplayerTest.py
set slave address: 27
Make sure the display port is set. For example export DISPLAY=:0
Test failed Exception
And if I just run " root@beaglebone:/opt/scripts/device/bone/capes/DLPDLCR2000# mplayer nhd_test.mp4" I got:
root@beaglebone:/opt/scripts/device/bone/capes/DLPDLCR2000# mplayer nhd_test.mp4
MPlayer2 2.0-728-g2c378c7-4+b1 (C) 2000-2012 MPlayer Team
Cannot open file '/root/.mplayer/input.conf': No such file or directory
Failed to open /root/.mplayer/input.conf.
Cannot open file '/etc/mplayer/input.conf': No such file or directory
Failed to open /etc/mplayer/input.conf.
Playing nhd_test.mp4.
Detected file format: QuickTime / MOV (libavformat)
[lavf] stream 0: video (h264), -vid 0
Clip info:
major_brand: mp42
minor_version: 1
compatible_brands: mp42avc1
creation_time: 2017-07-07 14:32:35
Load subtitles in .
No protocol specified
vo: couldn't open the X11 display (:0)!
No protocol specified
vo: couldn't open the X11 display (:0)!
No protocol specified
vo: couldn't open the X11 display (:0)!
No protocol specified
No protocol specified
[gl] OpenGL 3.x context creation not implemented.
No protocol specified
vo: couldn't open the X11 display (:0)!
No protocol specified
No protocol specified
SDL SetVideoMode failed: No video mode large enough for 320x200
No protocol specified
vo: couldn't open the X11 display (:0)!
No protocol specified
No protocol specified
[VO_SDL] Using driver: fbcon.
No protocol specified
vo: couldn't open the X11 display (:0)!
[ass] auto-open
Selected video codec: H.264 / AVC / MPEG-4 AVC / MPEG-4 part 10 [libavcodec]
Audio: no sound
Starting playback...
VIDEO: 640x360 30.000 fps 3600.5 kbps (450.1 kB/s)
VO: [sdl] 640x360 => 640x360 Planar YV12
[VO_SDL] Couldn't get any acceptable SDL Mode for output.
FATAL: Cannot initialize video driver.
FATAL: Could not initialize video filters (-vf) or video output (-vo).
Exiting... (End of file)
Also, DLPDLCR2000EVM isn't turn on.
Thanks for the answers and help!