Is it possible to increase the p_clk to increase the rate on the parallel interface and then control the refresh rate using the blanking periods? For example, can I increase the parallel rate to 4x over the interface, but extend each blanking period to make sure the refresh is 30Hz?
Regards,
Stephen Craig