Tool/software: TI-RTOS
Hi, Thank you for your help .
We use the K2G_bf_rt of the processor_sdk_rtos_k2g_4_01_00_06 to make our project , The project uses IIC1 to initialize two PCM1864 codec ,We want use four PCM1864 codec , so we use IIC0 to initialize another two PCM1864 codec. By copying the function cmb_AudioAdcReset(CMB_ADC_DEVICE_0) in main(),we make a function cmb_AudioAdcReset_I2C0 (CMB_ADC_DEVICE_0). But after compiling ,there are mistakes in them .The log information is as follows .
**** Build of configuration Debug for project K2G_bf_rt ****
"C:\\ti\\ccsv7\\utils\\bin\\gmake" -k all
'Building target: K2G_bf_rt.out'
'Invoking: C6000 Linker'
"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5/bin/cl6x" -mv6600 --abi=eabi --opt_for_speed=5 -g --define=DEVICE_K2G --define=SOC_K2G --define=evmK2G --define=PLATFORM_INIT_IN --define=BUILD_DSP --define=CMB_AUDIO_DAC=1 --define=M001_I2C0_Config --display_error_number --diag_wrap=off --diag_warning=225 -z -m"K2G_bf_rt.map" --stack_size=0x2000 -i"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5/lib" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5/include" -i"C:/ti/pdk_k2g_1_0_7/packages/ti/board/lib/evmK2G/c66/release" -i"C:/ti/pdk_k2g_1_0_7/packages/ti/addon/cmb/lib/k2g/c66/release" -i"C:/ti/pdk_k2g_1_0_7/packages/ti/drv/mcasp/lib/k2g/c66/release" -i"C:/ti/aer_c64Px_obj_17_0_0_0/packages/ti/mas/aer/lib/" -i"C:/ti/volib_C66_2_1_0_1/packages/ti/mas/vpe/lib" -i"C:/ti/volib_C66_2_1_0_1/packages/ti/mas/util/lib" -i"C:/ti/pdk_k2g_1_0_7/packages/ti/addon/cmb" --reread_libs --define=DEVICE_K2G --define=SOC_K2G --define=evmK2G --define=PLATFORM_INIT_IN --define=BUILD_DSP --define=CMB_AUDIO_DAC=1 --warn_sections --display_error_number --diag_wrap=off --xml_link_info="K2G_bf_rt_linkInfo.xml" --rom_model -o "K2G_bf_rt.out" "./audio_cfg.obj" "./edma_cfg.obj" "./fil.obj" "./main.obj" "./mcasp_cfg.obj" "./sample_cs.obj" "./sample_k2g_cfg.obj" "./sample_k2g_int_reg.obj" "./sys.obj" "./sysasnr.obj" "./sysbf.obj" "./sysbfflt.obj" "./sysdrc.obj" "./syseram.obj" "./sysiram.obj" "./sysmss.obj" "./test_exit.obj" "./mhm/mhm.obj" "./mss/src/mss.obj" "./mss/src/mssproc.obj" "../src/sysbios/BIOS.obj" "../src/sysbios/c62_TaskSupport_asm.obj" "../src/sysbios/c64p_Exception_asm.obj" "../src/sysbios/c64p_Hwi_asm.obj" "../src/sysbios/c64p_Hwi_asm_switch.obj" "../src/sysbios/c64p_Hwi_disp_always.obj" "../src/sysbios/ti_tls_get_tp.obj" "../src/sysbios/timer64_Timer_asm.obj" "../bflinker.cmd" -l"configPkg/linker.cmd" -llibc.a -lti.board.ae66 -lti.drv.mcasp.ae66 -lti.addon.cmb.ae66 -laer_a.ae64P -laer_c.ae64P -lvpe_a.ae66 -lvpe_c.ae66 -lutil_a.ae66 -lutil_c.ae66 -llibc.a
<Linking>
undefined first referenced
symbol in file
--------- ----------------
cmb_AudioAdcReset_I2C0 ./main.obj
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "K2G_bf_rt.out" not built
>> Compilation failure
makefile:183: recipe for target 'K2G_bf_rt.out' failed
gmake: *** [K2G_bf_rt.out] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****
Can you give me some suggestions to deal with the problem? Thank you !
Wujun He