Hi,
I am trying to run the FFT example from DSPLIB on C66xx. The building process generates such warnings, see below please.
Do I have to take care of them?
Thanks.
....................
"C:/ti/dsplib_c66x_3_1_0_0/examples/fft_example.c"
'Finished building: C:/ti/dsplib_c66x_3_1_0_0/examples/fft_example.c'
' '
'Building target: FFT_Example_66_LE_COFF.out'
'Invoking: C6000 Linker'
"C:/Program Files (x86)/Texas Instruments/C6000 Code Generation Tools 7.4.0B2/bin/cl6x" -mv6600 -g --display_error_number --diag_warning=225 --mem_model:data=far --abi=eabi --debug_software_pipeline -k -z -m"FFT_Example_66_LE_COFF.map" --warn_sections -i"C:/Program Files (x86)/Texas Instruments/C6000 Code Generation Tools 7.4.0B2/lib" -i"C:/Program Files (x86)/Texas Instruments/C6000 Code Generation Tools 7.4.0B2/include" --reread_libs --rom_model -o "FFT_Example_66_LE_COFF.out" "./gen_twiddle_fft32x32.obj" "./gen_twiddle_fft16x32.obj" "./gen_twiddle_fft16x16.obj" "./fft_example.obj" -l"C:\ti\dsplib_c66x_3_1_0_0\lib\dsplib.ae66" -l"rts6600_elf.lib" "../C6678.cmd"
<Linking>
warning #10247-D: creating output section ".far" without a SECTIONS
specification
warning #10247-D: creating output section ".fardata" without a SECTIONS
specification
warning #10247-D: creating output section ".stack" without a SECTIONS
specification
warning #10247-D: creating output section ".text" without a SECTIONS
specification
warning #10247-D: creating output section ".cinit" without a SECTIONS
specification
warning #10210-D: creating ".stack" section with default size of 0x400; use the
-stack option to change the default size
'Finished building target: FFT_Example_66_LE_COFF.out'
' '
**** Build Finished ****