I see that the C6678 1400MHz device has an initial CVDD voltage requirement of 1.15V, and a SmartReflex voltage range of 0.95V to 1.15V.
The SmartReflex VID codes only give a range of 0.7V to 1.103V.
How will the 1400MHz speed grade devices ever request a voltage above 1.103V ?
Have the SmartReflex VID codes been re-mapped to different voltages on the 1400MHz device?