Hi,
Table 11 in section 4.3.1.4 in SPRABI1B lists the maximum stub length for the address / command lines to be < 80 mils. When designing with fly-by topology with two DDR3 chips running at 666 MHz, can the stub length be longer, ideally up to 300 mil? 80 mil seems impossible with this topology and the termination resistors.
Thanks,
DJ