Tool/software: TI-RTOS
Hi
I want to rebuild IBL boatloader for TMS320C6678 . I use last version of TI-RTOS (ti-processor-sdk-rtos-c667x-evm-04.00.00.04) on both windows(using mingw and ubuntu systems. but i got Make error on both system (below) . I found on two systems this error caused by not defining environment variable MAKEDEP in makeeco.mk or makedefs.mk files.
what can i do to set this variable and rebuild IBL?
Thanks
make -C ../../device/c64x/make CDEFS='-DIBL_CFG_I2C_MAP_TABLE_DATA_BUS_ADDR=0x51 -DEXCLUDE_COFF -DEXCLUDE_BIS -DEXCLUDE_NAND_GPIO -DSPI_MODE=1 -DSPI_ADDR_WIDTH=24 -DSPI_NPIN=5 -DSPI_CSEL=2 -DSPI_C2TDEL=1 -DSPI_CLKDIV=8 -DSPI_ROM=1 -DPAD_FILE_ID_1=1 -DPAD_FILE_ID_2=1 -DINIT_EXE_FILE=ibl_c66x/ibl_init.i2c.be.ccs -DEXE_FILE_1= -DEXE_FILE_2=ibl_c66x/ibl.i2c.be.ccs' device
make[5]: Entering directory `/f/ti/pdk_c667x_2_0_6/packages/ti/boot/ibl/src/device/c64x/make'
q -I -a -ele.oa -o$.da ../../../device/c64x/c64x.s
/bin/sh: q: command not found
make[5]: [c64x.da] Error 127 (ignored)
Checking command line dependencies
same
cl6x -c -k -mi200 -ml0 -ms3 -o2 -pm -pds1111 -pds827 -pds824 -pds837 -pds1037 -pds195 -pds97 -pden -pdr -mv6400+ -I../../../device/c66x -I../../../cfg/c66x -I../../../device -I../../.. -I../../../arch/c64x -I"F:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3"/include -I"F:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3"/lib -I../../../hw/plls -I../../../hw/pscs -I../../../hw/gpio -I../../../hw/ddrs/emif31 -I../../../hw/qm -I../../../hw/cpdma -I../../../hw/pa -I../../../hw/serdes -I../../../hw/nands -I../../../hw/nors -I../../../driver/eth -I../../../hw/spi -I../../../hw/uart -as -ss -DIBL_CFG_I2C_MAP_TABLE_DATA_BUS_ADDR=0x51 -DEXCLUDE_COFF -DEXCLUDE_BIS -DEXCLUDE_NAND_GPIO -DSPI_MODE=1 -DSPI_ADDR_WIDTH=24 -DSPI_NPIN=5 -DSPI_CSEL=2 -DSPI_C2TDEL=1 -DSPI_CLKDIV=8 -DSPI_ROM=1 -DPAD_FILE_ID_1=1 -DPAD_FILE_ID_2=1 -DINIT_EXE_FILE=ibl_c66x/ibl_init.i2c.be.ccs -DEXE_FILE_1= -DEXE_FILE_2=ibl_c66x/ibl.i2c.be.ccs -dTNFNAME=c66x.c ../../../device/c66x/c66x.c -eo.le.oc
/bin/sh: cl6x: command not found