In mcfw. IPNC_RDK_v3.8.0
When I set intraFrameInterval to 0,here comes the error.
[m3video] 2579:!ERROR!:ENCLINK::links_m3video/iva_enc/encLink_h264.c:[202]::INTERNAL ERROR:-1
[m3video] ALGCONTROL FAILED:CMD:1
[m3video] ERROR: IH264ENC_LEVEL_INCOMPLAINT_PARAMETER , 0,
[m3video] ERROR: IH264ENC_PROFILE_INCOMPLAINT_FMO_SETTING = 2,
[m3video] ERROR: IH264ENC_PROFILE_INCOMPLAINT_INTERFRAMEINTERVAL = 4,
[m3video] ERROR: XDM_UNSUPPORTEDPARAM = 14,
[m3video] ERROR: XDM_FATALERROR = 15
[m3video]
[m3video] 2581:ERR::linkID:10000028::channelID:0::errorCode:-5::FileName:links_m3video/iva_enc/encLink_h264.c::linuNum:1255::errorCondition:(algStatus == XDM_EOK)
[m3video] 2582: Assertion @ Line: 910 in links_m3video/iva_enc/encLink_common.c: retVal == ENC_LINK_S_SUCCESS : failed !!!
Besides,I can't call func enclink_h264_print_static_params to print.
Regards,
Yang.