Hi TI:
We have completed porting of AR0521 on dm388.
But there is a strange issue that the sensor image can't show sometimes after booting.
The error is below.
CSI2_COMPLEXIO_IRQSTATUS: MIPI data lane 2~5 have errors.
~ # /opt/ipnc/bin/mem_rdwr.out --rd 5C001054 1
[host] 0x5c001054:
[host] 000F0000
DM388 frame id is 0 always. (No frame id)
~ # /opt/ipnc/bin/mem_rdwr.out --rd 5C001074 1
[host] 0x5c001074:
[host] 0000012F
Where should I check for this issue?
Our mipi timing is 533MHz (DM388 and AR0521)
Resolution is 2592 x 1944.
Fps is 30 fps.
Full uart log is below.
U-Boot 2010.06-dirty (May 31 2017 - 17:20:41) DM388_IPNC_3.80.00 DM385-GP rev 1.1 ARM clk: 900MHz DDR clk: 533MHz L3 clk: 200MHz IVA clk: 450MHz ISS clk: 400MHz DSP Default OFF DSS Default OFF DRAM: 1 GiB DCACHE: Off NAND: HW ECC BCH8 Selected HW ECC BCH8 Selected 512 MiB activenand:0 The 2nd stage U-Boot will now be auto-loaded Please do not interrupt the countdown till DM385_IPNC prompt if 2nd stage is already flashed Hit any key to stop autoboot: 1 0 MLO chk_state state_0 Device 0: NAND 256MiB 1,8V 16-bit... is now current device NAND read: device 0 offset 0x20000, size 0x40000 262144 bytes read: OK ## Starting application at 0x81000000 ... U-Boot 2010.06-dirty (May 31 2017 - 17:21:53) DM388_IPNC_3.80.00 DM385-GP rev 1.1 ARM clk: 900MHz DDR clk: 533MHz L3 clk: 200MHz IVA clk: 450MHz ISS clk: 400MHz DSP Default OFF DSS Default OFF I2C: ready DRAM: 1 GiB DCACHE: On NAND: HW ECC BCH8 Selected HW ECC BCH8 Selected 512 MiB MMC: OMAP SD/MMC: 0, ON-BOARD SDIO: 1 activenand:0 @@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@ @@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@ @@ @@ @@ @@ @@ @@ @@ @@ @@ _______ __ __ ______ ______ ______ @@ @@ / \ / \ / | / \ / \ / \ @@ @@ $$$$$$$ |$$ \ /$$ |/$$$$$$ |/$$$$$$ |/$$$$$$ | @@ @@ $$ | $$ |$$$ \ /$$$ |$$ ___$$ |$$ \__$$ |$$ \__$$ | @@ @@ $$ | $$ |$$$$ /$$$$ | / $$< $$ $$< $$ $$< @@ @@ $$ | $$ |$$ $$ $$/$$ | _$$$$$ | $$$$$$ | $$$$$$ | @@ @@ $$ |__$$ |$$ |$$$/ $$ |/ \__$$ |$$ \__$$ |$$ \__$$ | @@ @@ $$ $$/ $$ | $/ $$ |$$ $$/ $$ $$/ $$ $$/ @@ @@ $$$$$$$/ $$/ $$/ $$$$$$/ $$$$$$/ $$$$$$/ @@ @@ @@ @@ @@ @@ @@ @@ @@ @@ @@ @@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@ @@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@ Net: Ethernet clocking: 0x52 <ethaddr> not set. Reading from E-fuse Detected MACID:5c:f8:21:34:21:ec cpsw Hit any key to stop autoboot: 1 Starting fastboot protocol usb cable is not pluged 0 Check Update on SD Card did not respond to voltage select! Booting from NAND 0 VPDMA Firmware Version = 0x4d0001b7 Loading from nand0, offset 0x280000 Image Name: Linux-2.6.37_DM388_IPNC_3.80.00 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2630240 Bytes = 2.5 MiB Load Address: 80008000 Entry Point: 80008000 ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37_DM388_IPNC_3.80.00 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2630240 Bytes = 2.5 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37_DM388_IPNC_3.80.00 (dm365@ubuntu) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Mon Jun 19 19:18:34 CST 2017 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: dm385ipnc vram size = 4194304 at 0x0 bootconsole [earlycon0] enabled ti81xx_reserve: ### Reserved DDR region @aff00000 reserved size = 4194304 at 0x0 FB: Reserving 4194304 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is DM385 1.0 SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 148736 Kernel command line: nandnum=0 console=ttyO0,115200n8 rootwait=1 ro ubi.mtd=4,2048 rootfstype=ubifs root=ubi0:rootfs init=/init mem=80M@0x80000000 mem=512M@0x90000000 vram=4M notifyk.vpssm3_sva=0xBFD00000 ip=192.168.1.168 cmemk.phys_start=0x85000000 cmemk.phys_end=0x89000000 cmemk.allowOverlap=1 eth=7c:66:9d:d5:b0:f6 earlyprintk === NAND NUM: 0 (0) cpsw: kernel boot params Ethernet address: 7c:66:9d:d5:b0:f6 PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 80MB 506MB 1MB = 587MB total Memory: 589884k/589884k available, 16324k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xb0800000 - 0xf8000000 (1144 MB) lowmem : 0x80000000 - 0xb0000000 ( 768 MB) pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) modules : 0x7f000000 - 0x7fe00000 ( 14 MB) .init : 0x80008000 - 0x8003f000 ( 220 kB) .text : 0x8003f000 - 0x80501000 (4872 kB) .data : 0x80502000 - 0x80543b40 ( 263 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:375 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ368 Trying to install interrupt handler for IRQ369 Trying to install interrupt handler for IRQ370 Trying to install interrupt handler for IRQ371 Trying to install interrupt handler for IRQ372 Trying to install interrupt handler for IRQ373 Trying to install interrupt handler for IRQ374 Trying to install type control for IRQ375 Trying to set irq flags for IRQ375 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 897.84 BogoMIPS (lpj=4489216) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized TI81XX: Map 0xaff00000 to 0xfe500000 for dram barrier TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 _omap_mux_get_by_name: Multiple signal paths (2) for gpio3_0 _omap_mux_get_by_name: Could not find signal USB_DRVVBUS Cannot clk_get ck_32 Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device PWM0 init success. bio: create slab <bio-0> at 0 SCSI subsystem initialized [SK] bus_num(1) !!!sk (omap2_mcspi.1) !!!!register(0x48030100, 0x480301ff) [SK] bus_num(2) !!!sk (omap2_mcspi.2) !!!!register(0x481a0100, 0x481a01ff) [SK] bus_num(3) !!!sk (omap2_mcspi.3) !!!!register(0x481a2100, 0x481a21ff) [SK] bus_num(4) !!!sk (omap2_mcspi.4) !!!!register(0x481a4100, 0x481a41ff) usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea2080b registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done [SK] I2C [SK] I2C controller probe omap_i2c omap_i2c.1: bus 1 rev4.0 at 400 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. cfg80211: Calling CRDA to update world regulatory domain Switching to clocksource gp timer musb-hdrc: version 6.0, otg (peripheral+host), debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 usb2phy: computed values rxcalib(15)DACs(28 14 16) usb2phy: override computed values rxcalib(15)DACs(28 14 16) usb2phy_config: musb(0) rxcalib done, rxcalib read value 6f6e5d86 musb-hdrc musb-hdrc.0: USB OTG mode controller at b081e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 usb2phy: computed values rxcalib(15)DACs(21 15 13) usb2phy: override computed values rxcalib(15)DACs(21 15 13) usb2phy_config: musb(1) rxcalib done, rxcalib read value 6f6adf6e musb-hdrc musb-hdrc.1: USB OTG mode controller at b0828800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 32768 (order: 5, 131072 bytes) TCP established hash table entries: 131072 (order: 8, 1048576 bytes) TCP bind hash table entries: 65536 (order: 6, 262144 bytes) TCP: Hash tables configured (established 131072 bind 65536) TCP reno registered UDP hash table entries: 512 (order: 1, 8192 bytes) UDP-Lite hash table entries: 512 (order: 1, 8192 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) ?? 2001-2006 Red Hat, Inc. msgmni has been set to 1152 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) CMEMK module: built on Jun 19 2017 at 19:12:04 Reference Linux version 2.6.37 File /home/dm365/RDK380/ti_tools/linuxutils_3_23_00_01/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c CMEM Range Overlaps Kernel Physical - allowing overlap CMEM phys_start (0x85000000) overlaps kernel (0x80000000 -> 0xa4b00000) allocated heap buffer 0xb2000000 of size 0x4000000 cmemk initialized gptimer test: GP Timer5 initialized and started (20000000 Hz, IRQ 93) gptimer test: GP Timer4 initialized and started (20000000 Hz, IRQ 92) [SK] Good spi_master [SK] Good spi_device [SK] pdev == NULL [SK]omap2_mcspi_setup_transfer(): 8-5000000 [SK]setup: speed 3000000, sample trailing edge, clk inverted [SK]omap2_mcspi_setup_transfer(): 8-5000000 [SK]setup: speed 3000000, sample trailing edge, clk inverted P(299) P(298) P(297) P(296) P(295) P(294) P(293) P(292) P(291) P(290) P(289) P(288) P(287) P(286) P(285) P(284) P(283) P(282) P(281) P(280) P(279) P(278) P(277) P(276) P(275) P(274) P(273) P(272) P(271) P(270) P(269) P(268) P(267) P(266) P(265) P(264) P(263) P(262) P(261) P(260) P(259) P(258) P(257) P(256) P(255) P(254) P(253) P(252) P(251) P(250) P(249) P(248) P(247) P(246) P(245) P(244) P(243) P(242) P(241) P(240) P(239) P(238) P(237) P(236) P(235) P(234) P(233) P(232) P(231) P(230) P(229) P(228) P(227) P(226) P(225) P(224) P(223) P(222) P(221) P(220) P(219) P(218) P(217) P(216) P(215) P(214) P(213) P(212) P(211) P(210) P(209) P(208) P(207) P(206) P(205) P(204) P(203) P(202) P(201) P(200) P(199) P(198) P(197) P(196) P(195) P(194) P(193) P(192) P(191) P(190) P(189) P(188) P(187) P(186) P(185) P(184) P(183) P(182) P(181) P(180) P(179) P(178) P(177) P(176) P(175) P(174) P(173) P(172) P(171) P(170) P(169) P(168) P(167) P(166) P(165) P(164) P(163) P(162) P(161) P(160) P(159) P(158) P(157) P(156) P(155) P(154) P(153) P(152) P(151) P(150) P(149) P(148) P(147) P(146) P(145) P(144) P(143) P(142) P(141) P(140) P(139) P(138) P(137) P(136) P(135) P(134) P(133) P(132) P(131) P(130) P(129) P(128) P(127) P(126) P(125) P(124) P(123) P(122) P(121) P(120) P(119) P(118) P(117) P(116) P(115) P(114) P(113) P(112) P(111) P(110) P(109) P(108) P(107) P(106) P(105) P(104) P(103) P(102) P(101) P(100) P(99) P(98) P(97) P(96) P(95) P(94) P(93) P(92) P(91) P(90) P(89) P(88) P(87) P(86) P(85) P(84) P(83) P(82) P(81) P(80) P(79) P(78) P(77) P(76) P(75) P(74) P(73) P(72) P(71) P(70) P(69) P(68) P(67) P(66) P(65) P(64) P(63) P(62) P(61) P(60) P(59) P(58) P(57) P(56) P(55) P(54) P(53) P(52) P(51) P(50) P(49) P(48) P(47) P(46) P(45) P(44) P(43) P(42) P(41) P(40) P(39) P(38) P(37) P(36) P(35) P(34) P(33) P(32) P(31) P(30) P(29) P(28) P(27) P(26) P(25) P(24) P(23) P(22) P(21) P(20) P(19) P(18) P(17) P(16) P(15) P(14) P(13) P(12) P(11) P(10) P(9) P(8) P(7) P(6) P(5) P(4) P(3) P(2) P(1) P(0) P(1) P(2) P(3) P(4) P(5) P(6) P(7) P(8) P(9) P(10) P(11) P(12) P(13) P(14) P(15) P(16) P(17) P(18) P(19) P(20) P(21) P(22) P(23) P(24) P(25) P(26) P(27) P(28) P(29) P(30) P(31) P(32) P(33) P(34) P(35) P(36) P(37) P(38) P(39) P(40) P(41) P(42) P(43) P(44) P(45) P(46) P(47) P(48) P(49) P(50) P(51) P(52) P(53) P(54) P(55) P(56) P(57) P(58) P(59) P(60) P(61) P(62) P(63) P(64) P(65) P(66) P(67) P(68) P(69) P(70) P(71) P(72) P(73) P(74) P(75) P(76) P(77) P(78) P(79) P(80) P(81) P(82) P(83) P(84) P(85) P(86) P(87) P(88) P(89) P(90) P(91) P(92) P(93) P(94) P(95) P(96) P(97) P(98) P(99) P(100) P(101) P(102) P(103) P(104) P(105) P(106) P(107) P(108) P(109) P(110) P(111) P(112) P(113) P(114) P(115) P(116) P(117) P(118) P(119) P(120) P(121) P(122) P(123) P(124) P(125) P(126) P(127) P(128) P(129) P(130) P(131) P(132) P(133) P(134) P(135) P(136) P(137) P(138) P(139) P(140) P(141) P(142) P(143) P(144) P(145) P(146) P(147) P(148) P(149) P(150) P(151) P(152) P(153) P(154) P(155) P(156) P(157) P(158) P(159) P(160) P(161) P(162) P(163) P(164) P(165) P(166) P(167) P(168) P(169) P(170) P(171) P(172) P(173) P(174) P(175) P(176) P(177) P(178) P(179) P(180) P(181) P(182) P(183) P(184) P(185) P(186) P(187) P(188) P(189) P(190) P(191) P(192) P(193) P(194) P(195) P(196) P(197) P(198) P(199) P(200) P(201) P(202) P(203) P(204) P(205) P(206) P(207) P(208) P(209) P(210) P(211) P(212) P(213) P(214) P(215) P(216) P(217) P(218) P(219) P(220) P(221) P(222) P(223) P(224) P(225) P(226) P(227) P(228) P(229) P(230) P(231) P(232) P(233) P(234) P(235) P(236) P(237) P(238) P(239) P(240) P(241) P(242) P(243) P(244) P(245) P(246) P(247) P(248) P(249) P(250) P(251) P(252) P(253) P(254) P(255) P(256) P(257) P(258) P(259) P(260) P(261) P(262) P(263) P(264) P(265) P(266) P(267) P(268) P(269) P(270) P(271) P(272) P(273) P(274) P(275) P(276) P(277) P(278) P(279) P(280) P(281) P(282) P(283) P(284) P(285) P(286) P(287) P(288) P(289) P(290) P(291) P(292) P(293) P(294) P(295) P(296) P(297) P(298) P(299) P(300) register(252, 0) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled, bootconsole disabled console [ttyO0] enabled, bootconsole disabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 brd: module loaded loop: module loaded omap2-nand driver initializing ONFI param page 0 valid ONFI flash detected NAND device: Manufacturer ID: 0x2c, Chip ID: 0xba (Micron NAND 256MiB 1,8V 16-bit) omap2-nand: detected x16 NAND flash Creating 8 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000020000 : "U-Boot-min" 0x000000020000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x0000006c0000 : "Kernel" 0x0000006c0000-0x00000df80000 : "File System" 0x00000df80000-0x00000e3c0000 : "Guard Band" 0x00000e3c0000-0x00000f7c0000 : "Data" 0x00000f7c0000-0x000010000000 : "Reserved" UBI: attaching mtd4 to ubi0 UBI: physical eraseblock size: 131072 bytes (128 KiB) UBI: logical eraseblock size: 126976 bytes UBI: smallest flash I/O unit: 2048 UBI: sub-page size: 512 UBI: VID header offset: 2048 (aligned 2048) UBI: data offset: 4096 UBI: max. sequence number: 2 UBI: attached mtd4 to ubi0 UBI: MTD device name: "File System" UBI: MTD device size: 216 MiB UBI: number of good PEBs: 1734 UBI: number of bad PEBs: 0 UBI: number of corrupted PEBs: 0 UBI: max. allowed volumes: 128 UBI: wear-leveling threshold: 4096 UBI: number of internal volumes: 1 UBI: number of user volumes: 1 UBI: available PEBs: 0 UBI: total number of reserved PEBs: 1734 UBI: number of PEBs reserved for bad PEB handling: 34 UBI: max/mean erase counter: 1/0 UBI: image sequence number: 1930968115 UBI: background thread "ubi_bgt0d" started, PID 46 davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: no live phy, scanning all davinci_mdio: probe of davinci_mdio.0 failed with error -5 mice: PS/2 mouse device common for all mice input: gpio-keys as /devices/platform/gpio-keys/input/input0 thread2 [SK] ft5x0x_ts_probe irq = 100 input: ft5x0x_ts as /devices/virtual/input/input1 omap_i2c omap_i2c.1: timeout waiting for bus ready ft5x0x_ts 1-0038: fft5x0x_i2c_Read: i2c read error. [FTS] Firmware version = 0x80 omap_i2c omap_i2c.1: timeout waiting for bus ready ft5x0x_ts 1-0038: fft5x0x_i2c_Read: i2c read error. [FTS] report rate is 1280Hz. omap_i2c omap_i2c.1: timeout waiting for bus ready ft5x0x_ts 1-0038: fft5x0x_i2c_Read: i2c read error. [FTS] touch threshold is 512. Successfully added driver ft5x0x_ts [SK] rx8010_init [SK] RTC EPSON omap_i2c omap_i2c.1: timeout waiting for bus ready rtc-rx8010 1-0032: Unable to write register #23 i2c i2c-1: probing for rx8010 failed rtc-rx8010: probe of 1-0032 failed with error -110 [SK] lm3644_init [SK] TI LM36744 omap_i2c omap_i2c.1: timeout waiting for bus ready Unable to write register #23 i2c i2c-1: probing for lm3644 failed ti-lm3644: probe of 1-0063 failed with error -110 lis3dh_acc accelerometer driver: init lis3dh_acc 1-0019: probe start. lis3dh_acc 1-0019: using default plaform_data lis3dh_acc: lis3dh_acc_probe has set irq1 to irq: 234, mapped on gpio:74 lis3dh_acc: hw init start omap_i2c omap_i2c.1: timeout waiting for bus ready lis3dh_acc 1-0019: Error reading WHO_AM_I: is device available/working? lis3dh_acc 1-0019: hw init error 0x0f,0x3c: -110 omap_i2c omap_i2c.1: timeout waiting for bus ready lis3dh_acc 1-0019: update fs range failed 0x23,0x80: -110 lis3dh_acc 1-0019: update_fs_range failed omap_i2c omap_i2c.1: timeout waiting for bus ready lis3dh_acc 1-0019: soft power off failed: -110 lis3dh_acc: Driver Init failed lis3dh_acc: probe of 1-0019 failed with error -110 i2c /dev entries driver Linux video capture interface: v2.00 OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec notify_shm_drv: no DSP present (MULTIPROC_INVALIDID) notify_init : notify drivercreated for remote proc id 1 at physical Address 0xbfd00000 asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok ALSA device list: #0: TI81XX EVM nf_conntrack version 0.5.0 (9216 buckets, 36864 max) ip_tables: (C) 2000-2006 Netfilter Core Team TCP cubic registered NET: Registered protocol family 17 Bridge firewalling registered lib80211: common routines for IEEE802.11 drivers Registering the dns_resolver key type VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. Detected MACID=7c:66:9d:d5:b0:f6 drivers/rtc/hctosys.c: unable to open rtc device (rtc0) PHY 0:00 not found PHY 0:01 not found IP-Config: Guessing netmask 255.255.255.0 IP-Config: Complete: device=eth0, addr=192.168.1.168, mask=255.255.255.0, gw=255.255.255.255, host=192.168.1.168, domain=, nis-domain=(none), bootserver=255.255.255.255, rootserver=255.255.255.255, rootpath= UBIFS: mounted UBI device 0, volume 0, name "rootfs" UBIFS: mounted read-only UBIFS: file system size: 213954560 bytes (208940 KiB, 204 MiB, 1685 LEBs) UBIFS: journal size: 9023488 bytes (8812 KiB, 8 MiB, 72 LEBs) UBIFS: media format: w4/r0 (latest is w4/r0) UBIFS: default compressor: lzo UBIFS: reserved for root: 0 bytes (0 KiB) VFS: Mounted root (ubifs filesystem) readonly on device 0:13. devtmpfs: mounted Freeing init memory: 220K Failed to execute /init. Attempting defaults... INIT: version 2.86 booting Please wait: booting... Starting udev Remounting root file system... Caching udev devnodes root: mount: mounting /dev/root on / failed: No such file or directory Configuring network interfaces... done. Setting up IP spoofing protection: rp_filter. rm: cannot remove '/tmp': Read-only file system hwclock: can't open '/dev/misc/rtc': No such file or directory Thu Jan 1 00:00:00 UTC 2015 hwclock: can't open '/dev/misc/rtc': No such file or directory inside finish.sh numid=1,iface=MIXER,name='PCM Playback Volume' ; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0 : values=127,127 | dBscale-min=-63.50dB,step=0.50dB,mute=0 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff05020 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040 SysLink version : 2.21.02.10 SysLink module created on Date:Jun 14 2017 Time:14:41:22 Trace enabled Trace SetFailureReason enabled /dev/mem opened. Phy Addr : 0x48181560 Data : 0x00Unhandled fault: external abort on non-linefetch (0x1018) at 0x2acec0e4 000102 Phy Addr : 0x48180f10 Data : 0x00000000 Phy Addr : 0x48180508 Data : 0x00000302 Phy Addr : 0x48180520 Data : 0x00000002 Phy Addr : 0x48180524 Data : 0x00000002 Phy Addr : 0x48180528 Data : 0x00000002 Phy Addr : 0x4c0000e4 Data : 0x00170209 Bus error [host] Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500] [host] Setting L3 bandwidth regulator for [ISS ] to [press=[3,3] BW=400, WM Cycles=2500] [host] Setting DMM priority for [ISS ] to [0] ( 0x4e000634 = 0x00080000 ) [host] Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 ) zero gadget: Gadget Zero, version: Cinco de Mayo 2008 zero gadget: zero ready musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37_DM388_IPNC_3.80.00 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected udevd-work[67]: kernel-provided name 'usbdev1.1' and NAME= 'bus/usb/001/001' disagree, please use SYMLINK+= or change the kernel to provide the proper name RTL871X: module init start RTL871X: rtl8188eu v4.3.0.4_11485.20140519 RTL871X: build time: Jun 14 2017 15:14:13 usbcore: registered new interface driver rtl8188eu RTL871X: module init ret=0 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff05020 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040 [host] Attached to slave procId 0. [host] Attached to slave procId 1. usb 1-1: new high speed USB device using musb-hdrc and address 2 usb 1-1: device v0bda p8179 is not supported usb 1-1: New USB device found, idVendor=0bda, idProduct=8179 usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3 usb 1-1: Product: 802.11n NIC usb 1-1: Manufacturer: Realtek usb 1-1: SerialNumber: 00E04C0001 bFWReady == _FALSE call reset 8051... [host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 0. RTL871X: rtw_ndev_init(wlan0) udevd-work[67]: kernel-provided name 'usbdev1.2' and NAME= 'bus/usb/001/002' disagree, please use SYMLINK+= or change the kernel to provide the proper name [host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 1. [host] Started slave procId 1. [host] After Ipc_loadcallback status [0x00000000] [host] Started slave procId 0. [host] After Ipc_loadcallback status [0x00000000] Is TI ready? [m3video] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000 [m3video] [m3video] *** UTILS: CPU KHz = 400000 Khz *** [m3video] [m3video] 79: SYSTEM : System Common Init in progress !!! [m3video] 85: SYSTEM: IPC init in progress !!! [m3video] 89: SYSTEM: Attaching to [HOST] ... [m3video] 143: SYSTEM: Attaching to [HOST] ... [host] After Ipc_startcallback status [0x00000000] [m3video] 161: SYSTEM: Attaching to [HOST] ... SUCCESS !!! [m3vpss ] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000 [m3video] 166: SYSTEM: Attaching to [VPSS-M3] ... [m3vpss ] notify_attach rtnVal 0 [m3vpss ] initProxyServer rtnVal 0 [m3vpss ] [m3vpss ] *** UTILS: CPU KHz = 400000 Khz *** [m3vpss ] [m3vpss ] 200: SYSTEM : System Common Init in progress !!! [m3vpss ] 201: SYSTEM: IPC init in progress !!! [m3vpss ] 201: SYSTEM: Attaching to [HOST] ... [m3video] 216: SYSTEM: Attaching to [VPSS-M3] ... [host] After Ipc_startcallback status [0x00000000] [m3vpss ] 250: SYSTEM: Attaching to [HOST] ... [m3vpss ] 255: SYSTEM: Attaching to [HOST] ... SUCCESS !!! [m3vpss ] 255: SYSTEM: Attaching to [VIDEO-M3] ... [m3video] 266: SYSTEM: Attaching to [VPSS-M3] ... [m3video] 306: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!! [m3vpss ] 305: SYSTEM: Attaching to [VIDEO-M3] ... [m3video] 306: SYSTEM: Opening MsgQ Heusb 1-1: USB disconnect, address 2 ap [IPC_MSGQ_MSG_HEAP] ... [m3vpss ] 306: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!! [m3vpss ] 306: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ... [m3vpss ] 307: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ... [m3vpss ] 307: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ... [m3vpss ] 309: SYSTEM: Notify register to [HOST] line 0, event 12 ... [m3vpss ] 309: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ... [m3vpss ] 310: SYSTEM: IPC init DONE !!! [m3vpss ] 320: MEM: Shared Region 2: Base = 0xb4500000, Length = 0x06900000 (105 MB) [m3vpss ] 321: MEM: Shared Region 1: Base = 0xbbe00000, Length = 0x03b00000 (59 MB) [m3vpss ] 323: SYSTEM : System Common Init Done !!! [m3vpss ] 323: SYSTEM : System VPSS Init in progress !!! [m3vpss ] 323: SYSTEM: All VPDMA Free !!! [m3vpss ] === I2C0/2 Clk is active === [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_1_0 [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to ISS_PLATFORM_CPU_REV_2_1 [m3vpss ] 343: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ... [m3vpss ] 343: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ... [m3vpss ] 343: SYSTEM: ListElem Shared Addr = 0xbae84180 [m3vpss ] 346: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ... [m3vpss ] 346: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ... [m3vpss ] 346: SYSTEM: ListElem Shared Addr = 0xbae87680 [m3vpss ] 359: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ... [m3vpss ] 360: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ... [m3vpss ] 360: SYSTEM: ListElem Shared Addr = 0xbae8ab80 [m3vpss ] 363: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ... [m3vpss ] 363: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ... [m3vpss ] 363: SYSTEM: ListElem Shared Addr = 0xbaeaa580 [m3vpss ] 366: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_26] in region 0 ... [m3vpss ] 366: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_26] in region 0 ... [m3vpss ] 367: SYSTEM: ListElem Shared Addr = 0xbaec9f80 [m3vpss ] 373: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ... [m3vpss ] 373: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ... [m3vpss ] 373: SYSTEM: ListElem Shared Addr = 0xbaee9980 [m3vpss ] 376: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_30] in region 0 ... [m3vpss ] 376: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_30] in region 0 ... [m3vpss ] 377: SYSTEM: ListElem Shared Addr = 0xbaf03600 [m3vpss ] 379: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37 [m3vpss ] 379: SYSTEM : FVID2 Init in progress !!! [m3video] 407: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ... [m3video] 407: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ... [m3video] 408: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ... [m3video] 410: SYSTEM: Notify register to [HOST] line 0, event 12 ... [m3video] 410: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ... [m3video] 410: SYSTEM: IPC init DONE !!! [m3video] 421: MEM: Shared Region 2: Base = 0xb4500000, Length = 0x06900000 (105 MB) [m3video] 421: MEM: Shared Region 1: Base = 0xbbe00000, Length = 0x03b00000 (59 MB) [m3video] 423: SYSTEM : System Common Init Done !!! [m3video] 423: SYSTEM : System Video Init in progress !!! [m3video] 424: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ... [m3video] 424: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ... [m3video] 425: SYSTEM: ListElem Shared Addr = 0xbaf1d280 [m3video] 427: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ... [m3video] 427: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ... [m3video] 428: SYSTEM: ListElem Shared Addr = 0xbaf20780 [m3video] 437: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ... [m3vidRTL871X: indicate disassoc eo] 438: SYSTEM: Creating ListMRTL871X: rtw_ndev_uninit(wlan0) P [VIDEO-M3_IPC_IN_29] in region 0 ... [m3video] 438: SYSTEM: ListElem Shared Addr = 0xbaf23cRTL871X: rtw_cmd_thread: DriverStopped(0) SurpriseRemoved(1) break at line 478 80 [m3video] RTL871X: rtw_dev_unload: driver not in IPS 440: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_30] in region 0 ... [m3video] 441: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_30] in region 0 ... [m3video] 441: SYSTEM: ListElem Shared Addr = 0xbaf3d900 [m3video] 443: HDVICP: Doing PRCM for IVAHD[0] ... [m3video] 443: HDVICP: PRCM for IVAHD[0] ... DONE. [m3video] 444: SYSTEM : Initializing Links !!! [m3vpss ] 450: SYSTEM : FVID2 Init in progress DONE !!! [m3vpss ] 450: SYSTEM : Device Init in progress !!! [m3video] 444: SYSTEM : FREE SPACE : System Heap = 2088976 B, Mbx = 10240 msgs) [m3vpss ] Iss_init called !!!!!! [m3video] 445: SYSTEM : FREE SPACE : SR0 Heap = 15372416 B (14 MB) [m3vpss ] CPIS_init DONE !!!!!! [m3video] 445: SYSTEM : FREE SPACE : Frame Buffer = 110100352 B (104 MB) [m3vpss ] initPrms.isI2cInitReq = 1 [m3video] 445: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB) [m3vpss ] initPrms.isI2cInitReq = 0 [m3video] 446: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ... [m3video] 446: SYSTEM : FREE SPACE : Tiler Buffer = 69 B (0 MB) - TILER OFF [m3video] Entered the MctnfLink_init() [m3vpss ] 584: SYSTEM : Device Init in progress DONE !!! [m3video] 505: SYSTEM : Initializing Links ... DONE !!! [m3vpss ] *1* CMOS Sensor ID (457/0)!!! [m3video] 506: SYSTEM : System Video Init Done !!! usb 1-1: new high speed USB device using musb-hdrc and address 3 usb 1-1: device v0bda p8179 is not supported usb 1-1: New USB device found, idVendor=0bda, idProduct=8179 usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3 usb 1-1: Product: 802.11n NIC usb 1-1: Manufacturer: Realtek usb 1-1: SerialNumber: 00E04C0001 bFWReady == _FALSE call reset 8051... RTL871X: rtw_ndev_init(wlan0) Is TI ready? udevd-work[67]: kernel-provided name 'usbdev1.3' and NAME= 'bus/usb/001/003' disagree, please use SYMLINK+= or change the kernel to provide the proper name udev[66]: renamed network interface wlan0 to wlan1 Is TI ready? Is TI ready? Is TI ready? Is TI ready? [m3vpss ] 5860: SYSTEM : System VPSS Init Done !!! [m3vpss ] 5860: UTILS: DMA: HWI Create for INT62 !!! [m3vpss ] 5860: SYSTEM : Initializing Links !!! [m3vpss ] 5861: SYSTEM : FREE SPACE : System Heap = 1682760 B, Mbx = 10240 msgs) [m3vpss ] 5861: SYSTEM : FREE SPACE : SR0 Heap = 15372416 B (14 MB) [m3vpss ] 5861: SYSTEM : FREE SPACE : Frame Buffer = 105790336 B (100 MB) [m3vpss ] 5862: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB) [m3vpss ] 5862: SYSTEM : FREE SPACE : Tiler Buffer = 69 B (0 MB) - TILER OFF [m3vpss ] 5994: SYSTEM : Initializing Links ... DONE !!! [m3vpss ] Received character 's' [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff05020 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040 [m3video] Received character 's' DMA: Module install successful, device major num = 248 DRV: Module install successful DRV: Module built on Jun 14 2017 14:50:25 kernel dc_get_vencinfo r:0 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [host] [host] ORG 0x46c00524: 0 [host] NEW 0x46c00524: 2 [host] [host] Application Load Completed Is TI ready? [host] 0: SYSTEM: System Common Init in progress !!! [host] 1: SYSTEM: IPC init in progress !!! [host] 19: SYSTEM: CPU [DSP] is NOT available on this platform !!! [host] 19: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [0] !!! [host] 19: SYSTEM: CPU [VPSS-M3] syslink proc ID is [1] !!! [host] 19: SYSTEM: CPU [HOST] syslink proc ID is [2] !!! [host] 20: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ... [host] 22: SYSTEM: Creating MsgQ [HOST_MSGQ] ... [host] 23: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ... [host] 24: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ... [host] 25: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ... [host] 27: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ... [host] 27: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ... [host] 28: SYSTEM: IPC init DONE !!! [host] 31: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ... [host] 33: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ... [host] 34: SYSTEM: ListElem Shared Addr = 0x2b84c580 [host] 35: SYSTEM: Creating ListMP [HOST_IPC_OUT_30] in region 0 ... [host] 36: SYSTEM: Creating ListMP [HOST_IPC_IN_30] in region 0 ... [host] 37: SYSTEM: ListElem Shared Addr = 0x2b866200 [host] 39: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ... [host] 41: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ... [host] 42: SYSTEM: ListElem Shared Addr = 0x2b87fe80 [host] 43: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ... [host] 44: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ... [host] 45: SYSTEM: ListElem Shared Addr = 0x2b89f880 [host] 46: SYSTEM: Creating ListMP [HOST_IPC_OUT_26] in region 0 ... [host] 47: SYSTEM: Creating ListMP [HOST_IPC_IN_26] in region 0 ... [host] 48: SYSTEM: ListElem Shared Addr = 0x2b8bf280 [host] 49: SYSTEM: System Common Init Done !!! [host] Vsys_allocBuf - addr = 0x37c81000,size = 33603 [host] DCC buffer allocated for size 33603 [host] DCC Default File Intialization Done [host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT [m3vpss ] tiedVencs VPS_DC_VENC_DVO2 | VPS_DC_VENC_HDCOMP=(0x30)(6410) [host] ********* Entered Capture + Display usecase - JPEG 2560x1920 @30 fps, QVGA @30fps ******** [host] ********* DATA:Jun 22 2017 TIME:16:14:26 ******** [host] PET: Python test.py found! [m3vpss ] VPS_DCTRL_INST_0 [mDMA: ChannelID allocated:4 3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDCOMP [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_DVO2 | VPS_DC_VENC_HDCOMP [m3vpss ] HDCOMPCLK Is TI ready? [host] MultiCh_createStreamMiiSCaptureDisplay:OSA_dmaOpen passed with ch id = 4 [host] 1160: MCFW : CPU Revision [ES1.0] !!! [host] 1160: MCFW : Detected [4x TVP5158 VS] Board !!! [host] 1160: MCFW : Base Board Revision [REV A] !!! [host] 1160: MCFW : Daughter Card Revision [REV A] !!! [m3vpss ] 7203: CAMERA: Create in progress !!! [m3vpss ] Channel Num Stream 0 Ch 0 ChannelNum 0 [m3vpss ] Channel Num Stream 1 Ch 0 ChannelNum 1 [m3vpss ] 7203: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!! [m3vpss ] 7216: CAMERA: VIP 0: VID DEC 268436737 (0x36): 0002:20202020:20202020, AUD_STATUS 538976288 [m3vpss ] Iss_Ar0331EnableStreaming success [m3vpss ] Iss_captCreate:1664 [m3vpss ] 7589: CAMERA: Create Done !!! [m3vpss ] DCC server task running [m3vpss ] 8185: CAMERA: Detect video in progress !!! [m3vpss ] 8185: CAMERA: Detect video Done !!! [m3vpss ] 8391: DUP : Create Done !!! [m3vpss ] 8398: DUP : Create Done !!! [m3vpss ] 8399: MERGE : Create Done !!! [m3vpss ] 8399: IPC_FRAMES_OUT : Create in progress !!! Is TI ready? [m3vpss ] 8402: IPC_FRAMES_OUT : Create Done !!! Is TI ready? Is TI ready? Is TI ready? [host] PET: Python module imported! [host] PET: yFramebuffer pYFB discovered! [host] PET: framebuffer pFB discovered! [host] Entered IPC Bits Handler function [host] IpcFramesInLink_tskMain:Entered [host] 5696: IPC_FRAMES_IN : Create in progress !!! [host] 5696: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_24] ... [host] 5698: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_24] ... [host] 5701: IPC_FRAMES_IN : Create Done !!! [m3vpss ] 11943: SCLR: Create in progress !!! [m3video] 11953: IPC_IN_M3 : Create in progress !!! [m3vpss ] 11951: SCLR : Loading Up-scaling Co-effs ... [m3video] 11954: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_0] ... [m3vpss ] 11951: SCLR : Co-effs Loading ... DONE !!! [m3video] 11954: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_0] ... [m3video] 11957: IPC_IN_M3 : Create Done !!! [m3video] 11958: ENCODE: Create in progress ... !!! [m3vpss ] SCLR:HEAPID:0 USED:64 [m3vpss ] SCLR:HEAPID:1 USED:5952 [m3vpss ] 11951: SCLR: Create Done !!! [m3vpss ] 11952: IPC_OUT_M3 : Create in progress !!! [m3vpss ] 11953: IPC_OUT_M3 : Create Done !!! [m3video] 12086: ENCODE: Creating CH0 of 2560 x 1920, pitch = (2624, 2624) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ... [host] IpcBitsInLink_tskMain:Entered [host] 5960: IPC_BITS_IN : Create in progress !!! [host] 5960: IPC_BITS_IN : ListMPOpen start !!! [host] 5960: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_29] ... [host] 5961: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_29] ... [host] 5962: IPC_BITS_IN : ListMPOpen done !!! [host] 5963: IPC_BITS_IN : System_linkGetInfo done !!! [host] 5963: IPC_BITS_IN : Create Done !!! [host] 5964: IPC_BITS_OUT : Create in progress !!! [host] ###Bit buff of size from the SR # 1 : 39321600 [host] IPC_BITSOUT:BitBuffer Alloc.PoolID:0,Size:0x2580000 [host] IPCBITSOUTLINK:Translated Addr Virt:0x2daa8000 To Phy:0xbd161000 [host] 5964: IPC_BITS_OUT : Create Done !!! [m3video] ENCLINK_H264:HEAPID:0 USED:13272 [m3video] 12194: ENCODE: Creating CH1 of 2560 x 1920, pitch = (2624, 2624) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ... [m3video] ENCLINK_JPEG:HEAPID:0 USED:4368 [m3video] 12195: ENCODE: All CH Create ... DONE !!! [m3video] ENCLINK:HEAPID:0 USED:17888 [m3video] 12197: ENCODE: Create ... DONE !!! [m3video] 12198: IPC_BITS_OUT : Create in progress !!! [m3video] 12200: IPC_BITS_OUT : Create Done !!! [m3video] 12206: IPC_BITS_IN : Create in progress !!! [m3video] 12206: SYSTEM: Opening ListMP [HOST_IPC_OUT_29] ... [m3video] 12207: SYSTEM: Opening ListMP [HOST_IPC_IN_29] ... [m3video] 12208: SYSTEM: Opening MsgQ [HOST_MSGQ] ... [m3video] 12210: IPC_BITS_IN : Create Done !!! [m3video] 12210: DECODE: Create in progress ... !!! Is TI ready? [m3video] 12634: DECODE: Creating CH0 of 2560 x 1920 [PROGRESSIVE] [NON-TILED ],target bitrate = 10000 Kbps ... [m3vpss ] 12640: IPC_IN_M3 : Create in progress !!! [m3vpss ] 12640: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_0] ... [m3vpss ] 12641: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_0] ... [m3video] DECLINK_JPEG:HEAPID:0 USED:14584 [m3vpss ] 12641: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ... [m3video] 12635: DECODE: Creating CH1 of 2560 x 1920 [PROGRESSIVE] [NON-TILED ],target bitrate = 60000 Kbps ... [m3vpss ] 12644: IPC_IN_M3kernel dc_get_vencinfo r:0 : Create Done !!! [m3video] DECLINK_JPEG:HEAPID:0 USED:14584 [m3vpss ] 12645: SELECT: OUT QUE0: OUT CH0: IN CH0: 2560 x 1920, pitch = (2688, 2688) [PROGRESSIVE] [NON-TILED ] [m3video] 12637: DECODE: All CH Create ... DONE !!! [m3vpss ] 12646: SELECT: OUT QUE1: OUT CH0: IN CH1: 2560 x 1920, pitch = (2688, 2688) [PROGRESSkernel dc_get_vencinfo r:0 IVE] [NON-TILED ] [m3vpss ] 12646: SELECT : Create Done !!! [m3vpss ] 12646: MP_SCLR: Create in progress !!! [m3video] DECLINK:HEAPID:0 USED:29208 [m3vpss ] 12648: MP_SCLR: Configured to use scalar instance 5 !!! [m3video] 12637: DECODE: Create ... DONE !!! [m3vpss ] 12649: MP_SCLR: Create Done !!! [m3video] 12kernel dc_get_vencinfo r:0 638: IPC_OUT_M3 : Create in progress !!! [m3vpss ] 12649: MP_SCLR: Create in progress !!! [m3video] 12639: IPC_OUT_M3 : Create Done !!! [m3vpss ] 12650: MP_SCLR: Configured to use scalar instance 5 !!! [m3vpss ] 12651: MP_SCLR: Create Done !!! [m3vpss ] 12651: IPC_FRAMES_OUT : Create in progress !!! [host] Ikernel dc_get_vencinfo r:0 pcFramesInLink_tskMain:Entered [host] 6413: IPC_FRAMES_IN : Create in progress !!! [host] 6413: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_25] ... [host] 6415: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_25] ... [host] 6418: IPC_FRAMES_IN : Create Done !!! [m3vpss ] 12654: IPC_FRAMES_OUT : Create Done !!! [m3vpss ] 12660: MERGE : Create Done !!! [m3vpss ] 12661: DISPLAY: Create in progress !!! [m3vpss ] DisplayId = 3,DataFormat = 1 [m3vpss ] BP1 displayInstId = 1 [m3vpss ] 12662: DISPLAY: Create Done !!! [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [host] USECASE SETUP DONE [host] ####### begin create MultiCh_MiiS_ControlThead ###### [m3vpss ] 12822: DISPLAY: Start in progress !!! [m3vpss ] 12875: DISPLAY: Start Done !!! [m3vpss ] 12876: DISPLAY: DVO2(BP1) : 37 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!! [m3vpss ] 12681: CAMERA: Start in progress !!! [m3vpss ] 12681: CAMERA: Start Done !!! [host] Application Run Completed [m3vpss ] ISS_CTRL:0xffff0000 [m3vpss ] ISS_CLKCTRL:0xf0000017 [m3vpss ] ISS_CLKSTAT:0xf0000017 [m3vpss ] ISS_PM_STATUS:0x28a2 [m3vpss ] CSI2_COMPLEXIO_CFG:0x6b054321 [m3vpss ] CSI2_COMPLEXIO_IRQSTATUS:0xf0000 [m3vpss ] csi2A_regs->CSI2_CTX_CTRL2_0:0x12f Is TI ready? kernel dc_get_vencinfo r:0 kernel dc_get_vencinfo r:0 [m3vpss ] dcGetkernel dc_get_vencinfo r:0 VencMode retVal:kernel dc_get_vencinfo r:0 0 isVencFound:1kernel dc_get_vencinfo r:0 [m3vpss ] dcGekernel dc_get_vencinfo r:0 tVencMode retValkernel dc_get_vencinfo r:0 :0 isVencFound:1kernel dc_get_vencinfo r:0 [m3vpss ] dcGkernel dc_get_vencinfo r:0 etVencMode retVakernel dc_get_vencinfo r:0 l:0 isVencFound:kernel dc_get_vencinfo r:0 1 [m3vpss ] dckernel dc_get_vencinfo r:0 GetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 numid=28,iface=MIXER,name='HP DAC Playback Volume' ; type=INTEGER,access=rw---R--,values=2,min=0,max=118,step=0 : values=118,118 | dBscale-min=-59.00dB,step=0.50dB,mute=1 ERROR: Module g_file_storage does not exist in /proc/modules mount: mounting /dev/mmcblk0 on /mnt/upgrade failed: No such file or directory mount: mounting /dev/mmcblk0p1 on /mnt/upgrade failed: No such file or directory sbulla: unknown partition table omap_i2c omap_i2c.1: timeout waiting for bus ready I2C (0x30): Read ERROR !!! (reg[0x88], count = 1) [host] [INIT: Entering runlevel: 5 Starting telnet daemon. Starting syslogd/klogd: done __ H�}}}} _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org dm814x-evm ttyO0 Arago 2011.09 dm814x-evm ttyO0 dm814x-evm login: kernel dc_get_vencinfo r:0 VPSS_GRPX : vps_fvid2_setformat r:0 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 omap_i2c omap_i2c.1: timeout waiting for bus ready Unable to write registers #1..#13 GUI shared memory initialized Shared memory: guiview at 716775424 Shared memory: home at offset = 52 Shared memory: cam at offset = 56 Shared memory: disp at offset = 176 Shared memory: statusbar at offset = 308 Shared memory: patient data at offset = 452 Shared memory: patient data at offset = 320 Shared memory: summary at offset = 880 Shared memory: engineering at offset = 884 Shared memory: workpath at offset = 1016 kernel dc_get_vencinfo r:0 VPSS_GRPX : vps_fvid2_setformat r:0 [m3vpss ] dcGetVencMode retVal:0 isVencFound:1 Could not read calibration: "/etc/pointercal" guishm file exists. guishm file exists. omap_i2c omap_i2c.1: timeout waiting for bus ready Unable to write register #3 [host] *** Version 5.00.05 ****** [host] Dark Set Exposure Time 40 [m3vpss ] [sk][I2C][TX] (addr=0x3012) (data=0x8ba) frame time = 48 miis_motor: GUI sent 1002, queue:1 miis_motor: CapDisp got 1002, queue:0 [host] CapDisp Get GUI code 1002 miis_motor: CapDisp sent 20000, queue:1 QtGUI Receives kmiis_motor: GUI got 20000, queue:0 ey event code=53 *** Battery Voltage = 0V status 155 miis_motor: CapDisp sent 20000, queue:1 [host] battery voltage -- -1 ERROR: Module g_file_storage does not exist in /proc/modules QtGUI Receives kmiis_motor: GUI got 20000, queue:0 ey event code=53 miis_motor: CapDisp sent 40000, queue:1 QtGUI Receives kmiis_motor: GUI got 40000, queue:0 ey event code=53 ~ # /opt/ipnc/bin/mem_rdwr.out --rd 5C000084 1 [host] [host] 0x5c000084: [host] F0000017 [host] [host] ~ # ~ # /opt/ipnc/bin/mem_rdwr.out --rd 5C001054 1 [host] [host] 0x5c001054: [host] 000F0000 [host] [host] ~ # [host] Usecase is Active !!! ~ # /opt/ipnc/bin/mem_rdwr.out --rd 5C001074 1 [host] [host] 0x5c001074: [host] 0000012F [host] [host] ~ #
DarkHou