Hi,
We are developing a camera using the DM368 DaVinci Video Processor and AR0330 sensor. The software platform used is IPNC RDK 5.1. We are observing frame loss while streaming video in multiple stream mode. Lost frame count is increasing continuously and is verified with VLC (no issue observed with single stream). Following are the video configurations:-
Primary stream configuration:- Secondary stream configuration:-
Compression - H264 Compression - H264
Resolution - 1080p Resolution - D1
FPS - 25 FPS - 20
Bitrate - 4Mbps Bitrate - 1Mbps
Primary stream FPS is reduced with above configuration. So continuous break is observed in video and bebug print coming in VLC is "core video output debug: picture might be displayed late (missing 6 ms)"
Also attaching video having frame loss issue when camera is connected in NVR. Issue is frequent while streaming in NVR. Kindly give your suggestions.