Resources for Linux fast boot:
Booting Linux IPNC on dm365 in 4.25 (3.5) seconds
Accelerated Linux boot and streaming. Demo for DM365
Booting Linux kernel in 0.5 sec on DM365
SD Card Boot and Flashing Tool for DM355 and DM365
Old post:
The rest thread is about obsolete 4th release of DM355 SD card boot and flash utility:
The utility allows to store boot data on SD card, boot DM355 from it and install software on flash. It can be useful for fast board initialization (comparing to serial restore) without JTAG using only Linux, or not using host computer at all. Root FS contains TI demo applications: encode, decode, encodedecode without data files.
4th release notes:
- Used original UBL ( ublDM355-nand.bin ). It solves demo problems.
- Fixed NAND erase.
- Improved script dm355_sd_boot
- Introduced default configuration dm355_sd.config
- Enlarged root FS and added demo applications without data
- Boot time is 20 sec
You may find full code at: http://www.linuxdriver.co.il/ti/dm355/sd_boot/
Online documentation: http://wiki.davincidsp.com/?title=DM355_SD_card_boot_and_flash_utility
In this release SD formatting performed from evaluation board. Script it reworked accordingly feedback and supports smaller SD without fixes.