Hello all, I have a question related to how to obtain documentation for the display settings for the DM3730CUS100
Problem:
Need documentation supporting timing table for each video support mode: 1280x720 @60 Hz 1280x720 @30 Hz 1920x1080 @30 Hz 1920x1080 @24 Hz Information such as: frame refresh rate vertical pixel vertical front porch vertical sync horizontal pixel horizontal front porch horizontal sync horizontal back porch