Hi,
I have the mistral EVM for 8148 chip. Installed EzSDK_5_05_01_04 on ubuntu LTS.
I am trying to boot DM8148 by taking kernel from tftp and filesystem from nfs.
I have used this bootargs:
setenv bootargs 'console=ttyO0,115200n8 mem=128M noinitrd root=/dev/nfs nfsroot=10.99.14.35:/home_cvic/shabbir/ezsdk_8148/my_filesys,nolock ip=dhcp vram=50M notifyk.vpssm3_sva=0x8DB00000'
But I am not able to boot filesystem through NFS server.
I am attaching log of teraterm.
boot link up on port 0, speed 1000, full duplex Using cpsw device TFTP from server 10.99.14.35; our IP address is 10.99.15.39 Filename 'cvic/ezsdk/uImage'. Load address: 0x81000000 Loading: *################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ############ done Bytes transferred = 2720200 (2981c8 hex) ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2720136 Bytes = 2.6 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (root@eicpu1173) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Wed Dec 26 19:57:34 IST 2012 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8148evm vram size = 52428800 at 0x0 reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8148 2.1 SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19712 Kernel command line: console=ttyO0,115200n8 mem=128M noinitrd root=/dev/nfs nfsroot=10.99.14.35:/home_cvic/shabbir/ezsdk_8148/my_filesys,nolock ip=dhcp vram=50M notifyk.vpssm3_sva=0x8DB00000 PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 78MB = 78MB total Memory: 72884k/72884k available, 58188k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xc8800000 - 0xf8000000 ( 760 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc003c000 ( 208 kB) .text : 0xc003c000 - 0xc0525000 (5028 kB) .data : 0xc0526000 - 0xc0571780 ( 302 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 598.01 BogoMIPS (lpj=2990080) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 NOR: Can't request GPMC CS Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device registered ti81xx_vin device ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xc8820000 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled bio: create slab <bio-0> at 0 vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea2080b registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz pcf857x 1-0021: gpios 128..143 on a pcf8575 regulator: VRTC: 1800 mV regulator: VIO: 1500 mV regulator: VDD1: 600 <--> 1500 mV at 1200 mV regulator: VDD2: 600 <--> 1500 mV at 1200 mV regulator: VDDCTRL: 600 <--> 1400 mV at 1200 mV regulator: LDO1: 1100 <--> 3300 mV at 1800 mV regulator: LDO2: 1100 <--> 3300 mV at 1800 mV regulator: LDO3: 1100 <--> 3300 mV at 3300 mV regulator: LDO4: 1100 <--> 3300 mV at 1800 mV regulator: LDO5: 1100 <--> 3300 mV at 3300 mV regulator: LDO6: 1100 <--> 3300 mV at 3300 mV regulator: LDO7: 1100 <--> 3300 mV at 3300 mV regulator: LDO8: 1100 <--> 3300 mV at 1800 mV tps65910 1-002d: No interrupt support, no core IRQ omap_i2c omap_i2c.3: bus 3 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at c881e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at c8826800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) c 2001-2006 Red Hat, Inc. msgmni has been set to 142 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x1 ahci ahci.0: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc apst scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 omap2-nand driver initializing NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron ) Creating 6 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000020000 : "U-Boot-min" 0x000000020000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x0000006c0000 : "Kernel" 0x0000006c0000-0x00000cee0000 : "File System" 0x00000cee0000-0x000010000000 : "Reserved" davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffc davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown CAN device driver interface CAN bus driver for Bosch D_CAN controller 1.0 d_can d_can: d_can device registered (irq=52, irq_obj=53) usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 usbcore: registered new interface driver cdc_acm cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapters Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice ata1: SATA link down (SStatus 0 SControl 300) qt602240_ts 1-004a: Family ID: 128 Variant ID: 1 Version: 22 Build: 171 qt602240_ts 1-004a: Matrix X Size: 18 Matrix Y Size: 12 Object Num: 17 input: AT42QT602240/ATMXT224 Touchscreen as /devices/platform/omap/omap_i2c.1/i2c-1/1-004a/input/input0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0x8db00000 usbcore: registered new interface driver snd-usb-audio asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok ALSA device list: #0: TI81XX EVM TCP cubic registered NET: Registered protocol family 17 can: controller area network core (rev 20090105 abi 8) NET: Registered protocol family 29 can: raw protocol (rev 20090105) can: broadcast manager protocol (rev 20090105 t) Registering the dns_resolver key type VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. Detected MACID=50:56:63:9c:53:14 omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) mmc0: new high speed SDHC card at address e624 mmcblk0: mmc0:e624 SD08G 7.40 GiB mmcblk0: p1 p2 p3 CPSW phy found : id is : 0x4dd074 CPSW phy found : id is : 0x4dd074 Sending DHCP requests . PHY: 0:01 - Link is Up - 0/Half PHY: 0:01 - Link is Down . PHY: 0:00 - Link is Up - 1000/Full ., OK IP-Config: Got DHCP answer from 192.168.6.59, my address is 10.99.15.39 IP-Config: Complete: device=eth0, addr=10.99.15.39, mask=255.255.252.0, gw=10.99.13.1, host=10.99.15.39, domain=, nis-domain=(none), bootserver=192.168.6.59, rootserver=10.99.14.35, rootpath= VFS: Mounted root (nfs filesystem) on device 0:15. devtmpfs: mounted Freeing init memory: 208K INIT: version 2.86 booting Please wait: booting... Starting udev udevd (70): /proc/70/oom_adj is deprecated, please use /proc/70/oom_score_adj instead. FAT: bogus number of reserved sectors VFS: Can't find a valid FAT filesystem on dev mmcblk0. EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p3): warning: maximal mount count reached, running e2fsck is recommended EXT3-fs (mmcblk0p3): using internal journal EXT3-fs (mmcblk0p3): recovery complete EXT3-fs (mmcblk0p3): mounted filesystem with writeback data mode Root filesystem already rw, not remounting Caching udev devnodes ipv6: disagrees about version of symbol inet_recvmsg ipv6: Unknown symbol inet_recvmsg (err -22) ipv6: disagrees about version of symbol single_release_net ipv6: Unknown symbol single_release_net (err -22) ipv6: disagrees about version of symbol skb_free_datagram ipv6: Unknown symbol skb_free_datagram (err -22) ipv6: disagrees about version of symbol __skb_checksum_complete ipv6: Unknown symbol __skb_checksum_complete (err -22) ipv6: disagrees about version of symbol register_sysctl_paths ipv6: Unknown symbol register_sysctl_paths (err -22) ipv6: disagrees about version of symbol xfrm_inner_extract_output ipv6: Unknown symbol xfrm_inner_extract_output (err -22) ipv6: disagrees about version of symbol skb_free_datagram_locked ipv6: Unknown symbol skb_free_datagram_locked (err -22) ipv6: disagrees about version of symbol sock_i_uid ipv6: Unknown symbol sock_i_uid (err -22) ipv6: disagrees about version of symbol skb_morph ipv6: Unknown symbol skb_morph (err -22) ipv6: disagrees about version of symbol xfrm_user_policy ipv6: Unknown symbol xfrm_user_policy (err -22) ipv6: disagrees about version of symbol skb_copy_bits ipv6: Unknown symbol skb_copy_bits (err -22) ipv6: disagrees about version of symbol tcp_recvmsg ipv6: Unknown symbol tcp_recvmsg (err -22) ipv6: disagrees about version of symbol xfrm_lookup ipv6: Unknown symbol xfrm_lookup (err -22) ipv6: disagrees about version of symbol sock_wfree ipv6: Unknown symbol sock_wfree (err -22) ipv6: disagrees about version of symbol ip_queue_xmit ipv6: Unknown symbol ip_queue_xmit (err -22) ipv6: disagrees about version of symbol dst_discard ipv6: Unknown symbol dst_discard (err -22) ipv6: disagrees about version of symbol skb_put ipv6: Unknown symbol skb_put (err -22) ipv6: disagrees about version of symbol dev_queue_xmit ipv6: Unknown symbol dev_queue_xmit (err -22) ipv6: disagrees about version of symbol __xfrm_lookup ipv6: Unknown symbol __xfrm_lookup (err -22) ipv6: disagrees about version of symbol udp_proc_unregister ipv6: Unknown symbol udp_proc_unregister (err -22) ipv6: disagrees about version of symbol sock_wmalloc ipv6: Unknown symbol sock_wmalloc (err -22) ipv6: disagrees about version of symbol dev_add_pack ipv6: Unknown symbol dev_add_pack (err -22) ipv6: disagrees about version of symbol inet_frags_init ipv6: Unknown symbol inet_frags_init (err -22) ipv6: disagrees about version of symbol nla_reserve ipv6: Unknown symbol nla_reserve (err -22) ipv6: disagrees about version of symbol inet_csk_accept ipv6: Unknown symbol inet_csk_accept (err -22) ipv6: disagrees about version of symbol rtnl_put_cacheinfo ipv6: Unknown symbol rtnl_put_cacheinfo (err -22) ipv6: disagrees about version of symbol __xfrm_decode_session ipv6: Unknown symbol __xfrm_decode_session (err -22) ipv6: disagrees about version of symbol sock_prot_inuse_get ipv6: Unknown symbol sock_prot_inuse_get (err -22) ipv6: disagrees about version of symbol skb_dequeue ipv6: Unknown symbol skb_dequeue (err -22) ipv6: disagrees about version of symbol tcp_v4_send_check ipv6: Unknown symbol tcp_v4_send_check (err -22) ipv6: disagrees about version of symbol skb_segment ipv6: Unknown symbol skb_segment (err -22) ipv6: disagrees about version of symbol tcp_shutdown ipv6: Unknown symbol tcp_shutdown (err -22) ipv6: disagrees about version of symbol sock_common_getsockopt ipv6: Unknown symbol sock_common_getsockopt (err -22) ipv6: disagrees about version of symbol __inet_inherit_port ipv6: Unknown symbol __inet_inherit_port (err -22) ipv6: disagrees about version of symbol tcp_close ipv6: Unknown symbol tcp_close (err -22) ipv6: disagrees about version of symbol tcp_child_process ipv6: Unknown symbol tcp_child_process (err -22) ipv6: disagrees about version of symbol xfrm_state_check_expire ipv6: Unknown symbol xfrm_state_check_expire (err -22) ipv6: disagrees about version of symbol neigh_ifdown ipv6: Unknown symbol neigh_ifdown (err -22) ipv6: disagrees about version of symbol ___pskb_trim ipv6: Unknown symbol ___pskb_trim (err -22) ipv6: disagrees about version of symbol tcp_setsockopt ipv6: Unknown symbol tcp_setsockopt (err -22) ipv6: disagrees about version of symbol seq_open_net ipv6: Unknown symbol seq_open_net (err -22) ipv6: disagrees about version of symbol udp_ioctl ipv6: Unknown symbol udp_ioctl (err -22) ipv6: disagrees about version of symbol skb_copy_and_csum_bits ipv6: Unknown symbol skb_copy_and_csum_bits (err -22) ipv6: disagrees about version of symbol udp_disconnect ipv6: Unknown symbol udp_disconnect (err -22) ipv6: disagrees about version of symbol tcp_enter_memory_pressure ipv6: Unknown symbol tcp_enter_memory_pressure (err -22) ipv6: disagrees about version of symbol dst_destroy ipv6: Unknown symbol dst_destroy (err -22) ipv6: disagrees about version of symbol tcp_gro_receive ipv6: Unknown symbol tcp_gro_receive (err -22) ipv6: disagrees about version of symbol __xfrm_policy_check ipv6: Unknown symbol __xfrm_policy_check (err -22) ipv6: disagrees about version of symbol neigh_update ipv6: Unknown symbol neigh_update (err -22) ipv6: disagrees about version of symbol neigh_sysctl_unregister ipv6: Unknown symbol neigh_sysctl_unregister (err -22) ipv6: disagrees about version of symbol sock_common_setsockopt ipv6: Unknown symbol sock_common_setsockopt (err -22) ipv6: disagrees about version of symbol __xfrm_state_destroy ipv6: Unknown symbol __xfrm_state_destroy (err -22) ipv6: Unknown symbol nf_conntrack_destroy (err 0) ipv6: disagrees about version of symbol neigh_parms_alloc ipv6: Unknown symbol neigh_parms_alloc (err -22) ipv6: disagrees about version of symbol udp_lib_unhash ipv6: Unknown symbol udp_lib_unhash (err -22) ipv6: disagrees about version of symbol __pneigh_lookup ipv6: Unknown symbol __pneigh_lookup (err -22) ipv6: disagrees about version of symbol skb_copy_datagram_iovec ipv6: Unknown symbol skb_copy_datagram_iovec (err -22) ipv6: disagrees about version of symbol __dev_get_by_name ipv6: Unknown symbol __dev_get_by_name (err -22) ipv6: disagrees about version of symbol inet6_lookup ipv6: Unknown symbol inet6_lookup (err -22) ipv6: disagrees about version of symbol tcp_initialize_rcv_mss ipv6: Unknown symbol tcp_initialize_rcv_mss (err -22) ipv6: disagrees about version of symbol pskb_expand_head ipv6: Unknown symbol pskb_expand_head (err -22) ipv6: disagrees about version of symbol register_pernet_subsys ipv6: Unknown symbol register_pernet_subsys (err -22) ipv6: disagrees about version of symbol sk_stream_write_space ipv6: Unknown symbol sk_stream_write_space (err -22) ipv6: disagrees about version of symbol tcp_disconnect ipv6: Unknown symbol tcp_disconnect (err -22) ipv6: disagrees about version of symbol inet_sock_destruct ipv6: Unknown symbol inet_sock_destruct (err -22) ipv6: disagrees about version of symbol sock_alloc_send_skb ipv6: Unknown symbol sock_alloc_send_skb (err -22) ipv6: disagrees about version of symbol xfrm_policy_unregister_afinfo ipv6: Unknown symbol xfrm_policy_unregister_afinfo (err -22) ipv6: disagrees about version of symbol tcp_proc_register ipv6: Unknown symbol tcp_proc_register (err -22) ipv6: disagrees about version of symbol sock_kmalloc ipv6: Unknown symbol sock_kmalloc (err -22) ipv6: disagrees about version of symbol tcp_tso_segment ipv6: Unknown symbol tcp_tso_segment (err -22) ipv6: disagrees about version of symbol tcp_v4_syn_recv_sock ipv6: Unknown symbol tcp_v4_syn_recv_sock (err -22) ipv6: disagrees about version of symbol inet_frag_destroy ipv6: Unknown symbol inet_frag_destroy (err -22) ipv6: disagrees about version of symbol tcp_init_congestion_ops ipv6: Unknown symbol tcp_init_congestion_ops (err -22) ipv6: disagrees about version of symbol inet_stream_connect ipv6: Unknown symbol inet_stream_connect (err -22) ipv6: disagrees about version of symbol tcp_proc_unregister ipv6: Unknown symbol tcp_proc_unregister (err -22) ipv6: disagrees about version of symbol pneigh_lookup ipv6: Unknown symbol pneigh_lookup (err -22) ipv6: disagrees about version of symbol proto_unregister ipv6: Unknown symbol proto_unregister (err -22) ipv6: disagrees about version of symbol kfree_skb ipv6: Unknown symbol kfree_skb (err -22) ipv6: disagrees about version of symbol sock_register ipv6: Unknown symbol sock_register (err -22) ipv6: disagrees about version of symbol datagram_poll ipv6: Unknown symbol datagram_poll (err -22) ipv6: disagrees about version of symbol sock_get_timestampns ipv6: Unknown symbol sock_get_timestampns (err -22) ipv6: disagrees about version of symbol unregister_sysctl_table ipv6: Unknown symbol unregister_sysctl_table (err -22) ipv6: disagrees about version of symbol inet_frag_evictor ipv6: Unknown symbol inet_frag_evictor (err -22) ipv6: disagrees about version of symbol tcp_getsockopt ipv6: Unknown symbol tcp_getsockopt (err -22) ipv6: disagrees about version of symbol ipv6_skip_exthdr ipv6: Unknown symbol ipv6_skip_exthdr (err -22) ipv6: disagrees about version of symbol sk_release_kernel ipv6: Unknown symbol sk_release_kernel (err -22) ipv6: disagrees about version of symbol udp_lib_get_port ipv6: Unknown symbol udp_lib_get_port (err -22) ipv6: disagrees about version of symbol neigh_create ipv6: Unknown symbol neigh_create (err -22) ipv6: disagrees about version of symbol tcp_sync_mss ipv6: Unknown symbol tcp_sync_mss (err -22) ipv6: disagrees about version of symbol inet_twsk_purge ipv6: Unknown symbol inet_twsk_purge (err -22) ipv6: disagrees about version of symbol __alloc_skb ipv6: Unknown symbol __alloc_skb (err -22) ipv6: disagrees about version of symbol udp_lib_getsockopt ipv6: Unknown symbol udp_lib_getsockopt (err -22) ipv6: disagrees about version of symbol inet_release ipv6: Unknown symbol inet_release (err -22) ipv6: disagrees about version of symbol udp_poll ipv6: Unknown symbol udp_poll (err -22) ipv6: disagrees about version of symbol __sk_dst_check ipv6: Unknown symbol __sk_dst_check (err -22) ipv6: disagrees about version of symbol sk_reset_timer ipv6: Unknown symbol sk_reset_timer (err -22) ipv6: disagrees about version of symbol inet_dgram_ops ipv6: Unknown symbol inet_dgram_ops (err -22) ipv6: disagrees about version of symbol rtnl_set_sk_err ipv6: Unknown symbol rtnl_set_sk_err (err -22) ipv6: disagrees about version of symbol proto_register ipv6: Unknown symbol proto_register (err -22) ipv6: disagrees about version of symbol __secpath_destroy ipv6: Unknown symbol __secpath_destroy (err -22) ipv6: disagrees about version of symbol neigh_table_clear ipv6: Unknown symbol neigh_table_clear (err -22) ipv6: Unknown symbol nf_unregister_afinfo (err 0) ipv6: disagrees about version of symbol __sock_recv_ts_and_drops ipv6: Unknown symbol __sock_recv_ts_and_drops (err -22) ipv6: disagrees about version of symbol rtnl_unicast ipv6: Unknown symbol rtnl_unicast (err -22) ipv6: disagrees about version of symbol tcp_v4_remember_stamp ipv6: Unknown symbol tcp_v4_remember_stamp (err -22) ipv6: disagrees about version of symbol inet_stream_ops ipv6: Unknown symbol inet_stream_ops (err -22) ipv6: disagrees about version of symbol inet_ctl_sock_create ipv6: Unknown symbol inet_ctl_sock_create (err -22) ipv6: disagrees about version of symbol dev_open ipv6: Unknown symbol dev_open (err -22) ipv6: disagrees about version of symbol udp_proc_register ipv6: Unknown symbol udp_proc_register (err -22) ipv6: disagrees about version of symbol inet_csk_get_port ipv6: Unknown symbol inet_csk_get_port (err -22) ipv6: disagrees about version of symbol __sock_recv_timestamp ipv6: Unknown symbol __sock_recv_timestamp (err -22) ipv6: disagrees about version of symbol sock_kfree_s ipv6: Unknown symbol sock_kfree_s (err -22) ipv6: disagrees about version of symbol __dev_get_by_index ipv6: Unknown symbol __dev_get_by_index (err -22) ipv6: disagrees about version of symbol raw_hash_sk ipv6: Unknown symbol raw_hash_sk (err -22) ipv6: disagrees about version of symbol inet_accept ipv6: Unknown symbol inet_accept (err -22) ipv6: disagrees about version of symbol init_net ipv6: Unknown symbol init_net (err -22) ipv6: disagrees about version of symbol noop_qdisc ipv6: Unknown symbol noop_qdisc (err -22) ipv6: disagrees about version of symbol sk_dst_check ipv6: Unknown symbol sk_dst_check (err -22) ipv6: disagrees about version of symbol tcp_v4_do_rcv ipv6: Unknown symbol tcp_v4_do_rcv (err -22) ipv6: disagrees about version of symbol inet6_hash_connect ipv6: Unknown symbol inet6_hash_connect (err -22) ipv6: disagrees about version of symbol tcp_timewait_state_process ipv6: Unknown symbol tcp_timewait_state_process (err -22) ipv6: disagrees about version of symbol lock_sock_fast ipv6: Unknown symbol lock_sock_fast (err -22) ipv6: disagrees about version of symbol udp_prot ipv6: Unknown symbol udp_prot (err -22) ipv6: disagrees about version of symbol dev_remove_pack ipv6: Unknown symbol dev_remove_pack (err -22) ipv6: disagrees about version of symbol tcp_death_row ipv6: Unknown symbol tcp_death_row (err -22) ipv6: disagrees about version of symbol seq_release_net ipv6: Unknown symbol seq_release_net (err -22) ipv6: disagrees about version of symbol raw_seq_open ipv6: Unknown symbol raw_seq_open (err -22) ipv6: disagrees about version of symbol inet_shutdown ipv6: Unknown symbol inet_shutdown (err -22) ipv6: disagrees about version of symbol dev_get_by_index ipv6: Unknown symbol dev_get_by_index (err -22) ipv6: disagrees about version of symbol ipv4_specific ipv6: Unknown symbol ipv4_specific (err -22) ipv6: disagrees about version of symbol tcp_ioctl ipv6: Unknown symbol tcp_ioctl (err -22) ipv6: disagrees about version of symbol register_net_sysctl_table ipv6: Unknown symbol register_net_sysctl_table (err -22) ipv6: disagrees about version of symbol sk_free ipv6: Unknown symbol sk_free (err -22) ipv6: disagrees about version of symbol skb_store_bits ipv6: Unknown symbol skb_store_bits (err -22) ipv6: disagrees about version of symbol dev_get_by_index_rcu ipv6: Unknown symbol dev_get_by_index_rcu (err -22) ipv6: disagrees about version of symbol sock_no_accept ipv6: Unknown symbol sock_no_accept (err -22) ipv6: disagrees about version of symbol __xfrm_route_forward ipv6: Unknown symbol __xfrm_route_forward (err -22) ipv6: disagrees about version of symbol skb_push ipv6: Unknown symbol skb_push (err -22) ipv6: disagrees about version of symbol tcp_set_state ipv6: Unknown symbol tcp_set_state (err -22) ipv6: disagrees about version of symbol sock_no_listen ipv6: Unknown symbol sock_no_listen (err -22) ipv6: disagrees about version of symbol inet_frags_exit_net ipv6: Unknown symbol inet_frags_exit_net (err -22) ipv6: disagrees about version of symbol xfrm_input ipv6: Unknown symbol xfrm_input (err -22) ipv6: disagrees about version of symbol inet_frags_fini ipv6: Unknown symbol inet_frags_fini (err -22) ipv6: disagrees about version of symbol neigh_connected_output ipv6: Unknown symbol neigh_connected_output (err -22) ipv6: disagrees about version of symbol nla_put ipv6: Unknown symbol nla_put (err -22) ipv6: disagrees about version of symbol dev_mc_del ipv6: Unknown symbol dev_mc_del (err -22) ipv6: disagrees about version of symbol skb_kill_datagram ipv6: Unknown symbol skb_kill_datagram (err -22) ipv6: disagrees about version of symbol sock_prot_inuse_add ipv6: Unknown symbol sock_prot_inuse_add (err -22) ipv6: disagrees about version of symbol inet_csk_delete_keepalive_timer ipv6: Unknown symbol inet_csk_delete_keepalive_timer (err -22) ipv6: disagrees about version of symbol tcp_connect ipv6: Unknown symbol tcp_connect (err -22) ipv6: disagrees about version of symbol __skb_warn_lro_forwarding ipv6: Unknown symbol __skb_warn_lro_forwarding (err -22) ipv6: disagrees about version of symbol tcp_mtup_init ipv6: Unknown symbol tcp_mtup_init (err -22) ipv6: disagrees about version of symbol proc_net_remove ipv6: Unknown symbol proc_net_remove (err -22) ipv6: disagrees about version of symbol skb_copy_and_csum_datagram_iovec ipv6: Unknown symbol skb_copy_and_csum_datagram_iovec (err -22) ipv6: disagrees about version of symbol __skb_recv_datagram ipv6: Unknown symbol __skb_recv_datagram (err -22) ipv6: disagrees about version of symbol lock_sock_nested ipv6: Unknown symbol lock_sock_nested (err -22) ipv6: disagrees about version of symbol inet_addr_type ipv6: Unknown symbol inet_addr_type (err -22) ipv6: disagrees about version of symbol tcp_rcv_established ipv6: Unknown symbol tcp_rcv_established (err -22) ipv6: disagrees about version of symbol udp_flush_pending_frames ipv6: Unknown symbol udp_flush_pending_frames (err -22) ipv6: disagrees about version of symbol skb_append_datato_frags ipv6: Unknown symbol skb_append_datato_frags (err -22) ipv6: disagrees about version of symbol tcp_simple_retransmit ipv6: Unknown symbol tcp_simple_retransmit (err -22) ipv6: disagrees about version of symbol single_open_net ipv6: Unknown symbol single_open_net (err -22) ipv6: disagrees about version of symbol neigh_resolve_output ipv6: Unknown symbol neigh_resolve_output (err -22) ipv6: disagrees about version of symbol tcp_make_synack ipv6: Unknown symbol tcp_make_synack (err -22) ipv6: disagrees about version of symbol udp_sendmsg ipv6: Unknown symbol udp_sendmsg (err -22) ipv6: disagrees about version of symbol sk_alloc ipv6: Unknown symbol sk_alloc (err -22) ipv6: disagrees about version of symbol inet_sendpage ipv6: Unknown symbol inet_sendpage (err -22) ipv6: disagrees about version of symbol __inet6_lookup_established ipv6: Unknown symbol __inet6_lookup_established (err -22) ipv6: disagrees about version of symbol tcp_create_openreq_child ipv6: Unknown symbol tcp_create_openreq_child (err -22) ipv6: disagrees about version of symbol unregister_pernet_subsys ipv6: Unknown symbol unregister_pernet_subsys (err -22) ipv6: disagrees about version of symbol skb_checksum ipv6: Unknown symbol skb_checksum (err -22) ipv6: disagrees about version of symbol inet_csk_reset_keepalive_timer ipv6: Unknown symbol inet_csk_reset_keepalive_timer (err -22) ipv6: disagrees about version of symbol sock_no_socketpair ipv6: Unknown symbol sock_no_socketpair (err -22) ipv6: disagrees about version of symbol netif_rx_ni ipv6: Unknown symbol netif_rx_ni (err -22) ipv6: disagrees about version of symbol tcp_init_xmit_timers ipv6: Unknown symbol tcp_init_xmit_timers (err -22) ipv6: disagrees about version of symbol ip4_datagram_connect ipv6: Unknown symbol ip4_datagram_connect (err -22) ipv6: disagrees about version of symbol skb_queue_purge ipv6: Unknown symbol skb_queue_purge (err -22) ipv6: disagrees about version of symbol tcp_parse_options ipv6: Unknown symbol tcp_parse_options (err -22) ipv6: disagrees about version of symbol sock_no_mmap ipv6: Unknown symbol sock_no_mmap (err -22) ipv6: disagrees about version of symbol dev_get_by_flags_rcu ipv6: Unknown symbol dev_get_by_flags_rcu (err -22) ipv6: disagrees about version of symbol tcp_twsk_unique ipv6: Unknown symbol tcp_twsk_unique (err -22) ipv6: disagrees about version of symbol tcp_hashinfo ipv6: Unknown symbol tcp_hashinfo (err -22) ipv6: disagrees about version of symbol tcp_sendmsg ipv6: Unknown symbol tcp_sendmsg (err -22) ipv6: disagrees about version of symbol sock_get_timestamp ipv6: Unknown symbol sock_get_timestamp (err -22) ipv6: disagrees about version of symbol __pskb_pull_tail ipv6: Unknown symbol __pskb_pull_tail (err -22) ipv6: Unknown symbol nf_setsockopt (err 0) ipv6: disagrees about version of symbol sock_no_sendpage ipv6: Unknown symbol sock_no_sendpage (err -22) ipv6: disagrees about version of symbol xrlim_allow ipv6: Unknown symbol xrlim_allow (err -22) ipv6: disagrees about version of symbol ip_cmsg_recv ipv6: Unknown symbol ip_cmsg_recv (err -22) ipv6: disagrees about version of symbol dev_mc_add ipv6: Unknown symbol dev_mc_add (err -22) ipv6: disagrees about version of symbol inet_frag_find ipv6: Unknown symbol inet_frag_find (err -22) ipv6: disagrees about version of symbol sock_common_recvmsg ipv6: Unknown symbol sock_common_recvmsg (err -22) ipv6: Unknown symbol nf_register_afinfo (err 0) ipv6: disagrees about version of symbol ip_generic_getfrag ipv6: Unknown symbol ip_generic_getfrag (err -22) ipv6: disagrees about version of symbol tcp_twsk_destructor ipv6: Unknown symbol tcp_twsk_destructor (err -22) ipv6: disagrees about version of symbol inet_dgram_connect ipv6: Unknown symbol inet_dgram_connect (err -22) ipv6: disagrees about version of symbol __inet6_hash ipv6: Unknown symbol __inet6_hash (err -22) ipv6: disagrees about version of symbol skb_trim ipv6: Unknown symbol skb_trim (err -22) ipv6: Unknown symbol nf_hook_slow (err 0) ipv6: disagrees about version of symbol sock_queue_err_skb ipv6: Unknown symbol sock_queue_err_skb (err -22) ipv6: disagrees about version of symbol __dst_free ipv6: Unknown symbol __dst_free (err -22) ipv6: disagrees about version of symbol sk_common_release ipv6: Unknown symbol sk_common_release (err -22) ipv6: disagrees about version of symbol proc_net_fops_create ipv6: Unknown symbol proc_net_fops_create (err -22) ipv6: disagrees about version of symbol neigh_parms_release ipv6: Unknown symbol neigh_parms_release (err -22) ipv6: disagrees about version of symbol dst_alloc ipv6: Unknown symbol dst_alloc (err -22) ipv6: disagrees about version of symbol tcp_check_req ipv6: Unknown symbol tcp_check_req (err -22) ipv6: disagrees about version of symbol skb_realloc_headroom ipv6: Unknown symbol skb_realloc_headroom (err -22) ipv6: disagrees about version of symbol raw_unhash_sk ipv6: Unknown symbol raw_unhash_sk (err -22) ipv6: disagrees about version of symbol sock_rfree ipv6: Unknown symbol sock_rfree (err -22) ipv6: disagrees about version of symbol xfrm_state_unregister_afinfo ipv6: Unknown symbol xfrm_state_unregister_afinfo (err -22) ipv6: disagrees about version of symbol sock_i_ino ipv6: Unknown symbol sock_i_ino (err -22) ipv6: disagrees about version of symbol inet_sk_rebuild_header ipv6: Unknown symbol inet_sk_rebuild_header (err -22) ipv6: disagrees about version of symbol neigh_destroy ipv6: Unknown symbol neigh_destroy (err -22) ipv6: disagrees about version of symbol neigh_changeaddr ipv6: Unknown symbol neigh_changeaddr (err -22) ipv6: disagrees about version of symbol inet_sendmsg ipv6: Unknown symbol inet_sendmsg (err -22) ipv6: disagrees about version of symbol xfrm_dst_ifdown ipv6: Unknown symbol xfrm_dst_ifdown (err -22) ipv6: disagrees about version of symbol udp_lib_setsockopt ipv6: Unknown symbol udp_lib_setsockopt (err -22) ipv6: Unknown symbol nf_hooks (err 0) ipv6: Unknown symbol nf_ct_attach (err 0) ipv6: disagrees about version of symbol ip_queue_rcv_skb ipv6: Unknown symbol ip_queue_rcv_skb (err -22) ipv6: disagrees about version of symbol skb_recv_datagram ipv6: Unknown symbol skb_recv_datagram (err -22) ipv6: disagrees about version of symbol tcp_v4_destroy_sock ipv6: Unknown symbol tcp_v4_destroy_sock (err -22) ipv6: disagrees about version of symbol pneigh_enqueue ipv6: Unknown symbol pneigh_enqueue (err -22) ipv6: disagrees about version of symbol neigh_table_init ipv6: Unknown symbol neigh_table_init (err -22) ipv6: disagrees about version of symbol rtnl_notify ipv6: Unknown symbol rtnl_notify (err -22) ipv6: disagrees about version of symbol __rtnl_register ipv6: Unknown symbol __rtnl_register (err -22) ipv6: disagrees about version of symbol tcp_syn_ack_timeout ipv6: Unknown symbol tcp_syn_ack_timeout (err -22) ipv6: disagrees about version of symbol register_net_sysctl_rotable ipv6: Unknown symbol register_net_sysctl_rotable (err -22) ipv6: disagrees about version of symbol skb_clone ipv6: Unknown symbol skb_clone (err -22) ipv6: disagrees about version of symbol tcp_gro_complete ipv6: Unknown symbol tcp_gro_complete (err -22) ipv6: Unknown symbol nf_getsockopt (err 0) ipv6: disagrees about version of symbol dst_release ipv6: Unknown symbol dst_release (err -22) ipv6: disagrees about version of symbol tcp_sendpage ipv6: Unknown symbol tcp_sendpage (err -22) ipv6: disagrees about version of symbol xfrm_state_lookup_byaddr ipv6: Unknown symbol xfrm_state_lookup_byaddr (err -22) ipv6: disagrees about version of symbol tcp_v4_conn_request ipv6: Unknown symbol tcp_v4_conn_request (err -22) ipv6: disagrees about version of symbol inet_twsk_deschedule ipv6: Unknown symbol inet_twsk_deschedule (err -22) ipv6: disagrees about version of symbol udp_lib_rehash ipv6: Unknown symbol udp_lib_rehash (err -22) ipv6: disagrees about version of symbol rtnetlink_put_metrics ipv6: Unknown symbol rtnetlink_put_metrics (err -22) ipv6: disagrees about version of symbol tcp_rcv_state_process ipv6: Unknown symbol tcp_rcv_state_process (err -22) ipv6: disagrees about version of symbol tcp_done ipv6: Unknown symbol tcp_done (err -22) ipv6: disagrees about version of symbol sk_setup_caps ipv6: Unknown symbol sk_setup_caps (err -22) ipv6: disagrees about version of symbol __skb_checksum_complete_head ipv6: Unknown symbol __skb_checksum_complete_head (err -22) ipv6: disagrees about version of symbol unregister_net_sysctl_table ipv6: Unknown symbol unregister_net_sysctl_table (err -22) ipv6: disagrees about version of symbol inet6_lookup_listener ipv6: Unknown symbol inet6_lookup_listener (err -22) ipv6: disagrees about version of symbol dev_disable_lro ipv6: Unknown symbol dev_disable_lro (err -22) ipv6: disagrees about version of symbol neigh_sysctl_register ipv6: Unknown symbol neigh_sysctl_register (err -22) ipv6: disagrees about version of symbol inet_twsk_put ipv6: Unknown symbol inet_twsk_put (err -22) ipv6: disagrees about version of symbol inet_unhash ipv6: Unknown symbol inet_unhash (err -22) ipv6: disagrees about version of symbol dev_get_flags ipv6: Unknown symbol dev_get_flags (err -22) ipv6: disagrees about version of symbol tcp_poll ipv6: Unknown symbol tcp_poll (err -22) ipv6: disagrees about version of symbol tcp_prot ipv6: Unknown symbol tcp_prot (err -22) ipv6: disagrees about version of symbol xfrm_policy_register_afinfo ipv6: Unknown symbol xfrm_policy_register_afinfo (err -22) ipv6: disagrees about version of symbol xfrm_output ipv6: Unknown symbol xfrm_output (err -22) ipv6: disagrees about version of symbol udplite_prot ipv6: Unknown symbol udplite_prot (err -22) ipv6: disagrees about version of symbol sk_filter ipv6: Unknown symbol sk_filter (err -22) ipv6: disagrees about version of symbol inet_listen ipv6: Unknown symbol inet_listen (err -22) ipv6: disagrees about version of symbol inet_frag_kill ipv6: Unknown symbol inet_frag_kill (err -22) ipv6: disagrees about version of symbol __kfree_skb ipv6: Unknown symbol __kfree_skb (err -22) ipv6: disagrees about version of symbol tcp_splice_read ipv6: Unknown symbol tcp_splice_read (err -22) ipv6: disagrees about version of symbol sock_init_data ipv6: Unknown symbol sock_init_data (err -22) ipv6: disagrees about version of symbol tcp_v4_connect ipv6: Unknown symbol tcp_v4_connect (err -22) ipv6: disagrees about version of symbol sk_prot_clear_portaddr_nulls ipv6: Unknown symbol sk_prot_clear_portaddr_nulls (err -22) ipv6: disagrees about version of symbol neigh_lookup ipv6: Unknown symbol neigh_lookup (err -22) ipv6: disagrees about version of symbol xfrm_state_register_afinfo ipv6: Unknown symbol xfrm_state_register_afinfo (err -22) ipv6: disagrees about version of symbol release_sock ipv6: Unknown symbol release_sock (err -22) ipv6: disagrees about version of symbol secpath_dup ipv6: Unknown symbol secpath_dup (err -22) ALSA: Restoring mixer settings... NOT configuring network interfaces: / is an NFS mount No state is present for card EVM Found hardware: "" "" "" "" "" Hardware is initialized using a generic method No state is present for card EVM Wed Oct 10 15:52:00 UTC 2012 INIT: Entering runlevel: 5 Loading HDVICP2 Firmware DM814X prcm_config_app version: 2.0.0.1 Doing PRCM settings... PRCM for IVHD0 is in Progress, Please wait..... BW Phy Addr : 0x48180600 Data : 0x00000001 AW Phy Addr : 0x48180600 Data : 0x00000002 Phy Addr : 0x48180c04 Data : 0x00000037 BW Phy Addr : 0x48180620 Data : 0x00070000 AW Phy Addr : 0x48180620 Data : 0x00050002 BW Phy Addr : 0x48180624 Data : 0x00030000 AW Phy Addr : 0x48180624 Data : 0x00010002 Phy Addr : 0x48180600 Data : 0x00000102 BW Phy Addr : 0x48180c10 Data : 0x00000007 AW Phy Addr : 0x48180c10 Data : 0x00000003 Phy Addr : 0x48180c14 Data : 0x00000004 BW Phy Addr : 0x58088000 Data : 0x53ea590f AW Phy Addr : 0x58088000 Data : 0xeafffffe BW Phy Addr : 0x58098000 Data : 0xf4d10a35 AW Phy Addr : 0x58098000 Data : 0xeafffffe BW Phy Addr : 0x48180c10 Data : 0x00000003 AW Phy Addr : 0x48180c10 Data : 0x00000000 Phy Addr : 0x48180c14 Data : 0x00000007 PRCM for IVHD0 is Done Successfully PRCM Initialization completed SysLink version : 2.20.00.14 SysLink module created on Date:Oct 10 2012 Time:14:49:49 FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader <Processor Id> <Location of Firmware> <start|stop> [-mmap <memory_map_file>] [-i2c <0|1>] ===Mandatory arguments=== <Processor Id> 0: DSP, 1: Video-M3, 2: Vpss-M3 <Location of Firmware> firmware binary file <start|stop> to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 1 start Successful Loading HDVPSS Firmware FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader <Processor Id> <Location of Firmware> <start|stop> [-mmap <memory_map_file>] [-i2c <0|1>] ===Mandatory arguments=== <Processor Id> 0: DSP, 1: Video-M3, 2: Vpss-M3 <Location of Firmware> firmware binary file <start|stop> to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1 FIRMWARE: 2 start Successful notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 VPSS_CORE : Failed to init fvid2 interface, vpss: probe of vpss failed with error -22 VPSS_CORE : failed to register ti81xx-vpss driver FATAL: Error inserting vpss (/lib/modules/2.6.37/kernel/drivers/video/ti81xx/vpss/vpss.ko): No such device notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 VPSS_CORE : Failed to init fvid2 interface, vpss: probe of vpss failed with error -22 VPSS_CORE : failed to register ti81xx-vpss driver FATAL: Error inserting ti81xxfb (/lib/modules/2.6.37/kernel/drivers/video/ti81xx/ti81xxfb/ti81xxfb.ko): No such device Configuring fb0 to LCD /etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 55: can't create /sys/devices/platform/vpss/graphics0/nodes: nonexistent directory /etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 55: can't create /sys/devices/platform/vpss/display1/enabled: nonexistent directory /etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 55: can't create /sys/devices/platform/vpss/display1/timings: nonexistent directory /etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 55: can't create /notify_shm_drv_sendevent failed! status = 0xfffffff0sys/devices/plat notify_send_event failed! status = 0xfffffff0form/vpss/display1/output: nonexistent directory /etc/init.d/rc: /etc/rc5.d/S01load-hd-firmware.sh: line 55: can't create /sys/devices/platform/vpss/display1/enabled: nonexistent directory open /dev/fb0: No such file or directory notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0 notify_shm_drv_sendevent failed! status = 0xfffffff0 notify_send_event failed! status = 0xfffffff0
Seeking quick response.
Thanks in advance,
Shabbir Limdiwala