Hi All,
I am working on Mistral TI DM8148 EVM with DVR RDK4.1
In MCFW demos changed one of the application to perform single channel capture and display.
As per logs its clear that no frames are being captured.
Please find the attached log file,tvp7002 configuration file and my application files.
./init.sh
./load.sh
./tvp_7002.sh(720p60)
./run.sh
I am using i2cset utility to write to TVP7002 registers.Please suggest me if i am dong anything wrong.
Thanks in advance.
Regards,
Kiran S Patil
U-Boot 2010.06 (Oct 23 2013 - 12:52:42) TI8148-GP rev 2.1 L3 clk : 200MHz IVA clk : 410MHz ISS clk : 480MHz DSP clk : 750MHz DSS clk : 200MHz ARM clk : 720MHz DDR clk : 480MHz ------------ PLL Settings -------------- OSC_0_FREQ : 20MHz MODENA_N : 1 MODENA_M : 72 MODENA_M2 : 1 L3_N : 19 L3_M : 800 L3_M2 : 4 DSP_N : 19 DSP_M : 750 DSP_M2 : 1 DSS_N : 19 DSS_M : 800 DSS_M2 : 4 IVA_N : 19 IVA_M : 820 IVA_M2 : 2 ISS_N : 19 ISS_M : 960 ISS_M2 : 2 USB_N : 19 USB_M : 960 USB_M2 : 5 DCO_HS2_MIN : 500 DCO_HS2_MAX : 1000 DCO_HS1_MIN : 1000 DCO_HS1_MAX : 2000 SELFREQDCO_HS2 : 2049 SELFREQDCO_HS1 : 4097 --------- DDR PLL ---------- DDR_N : 0x13 DDR_M : 0x3C0 DDR_M2 : 0x2 ----------EMIF Timings (identical for 0 & 1)------- DDR3_EMIF_READ_LATENCY : 0x170209 DDR3_EMIF_TIM1 : 0xAAAD4DB DDR3_EMIF_TIM2 : 0x682F7FDA DDR3_EMIF_TIM3 : 0x501F82BF DDR3_EMIF_REF_CTRL : 0xC30 DDR3_EMIF_SDRAM_CONFIG : 0x61C011B2 DDR3_EMIF_SDRAM_ZQCR : 0x50074BE1 ----------SW LEVEL Info (EMIF 0) ------- DDR3_PHY_RD_DQS_CS0_BYTE0: 0x00000038 DDR3_PHY_RD_DQS_CS0_BYTE1: 0x00000037 DDR3_PHY_RD_DQS_CS0_BYTE2: 0x00000032 DDR3_PHY_RD_DQS_CS0_BYTE3: 0x00000031 DDR3_PHY_WR_DQS_CS0_BYTE0: 0x00000043 DDR3_PHY_WR_DQS_CS0_BYTE1: 0x00000044 DDR3_PHY_WR_DQS_CS0_BYTE2: 0x00000053 DDR3_PHY_WR_DQS_CS0_BYTE3: 0x00000050 DDR3_PHY_RD_DQS_GATE_CS0_BYTE0: 0x000000E4 DDR3_PHY_RD_DQS_GATE_CS0_BYTE1: 0x00000111 DDR3_PHY_RD_DQS_GATE_CS0_BYTE2: 0x00000112 DDR3_PHY_RD_DQS_GATE_CS0_BYTE3: 0x0000013D DDR3_PHY_WR_DATA_CS0_BYTE0: 0x00000085 DDR3_PHY_WR_DATA_CS0_BYTE1: 0x00000083 DDR3_PHY_WR_DATA_CS0_BYTE2: 0x00000085 DDR3_PHY_WR_DATA_CS0_BYTE3: 0x0000007F ----------SW LEVEL Info (EMIF 1) ------- DDR3_PHY_RD_DQS_CS0_BYTE0: 0x0000003A DDR3_PHY_RD_DQS_CS0_BYTE1: 0x00000036 DDR3_PHY_RD_DQS_CS0_BYTE2: 0x00000037 DDR3_PHY_RD_DQS_CS0_BYTE3: 0x00000033 DDR3_PHY_WR_DQS_CS0_BYTE0: 0x00000049 DDR3_PHY_WR_DQS_CS0_BYTE1: 0x0000004E DDR3_PHY_WR_DQS_CS0_BYTE2: 0x00000054 DDR3_PHY_WR_DQS_CS0_BYTE3: 0x00000050 DDR3_PHY_RD_DQS_GATE_CS0_BYTE0: 0x000000D3 DDR3_PHY_RD_DQS_GATE_CS0_BYTE1: 0x000000F7 DDR3_PHY_RD_DQS_GATE_CS0_BYTE2: 0x00000109 DDR3_PHY_RD_DQS_GATE_CS0_BYTE3: 0x00000135 DDR3_PHY_WR_DATA_CS0_BYTE0: 0x0000008A DDR3_PHY_WR_DATA_CS0_BYTE1: 0x00000080 DDR3_PHY_WR_DATA_CS0_BYTE2: 0x0000007F DDR3_PHY_WR_DATA_CS0_BYTE3: 0x00000085 DRAM: 1 GiB NAND: HW ECC BCH8 Selected 256 MiB Using default environment The 2nd stage U-Boot will now be auto-loaded Please do not interrupt the countdown till TI8148_EVM prompt if 2nd stage is already flashed Hit any key to stop autoboot: 3 2 1 0 NAND read: device 0 offset 0x20000, size 0x40000 262144 bytes read: OK ## Starting application at 0x81000000 ... U-Boot 2010.06 (Oct 23 2013 - 12:56:58) TI8148-GP rev 2.1 L3 clk : 200MHz IVA clk : 410MHz ISS clk : 480MHz DSP clk : 750MHz DSS clk : 200MHz ARM clk : 720MHz DDR clk : 480MHz ------------ PLL Settings -------------- OSC_0_FREQ : 20MHz MODENA_N : 1 MODENA_M : 72 MODENA_M2 : 1 L3_N : 19 L3_M : 800 L3_M2 : 4 DSP_N : 19 DSP_M : 750 DSP_M2 : 1 DSS_N : 19 DSS_M : 800 DSS_M2 : 4 IVA_N : 19 IVA_M : 820 IVA_M2 : 2 ISS_N : 19 ISS_M : 960 ISS_M2 : 2 USB_N : 19 USB_M : 960 USB_M2 : 5 DCO_HS2_MIN : 500 DCO_HS2_MAX : 1000 DCO_HS1_MIN : 1000 DCO_HS1_MAX : 2000 SELFREQDCO_HS2 : 2049 SELFREQDCO_HS1 : 4097 --------- DDR PLL ---------- DDR_N : 0x13 DDR_M : 0x3C0 DDR_M2 : 0x2 ----------EMIF Timings (identical for 0 & 1)------- DDR3_EMIF_READ_LATENCY : 0x170209 DDR3_EMIF_TIM1 : 0xAAAD4DB DDR3_EMIF_TIM2 : 0x682F7FDA DDR3_EMIF_TIM3 : 0x501F82BF DDR3_EMIF_REF_CTRL : 0xC30 DDR3_EMIF_SDRAM_CONFIG : 0x61C011B2 DDR3_EMIF_SDRAM_ZQCR : 0x50074BE1 ----------SW LEVEL Info (EMIF 0) ------- DDR3_PHY_RD_DQS_CS0_BYTE0: 0x00000038 DDR3_PHY_RD_DQS_CS0_BYTE1: 0x00000037 DDR3_PHY_RD_DQS_CS0_BYTE2: 0x00000032 DDR3_PHY_RD_DQS_CS0_BYTE3: 0x00000031 DDR3_PHY_WR_DQS_CS0_BYTE0: 0x00000043 DDR3_PHY_WR_DQS_CS0_BYTE1: 0x00000044 DDR3_PHY_WR_DQS_CS0_BYTE2: 0x00000053 DDR3_PHY_WR_DQS_CS0_BYTE3: 0x00000050 DDR3_PHY_RD_DQS_GATE_CS0_BYTE0: 0x000000E4 DDR3_PHY_RD_DQS_GATE_CS0_BYTE1: 0x00000111 DDR3_PHY_RD_DQS_GATE_CS0_BYTE2: 0x00000112 DDR3_PHY_RD_DQS_GATE_CS0_BYTE3: 0x0000013D DDR3_PHY_WR_DATA_CS0_BYTE0: 0x00000085 DDR3_PHY_WR_DATA_CS0_BYTE1: 0x00000083 DDR3_PHY_WR_DATA_CS0_BYTE2: 0x00000085 DDR3_PHY_WR_DATA_CS0_BYTE3: 0x0000007F ----------SW LEVEL Info (EMIF 1) ------- DDR3_PHY_RD_DQS_CS0_BYTE0: 0x0000003A DDR3_PHY_RD_DQS_CS0_BYTE1: 0x00000036 DDR3_PHY_RD_DQS_CS0_BYTE2: 0x00000037 DDR3_PHY_RD_DQS_CS0_BYTE3: 0x00000033 DDR3_PHY_WR_DQS_CS0_BYTE0: 0x00000049 DDR3_PHY_WR_DQS_CS0_BYTE1: 0x0000004E DDR3_PHY_WR_DQS_CS0_BYTE2: 0x00000054 DDR3_PHY_WR_DQS_CS0_BYTE3: 0x00000050 DDR3_PHY_RD_DQS_GATE_CS0_BYTE0: 0x000000D3 DDR3_PHY_RD_DQS_GATE_CS0_BYTE1: 0x000000F7 DDR3_PHY_RD_DQS_GATE_CS0_BYTE2: 0x00000109 DDR3_PHY_RD_DQS_GATE_CS0_BYTE3: 0x00000135 DDR3_PHY_WR_DATA_CS0_BYTE0: 0x0000008A DDR3_PHY_WR_DATA_CS0_BYTE1: 0x00000080 DDR3_PHY_WR_DATA_CS0_BYTE2: 0x0000007F DDR3_PHY_WR_DATA_CS0_BYTE3: 0x00000085 I2C: ready DRAM: 1 GiB NAND: HW ECC BCH8 Selected 256 MiB MMC: OMAP SD/MMC: 0 .:;rrr;;. ,5#@@@@#####@@@@@@#2, ,A@@@hi;;;r5;;;;r;rrSG@@@A, r@@#i;:;s222hG;rrsrrrrrr;ri#@@r :@@hr:r;SG3ssrr2r;rrsrsrsrsrr;rh@@: B@H;;rr;3Hs;rrr;sr;;rrsrsrsrsrsr;;H@B @@s:rrs;5#;;rrrr;r#@H:;;rrsrsrsrsrr:s@@ @@;;srs&X#9;r;r;;,2@@@rrr:;;rrsrsrsrr;;@@ @@;;rrsrrs@MB#@@@@@###@@@@@@#rsrsrsrsrr;;@@ G@r;rrsrsr;#X;SX25Ss#@@#M@#9H9rrsrsrsrsrs;r@G @9:srsrsrs;2@;:;;:.X@@@@@H::;rrsrsrsrsrsrr:3@ X@;rrsrsrsrr;XAi;;:&@@#@Bs:rrsrsrsrsrsrsrsrr;@X @#;rsrsrsrsrr;r2ir@@@###::rrsrsrsrsrsrsrsrsr:@@ @A:rrsrsrsrr;:2@29@@M@@@;:;rrrrsrsrsrsrsrsrs;H@ @&;rsrsrsrr;A@@@@@@###@@@s::;:;;rrsrsrsrsrsr;G@ @#:rrsrsrsr;G@5Hr25@@@#@@@#9XG9s:rrrrsrsrsrs:#@ M@;rsrsrsrs;r@&#;::S@@@@@@@M@@@@Grr:;rsrsrsr;@# :@s;rsrsrsrr:M#Msrr;;&#@@@@@@@@@@H@@5;rsrsr;s@, @@:rrsrsrsr;S@rrrsr;:;r3MH@@#@M5,S@@irrsrr:@@ @A:rrsrsrsrrrrrsrsrrr;::;@##@r:;rH@h;srr:H@ ;@9:rrsrsrsrrrsrsrsrsr;,S@Hi@i:;s;MX;rr:h@; r@B:rrrrsrsrsrsrsrr;;sA@#i,i@h;r;S5;r:H@r ,@@r;rrrsrsrsrsrr;2BM3r:;r:G@:rrr;;r@@, B@Mr;rrrrsrsrsr@@S;;;rrr:5M;rr;rM@H .@@@i;;rrrrsrs2i;rrrrr;r@M:;i@@@. .A@@#5r;;;r;;;rrr;r:r#AsM@@H. ;&@@@@MhXS5i5SX9B@@@@G; :ihM#@@@@@##hs, Net: Detected MACID:0:18:32:61:57:18 cpsw Hit any key to stop autoboot: 3 2 1 0 NAND read: device 0 offset 0x280000, size 0x300000 3145728 bytes read: OK Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present VPDMA Firmware Version = 0x4d0001ad NAND read: device 0 offset 0x580000, size 0x300000 3145728 bytes read: OK ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2794332 Bytes = 2.7 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (a0393400@bangvideoapps01) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Wed Oct 23 13:13:24 IST 2013 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8148evm bootconsole [earlycon0] enabled vram size = 20971520 at 0x0 ti81xx_reserve: ### Reserved DDR region @87f00000 reserved size = 20971520 at 0x0 FB: Reserving 20971520 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8148 2.1 SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 27136 Kernel command line: console=ttyO0,115200n8 root=/dev/nfs nfsroot=192.168.1.5:/home/coreel/dvrrdk/DVRRDK_04.01.00.02/target/rfs_814x,nolock rw mem=128M ip=dhcp earlyprintk notifyk.vpssm3_sva=0xBFD00000 ddr_mem=512M vram=20M PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 106MB 1MB = 107MB total Memory: 102384k/102384k available, 28688k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xc8800000 - 0xf8000000 ( 760 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc0042000 ( 232 kB) .text : 0xc0042000 - 0xc054c000 (5160 kB) .data : 0xc054c000 - 0xc05a2a00 ( 347 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 719.25 BogoMIPS (lpj=3596288) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized TI81XX: Map 0x87f00000 to 0xfe500000 for dram barrier TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 NOR: Can't request GPMC CS clk get on i2c3 fck failed Cannot clk_get ck_32 Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device registered ti81xx_vin device NSS Crypto DMA hardware revision 1.9 @ IRQ 116 ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xc8830000 ti81xx_pcie: forcing link width - x1 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled ti81xx_pcie: PCI scan done. bio: create slab <bio-0> at 0 vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea2080b registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 400 kHz pcf857x 1-0021: gpios 128..143 on a pcf8575 regulator: VRTC: 1800 mV regulator: VIO: 1500 mV regulator: VDD1: 600 <--> 1500 mV at 1100 mV regulator: VDD2: 600 <--> 1500 mV at 1200 mV regulator: VDDCTRL: 600 <--> 1400 mV at 1200 mV regulator: LDO1: 1100 <--> 3300 mV at 1800 mV regulator: LDO2: 1100 <--> 3300 mV at 1800 mV regulator: LDO3: 1100 <--> 3300 mV at 3300 mV regulator: LDO4: 1100 <--> 3300 mV at 1800 mV regulator: LDO5: 1100 <--> 3300 mV at 3300 mV regulator: LDO6: 1100 <--> 3300 mV at 3300 mV regulator: LDO7: 1100 <--> 3300 mV at 3300 mV regulator: LDO8: 1100 <--> 3300 mV at 1800 mV tps65910 1-002d: No interrupt support, no core IRQ omap_i2c omap_i2c.3: bus 3 rev4.0 at 400 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 usb2phy: computed values rxcalib(15)DACs(35 13 16) usb2phy: override computed values rxcalib(15)DACs(35 13 16) usb2phy_config: musb(0) rxcalib done, rxcalib read value 6f71db86 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at c881e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 usb2phy: computed values rxcalib(15)DACs(31 14 13) usb2phy: override computed values rxcalib(15)DACs(31 14 13) usb2phy_config: musb(1) rxcalib done, rxcalib read value 6f6fdd6e musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at c882a800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 199 alg: No test for stdrng (krng) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) nss_rng nss_rng: NSS Random Number Generator ver. 2.0 Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled, bootconsole disabled console [ttyO0] enabled, bootconsole disabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 brd: module loaded loop: module loaded ahci probe: devid name is ahci ahci CAP register dump =0x6726ff80 Modified ahci CAP register dump =0x6f26ff80 ahci ahci.0: forcing PORTS_IMPL to 0x1 ahci: SSS flag set, parallel bus scan disabled ahci ahci.0: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci.0: flags: ncq sntf stag pm led clo only pmp pio slum part ccc apst scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 omap2-nand driver initializing ONFI param page 0 valid ONFI flash detected NAND device: Maf ID: 0x2c, Chip ID: 0xca (Micron, NAND 256MiB 3,3V 16-bit) erasesize: 0x20000, writesize: 2048, oobsize: 64 omap2-nand: detected x16 NAND flash Creating 7 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000020000 : "U-Boot-min" 0x000000020000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x000000580000 : "U-Boot Logo" 0x000000580000-0x0000009c0000 : "Kernel" 0x0000009c0000-0x00000d1e0000 : "File System" 0x00000d1e0000-0x000010000000 : "Reserved" davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffc davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown CAN device driver interface CAN bus driver for Bosch D_CAN controller 1.0 d_can d_can: d_can device registered (irq=52, irq_obj=53) usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 usbcore: registered new interface driver cdc_acm cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapters Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice ata1: SATA link down (SStatus 0 SControl 300) qt602240_ts 1-004a: Family ID: 128 Variant ID: 1 Version: 22 Build: 171 qt602240_ts 1-004a: Matrix X Size: 18 Matrix Y Size: 12 Object Num: 17 input: AT42QT602240/ATMXT224 Touchscreen as /devices/platform/omap/omap_i2c.1/i2c-1/1-004a/input/input0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec nss_aes_mod_init: loading NSS AES driver nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 0 @0x41140000) nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 1 @0x41141000) nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 2 @0x411a0000) nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 3 @0x411a1000) nss_aes_probe: probe() done nss_des_mod_init: loading NSS DES driver nss-des nss-des: NSS DES hw accel rev: 2.2 (context 0 @0x41160000) nss-des nss-des: NSS DES hw accel rev: 2.2 (context 1 @0x41161000) nss_des_probe: probe() done nss_sham_mod_init: loading NSS SHA/MD5 driver nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 0 @0x41100000) nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 1 @0x41101000) nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 2 @0x411c0000) nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 3 @0x411c1000) nss_sham_probe: probe() done usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbfd00000 usbcore: registered new interface driver snd-usb-audio Registered tvp5158 audio codec *** Forcing SW CTS! asoc: tvp5158-hifi <-> davinci-mcasp.0 mapping ok asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok ALSA device list: #0: TI81XX SOUND0 #1: TI81XX SOUND1 TCP cubic registered NET: Registered protocol family 17 can: controller area network core (rev 20090105 abi 8) NET: Registered protocol family 29 can: raw protocol (rev 20090105) can: broadcast manager protocol (rev 20090105 t) Registering the dns_resolver key type VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. Detected MACID=0:18:32:61:57:18 omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) mmc0: host does not support reading read-only switch. assuming write-enable. mmc0: new high speed SDHC card at address e624 mmcblk0: mmc0:e624 SD08G 7.40 GiB mmcblk0: p1 p2 CPSW phy found : id is : 0x4dd074 CPSW phy found : id is : 0x4dd074 Sending DHCP requests . PHY: 0:01 - Link is Up - 0/Half PHY: 0:01 - Link is Down . PHY: 0:00 - Link is Up - 1000/Full ., OK IP-Config: Got DHCP answer from 192.168.1.5, my address is 192.168.1.235 IP-Config: Complete: device=eth0, addr=192.168.1.235, mask=255.255.255.0, gw=192.168.1.1, host=192.168.1.235, domain=, nis-domain=(none), bootserver=192.168.1.5, rootserver=192.168.1.5, rootpath= VFS: Mounted root (nfs filesystem) on device 0:15. devtmpfs: mounted Freeing init memory: 232K INIT: version 2.88 booting Mounting /dev/shm : Mounting /dev/pts : Mounting other filesystems : Mounting /dev/sda1 : mount: mounting /dev/sda1 on /media/sda1 failed: No such file or directory Sync command ...Error opening /dev/fb0: No such file or directory Starting udev udev[114]: starting version 164 EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode Starting Bootlog daemon: bootlogd. Applying sync command _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org dm814x ttyO0 Arago 2012.10 dm814x ttyO0 dm814x login: root root@dm814x:~# cd /opt/dvr_rdk/ti814x/ root@dm814x:/opt/dvr_rdk/ti814x# ./init.sh *** Bootargs Validated for mem param *** *** Bootargs Validated for notifyk.vpssm3 params *** Kernel bootargs validated numid=1,iface=MIXER,name='PCM Playback Volume' ; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0 : values=127,127 | dBscale-min=-63.50dB,step=0.50dB,mute=0 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff10820 [m3vpss ] Remote Debug Shared Memory @ 0xbff21040 SysLink version : 2.20.02.20 SysLink module created on Date:Aug 24 2014 Time:15:29:46 Trace enabled Trace SetFailureReason enabled Setting DMM priority for [DUCATI ] to [0] ( 0x4e000624 = 0x08000000 ) Setting DMM priority for [HDVICP0 ] to [2] ( 0x4e000634 = 0x0000000a ) *** TVP5158 probe : START *** TI VS EVM : TVP5158 device address : 0x58, 0x5a, 0x5c, 0x5e TI DVR : TVP5158 device address : 0x58, 0x59, 0x5a, 0x5b Device found : I2C (0xXX): 0x08 = 0x51 I2C (0xXX): 0x09 = 0x58 Device NOT found : I2C (0xXX): Read ERROR !!! (reg[0x08], count = 2) I2C (0x58): Read ERROR !!! (reg[0x08], count = 2) I2C (0x5a): Read ERROR !!! (reg[0x08], count = 2) I2C (0x5c): 0x08 = 0x02 I2C (0x5c): 0x09 = 0x80 I2C (0x5e): Read ERROR !!! (reg[0x08], count = 2) I2C (0x59): Read ERROR !!! (reg[0x08], count = 2) I2C (0x5b): Read ERROR !!! (reg[0x08], count = 2) *** TVP5158 probe : END *** /opt/dvr_rdk/ti814x root@dm814x:/opt/dvr_rdk/ti814x# ./load.sh Attached to slave procId 2. Loaded file ../firmware/dvr_rdk_fw_m3vpss_512M_128M.xem3 on slave procId 2. Started slave procId 2. After Ipc_loadcallback status [0x00000000] [m3vpss ] ISS Freq : 480 MHz After Ipc_startcallback status [0x00000000] [m3vpss ] ***** VPSS Firmware build time 18:42:02 Sep 16 2014 EDG gcc 3.0 mode [m3vpss ] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 240000000 [m3vpss ] notify_attach rtnVal 0 [m3vpss ] initProxyServer rtnVal 0 [m3vpss ] [m3vpss ] *** UTILS: CPU KHz = 480000 Khz *** [m3vpss ] [m3vpss ] 43: SYSTEM : System Common Init in progress !!! [m3vpss ] 44: SYSTEM: IPC init in progress !!! [m3vpss ] 44: SYSTEM: Attaching to [HOST] ... [m3vpss ] 46: SYSTEM: Attaching to [HOST] ... SUCCESS !!! Attached to slave procId 1. Loaded file ../firmware/dvr_rdk_fw_m3video_512M_128M.xem3 on slave procId 1. Started slave procId 1. After Ipc_loadcallback status [0x00000000] After Ipc_startcallback status [0x00000000] [m3video] ISS Freq : 480 MHz [m3video] ***** VIDEO Firmware build time 18:43:39 Sep 16 2014 EDG gcc 3.0 mode [m3video] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 240000000 [m3video] [m3video] *** UTILS: CPU KHz = 480000 Khz *** [m3video] [m3video] 175: SYSTEM : System Common Init in progress !!! [m3video] 175: SYSTEM: IPC init in progress !!! [m3video] 175: SYSTEM: Attaching to [HOST] ... [m3video] 179: SYSTEM: Attaching to [HOST] ... SUCCESS !!! Attached to slave procId 0. Loaded file ../firmware/dvr_rdk_fw_c6xdsp_512M_128M.xe674 on slave procId 0. Started slave procId 0. After Ipc_loadcallback status [0x00000000] After Ipc_startcallback status [0x00000000] [c6xdsp ] DSP Freq : 750 MHz [m3video] 278: SYSTEM: Attaching to [DSP] ... SUCCESS !!! [m3vpss ] 280: SYSTEM: Attaching to [DSP] ... SUCCESS !!! [m3video] 282: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!! [m3vpss ] 282: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!! [c6xdsp ] ***** VIDEO Firmware build time 18:39:54 Sep 16 2014 EDG gcc 3.0 mode [m3video] 282: SYSTEM: Creating MsgQ Heap [IPDMA: Module install successful, device major num = 251 C_MSGQ_MSG_HEAP_DRV: Module install successful 1] ... [m3vpssDRV: Module built on Aug 24 2014 15:30:27 ] 282: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP_2] ... [c6xdsp ] ***** SYSTEM : Frequency <ORG> - 500000000, <NEW> - 750000000 [m3video] 282: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ... [m3vpss ] 282: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ... [c6xdsp ] [m3video] 283: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ... [m3vpss ] 282: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ... [c6xdsp ] *** UTILS: CPU KHz = 750000 Khz *** [m3video] 284: SYSTEM: Notify register to [HOST] line 0, event 15 ... [m3vpss ] 284: SYSTEM: Notify register to [HOST] line 0, event 15 ... [c6xdsp ] [m3video] 285: SYSTEM: Notify register to [DSP] line 0, event 15 ... [m3vpss ] 285: SYSTEM: Notify register to [DSP] line 0, event 15 ... [c6xdsp ] 1: SYSTEM : System Common Init in progress !!! [m3video] 285: SYSTEM: Notify register to [VPSS-M3] line 0, event 15 ... [m3vpss ] 285: SYSTEM: Notify register to [VIDEO-M3] line 0, event 15 ... [c6xdsp ] 1: SYSTEM: IPC init in progress !!! [m3video] 285: SYSTEM: IPC init DONE !!! [m3vpss ] 285: SYSTEM: IPC init DONE !!! [c6xdsp ] 1: SYSTEM: Attaching to [HOST] ... [c6xdsp ] 4: SYSTEM: Attaching to [HOST] ... SUCCESS !!! [c6xdsp ] 5: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!! [c6xdsp ] 7: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!! [c6xdsp ] 7: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP_0] ... [c6xdsp ] 8: SYSTEM: Creating MsgQ [DSP_MSGQ] ... [c6xdsp ] 8: SYSTEM: Creating MsgQ [DSP_ACK_MSGQ] ... [c6xdsp ] 8: SYSTEM: Notify register to [HOST] line 0, event 15 ... [c6xdsp ] 8: SYSTEM: Notify register to [VIDEO-M3] line 0, event 15 ... [c6xdsp ] 8: SYSTEM: Notify register to [VPSS-M3] line 0, event 15 ... [c6xdsp ] 8: SYSTEM: IPC init DONE !!! [c6xdsp ] 10: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x07000000 (112 MB) [c6xdsp ] 10: MEM: ERROR: SharedRegion_setEntry (2, 0x8fcef2dc) FAILED !!! (status=-1) [m3video] 292: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x07000000 (112 MB) [m3vpss ] 292: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x07000000 (112 MB) [m3video] 293: MEM: Shared Region 1: Base = 0x88000000, Length = 0x04f00000 (79 MB) [m3vpss ] 292: MEM: Shared Region 1: Base = 0x88000000, Length = 0x04f00000 (79 MB) [m3video] 295: SYSTEM : System Common Init Done !!! [m3vpss ] 295: SYSTEM : System Common Init Done !!! [m3video] 295: SYSTEM : System Video Init in progress !!! [m3vpss ] 295: SYSTEM : System VPSS Init in progress !!! [m3video] 295: SYSTEM : System Video Init Done !!! [m3vpss ] 295: SYSTEM: All VPDMA Free !!! [m3video] 296: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ... [m3video] 296: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ... [m3video] 296: SYSTEM: ListElem Shared Addr = 0xbf173e00 [m3video] 299: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ... [m3video] 299: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ... [m3video] 299: SYSTEM: ListElem Shared Addr = 0xbf177300 [m3video] 306: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_19] in region 0 ... [m3video] 306: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_19] in region 0 ... [m3video] 307: SYSTEM: ListElem Shared Addr = 0xbf17a800 [m3video] 310: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_20] in region 0 ... [m3video] 310: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_20] in region 0 ... [m3video] 310: SYSTEM: ListElem Shared Addr = 0xbf1a0000 [m3video] 313: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_21] in region 0 ... [m3vpss ] === I2C0/2 Clk is active === [m3video] 313: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_21] in region 0 ... [m3vpss ] 318: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ... [m3video] 313: SYSTEM: ListElem Shared Addr = 0xbf1c5800 [m3vpss ] 319: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ... [m3video] 330: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_24] in region 0 ... [m3vpss ] 319: SYSTEM: ListElem Shared Addr = 0xbf1eb000 [m3video] 330: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_24] in region 0 ... [m3vpss ] 321: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ... [m3video] 331: SYSTEM: ListElem Shared Addr = 0xbf1f1a00 [m3vpss ] 322: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ... [m3video] 333: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_25] in region 0 ... [m3vpss ] 322: SYSTEM: ListElem Shared Addr = 0xbf1ee500 [m3video] 334: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_25] in region 0 ... [m3vpss ] 340: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_19] in region 0 ... [m3video] 334: SYSTEM: ListElem Shared Addr = 0xbf210480 [m3vpss ] 340: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_19] in region 0 ... [m3video] 336: HDVICP: Doing PRCM for IVAHD[0] ... [m3vpss ] 340: SYSTEM: ListElem Shared Addr = 0xbf22ef00 [m3video] 336: HDVICP: PRCM for IVAHD[0] ... DONE. [m3vpss ] 343: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_20] in region 0 ... [m3video] 338: UTILS: DMA: HWI Create for INT62 !!! [m3vpss ] 343: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_20] in region 0 ... [m3video] 338: SYSTEM : ISS Init in progress !!! [m3vpss ] 343: SYSTEM: ListElem Shared Addr = 0xbf254700 [m3video] 338: SYSTEM : ISS Power-ON in progress !!! [m3vpss ] 346: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_21] in region 0 ... [m3video] 348: SYSTEM : ISS Power-ON in progress DONE !!! [m3vpss ] 347: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_21] in region 0 ... [m3video] 349: SYSTEM : ISS Init in progress DONE !!! [m3vpss ] 347: SYSTEM: ListElem Shared Addr = 0xbf279f00 [m3video] 349: VCOP BOOST BIT is Set [m3vpss ] 349: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37 [m3video] 349: SYSTEM : VCOP Init in progress !!! [m3vpss ] 349: SYSTEM : FVID2 Init in progress !!! [m3video] 349: SYSTEM : VCOP needs 172 B of memory !!! [m3video] 351: SYSTEM : VCOP Init in progress DONE !!! [m3video] 351: SYSTEM : Initializing Links !!! [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff10820 [m3vpss ] Remote Debug Shared Memory @ 0xbff21040 [m3video] 351: SYSTEM : FREE SPACE : System Heap = 6263296 B, Mbx = 10240 msgs) [m3vpss ] TILER_STATS: CNT :8BIT [m3video] 351: SYSTEM : FREE SPACE : SR0 Heap = 6426368 B (6 MB) [m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 5440 [m3video] 351: SYSTEM : FREE SPACE : Frame Buffer = 117440384 B (111 MB) [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 5436 [m3video] 351: SYSTEM : FREE SPACE : Bitstream Buffer = 82837376 B (78 MB) [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3video] 351: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ... [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3video] 353: SYSTEM : FREE SPACE : Tiler 8-bit = 89063424 B (84 MB) - TILER ON [m3vpss ] TILER_STATS: TOTAL FREE AREA: 89063424 (99 %) [m3video] 354: SYSTEM : FREE SPACE : Tiler 16-bit = 44040192 B (42 MB) - TILER ON [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3video] 413: SYSTEM : Initializing Links ... DONE !!! [m3vpss ] Received character 's' [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff10820 [m3vpss ] Remote Debug Shared Memory @ 0xbff21040 [m3video] Received character 's' [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff10820 [m3vpss ] Remote Debug Shared Memory @ 0xbff21040 [m3vpss ] TILER_STATS: CNT :16BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 1344 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 1344 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 44040192 (100 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] 429: SYSTEM : FVID2 Init in progress DONE !!! [m3vpss ] 429: SYSTEM : Device Init in progress !!! [m3vpss ] 517: SYSTEM : Device Init in progress DONE !!! [m3vpss ] HDVPSS Freq : 220 MHz [m3vpss ] 563: SYSTEM : System VPSS Init Done !!! [m3vpss ] 564: UTILS: DMA: HWI Create for INT63 !!! [m3vpss ] 564: SYSTEM : Initializing Links !!! [m3vpss ] 565: SYSTEM : FREE SPACE : System Heap = 250280 B, Mbx = 10240 msgs) [m3vpss ] 565: SYSTEM : FREE SPACE : SR0 Heap = 6426368 B (6 MB) [m3vpss ] 565: SYSTEM : FREE SPACE : Frame Buffer = 113130368 B (107 MB) [m3vpss ] 565: SYSTEM : FREE SPACE : Bitstream Buffer = 82837376 B (78 MB) [m3vpss ] TILER_STATS: CNT :8BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 5440 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 5436 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 89063424 (99 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] TILER_STATS: CNT :16BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 1344 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 1344 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 44040192 (100 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] 566: SYSTEM : FREE SPACE : Tiler 8-bit = 89063424 B (84 MB) - TILER ON [m3vpss ] 567: SYSTEM : FREE SPACE : Tiler 16-bit = 44040192 B (42 MB) - TILER ON [m3vpss ] 716: SYSTEM : Initializing Links ... DONE !!! [m3vpss ] 716: SYSTEM : Set Static L3 pressure for HDVPSS as High [c6xdsp ] 1011: MEM: Shared Region 1: Base = 0x88000000, Length = 0x04f00000 (79 MB) [c6xdsp ] 1011: SYSTEM : System Common Init Done !!! [c6xdsp ] 1010: SYSTEM : System DSP Init in progress !!! [c6xdsp ] 1010: SYSTEM : RpeServer_init() done... Ret Val 0!!! [c6xdsp ] 1015: SYSTEM: Creating ListMP [DSP_IPC_OUT_19] in region 0 ... [c6xdsp ] 1015: SYSTEM: Creating ListMP [DSP_IPC_IN_19] in region 0 ... [c6xdsp ] 1015: SYSTEM: ListElem Shared Addr = 0xbf29f700 [c6xdsp ] 1016: SYSTEM: Creating ListMP [DSP_IPC_OUT_20] in region 0 ... [c6xdsp ] 1016: SYSTEM: Creating ListMP [DSP_IPC_IN_20] in region 0 ... [c6xdsp ] 1016: SYSTEM: ListElem Shared Addr = 0xbf2c4f00 [c6xd[module] vpss probe done. sp ] 1017: SYSTEM: Creating ListMP [DSP_IPC_OUT_21] in region 0 ... [c6xdsp ] 1017: SYSTEM: Creating ListMP [DSP_IPC_IN_21] in region 0 ... [c6xdsp ] 1017: SYSTEM: ListElem Shared Addr = 0xbf2ea700 [c6xdsp ] 1018: SYSTEM: Creating ListMP [DSP_IPC[module] ti81xxfb probe done. _OUT_24] in region 0 ... [c6xdsp ] 1018: SYSTEM: Creating ListMP [DSP_IPC_IN_24] in region 0 ... [c6xdsp ] 1018: SYSTEM: ListElem Shared Addr = 0xbf30ff00 [c6xdsp ] 1019: SYSTEM: Creating ListMP [DSP_IPC_OUT_25] in region 0 ... [c6xdsp ] 1019: SYSTEM: Creating ListMP [DSP_IPCHDMI W1 rev 4.0 _IN_25] in regioHDMI CEC Spec version 1.2 n 0 ... [c6xdsp ] 1019: SYSTEM: ListElem Shared Addr = 0xbf32e980 [c6xdsp ] !!WARNING.Resource already registered:2 [c6xdsp ] 1019: SYSTEM : Initializing Links !!! [c6xdsp ] 1020: SYSTEM : FREE SPACE : System Heap = 6393472 B, Mbx = 10240 msgs) [c6xdsp ] Received character 's' /opt/dvr_rdk/ti814x [c6xdsp ] 1032: SYSTEM : Initializing Links ... DONE !!! [c6xdsp ] 1032: SYSTEM : System DSP Init Done !!! ORG 0x46c00524: 0 NEW 0x46c00524: 2 root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x21 0x0f 0xCB i2cset -y 3 0x5d 0x0B 0x80 i2cset -y 3 0x5d 0x0C 0x90 i2cset -y 3 0x5d 0x0D 0x80 i2cset -y 3 0x5d 0x0E 0x3F i2cset -y 3 0x5d 0x0F 0x2E i2cset -y 3 0x5d 0x10 0x5D i2cset -y 3 0x5d 0x11 0x50 i2cset -y 3 0x5d 0x12 0x00 i2cset -y 3 0x5d 0x13 0x00 i2cset -y 3 0x5d 0x15 0x47 i2cset -y 3 0x5d 0x16 0x01 i2cset -y 3 0x5d 0x17 0x00 i2cset -y 3 0x5d 0x18 0x01 i2cset -y 3 0x5d 0x19 0x00 i2cset -y 3 0x5d 0x1A 0x8F i2cset -y 3 0x5d 0x40 0x47 i2cset -y 3 0x5d 0x41 0x01 i2cset -y 3 0x5d 0x42 0x4B i2cset -y 3 0x5d 0x43 0x06 i2cset -y 3 0x5d 0x44 0x05 i2cset -y 3 0x5d 0x45 0x00 i2cset -y 3 0x5d 0x46 0x1E i2cset -y 3 0x5d 0x47 0x00 i2cset -y 3 0x5d 0x48 0x00 i2cset -y 3 0x5d 0x49 0x00 i2cset -y 3 0x5d 0x34 0x12 i2cset -y 3 0x5d 0x3F 0x0F i2cset -y 3 0x5d 0x31 0x5aroot@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x01 0x67 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x02 0x20 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x03 0xa0 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x04 0x16 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x05 0x32 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x06 0x20 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x07 0x2C root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x0B 0x80 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x0C 0x90 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x0D 0x80 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x0E 0x3F root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x0F 0x2E root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x10 0x5D root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x11 0x50 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x12 0x00 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x13 0x00 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x15 0x47 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x16 0x01 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x17 0x00 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x18 0x01 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x19 0x00 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x1A 0x8F root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x40 0x47 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x41 0x01 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x42 0x4B root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x43 0x06 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x44 0x05 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x45 0x00 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x46 0x1E root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x47 0x00 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x48 0x00 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x49 0x00 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x34 0x12 root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x3F 0x0F root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x5d 0x31 0x5a root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# i2cset -y 3 0x21 0x0f 0xCB root@dm814x:/opt/dvr_rdk/ti814x# root@dm814x:/opt/dvr_rdk/ti814x# ./init.sh run.sh ========= Main Menu ========= 1: 4CH VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode 2: 8CH <D1+CIF> VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode 3: 16CH RT VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode 4: 16CH NRT <D1+CIF> VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode 5: VDEC + VDIS - SD/HD Decode ONLY e: Exit Enter Choice: 1 --------------- CHANNEL DETAILS------------- Capture Channels => 1 Disp Channels => 1 ------------------------------------------- 0: SYSTEM: System Common Init in progress !!! 0: SYSTEM: IPC init in progress !!! 11: SYSTEM: CPU [DSP] syslink proc ID is [0] !!! 11: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [1] !!! 11: SYSTEM: CPU [VPSS-M3] syslink proc ID is [2] !!! 11: SYSTEM: CPU [HOST] syslink proc ID is [3] !!! 11: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP_3] ... 13: SYSTEM: Creating MsgQ [HOST_MSGQ] ... 15: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ... 16: SYSTEM: Opening MsgQ [DSP_MSGQ] ... 17: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ... 17: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ... 18: SYSTEM: Notify register to [DSP] line 0, event 15 ... 19: SYSTEM: Notify register to [VIDEO-M3] line 0, event 15 ... 19: SYSTEM: Notify register to [VPSS-M3] line 0, event 15 ... 20: SYSTEM: IPC init DONE !!! 21: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ... 22: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ... 24: SYSTEM: ListElem Shared Addr = 0x40783680 25: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ... 26: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ... 28: SYSTEM: ListElem Shared Addr = 0x407ba480 29: SYSTEM: Creating ListMP [HOST_IPC_OUT_19] in region 0 ... 31: SYSTEM: Creating ListMP [HOST_IPC_IN_19] in region 0 ... 32: SYSTEM: ListElem Shared Addr = 0x407f1280 33: SYSTEM: Creating ListMP [HOST_IPC_OUT_20] in region 0 ... 35: SYSTEM: Creating ListMP [HOST_IPC_IN_20] in region 0 ... 36: SYSTEM: ListElem Shared Addr = 0x40834580 37: SYSTEM: Creating ListMP [HOST_IPC_OUT_21] in region 0 ... 39: SYSTEM: Creating ListMP [HOST_IPC_IN_21] in region 0 ... 40: SYSTEM: ListElem Shared Addr = 0x40877880 58: SYSTEM: System Common Init Done !!! [host] HDMI Ctrl :Initializing [HOST] ThreadName:Vdis_hdmiControlThread_0,ThreadID:779 [host] HDMI Ctrl :Initialized [host] HDMI Ctrl :Sink Connected [FBDEV] [FBDEV] FB: Starting !!! [FBDEV] FB: Opened device [/dev/fb0] (fd=21) !!! [FBDEV] [FBDEV] Fix Screen Info [FBDEV] --------------- [FBDEV] Line Length - 1600 [FBDEV] Physical Address = 86a00000 [FBDEV] Buffer Length = 2097152 [FBDEV] [FBDEV] [FBDEV] Var Screen Info [FBDEV] --------------- [FBDEV] Xres - 800 [FBDEV] Yres - 600 [FBDEV] Xres Virtual - 800 [FBDEV] Yres Virtual - 600 [FBDEV] Bits Per Pixel - 16 [FBDEV] Pixel Clk - 6734 [FBDEV] Rotation - 0 [FBDEV] [FBDEV] [FBDEV] Reg Params Info [FBDEV] --------------- [FBDEV] region 0, postion 0 x 0, prioirty 1 [FBDEV] first 1, last 1 [FBDEV] sc en 1, sten en 0 [FBDEV] tran en 1, type 0, key 16777215 [FBDEV] blend 0, alpha 0 [FBDEV] bb en 0, alpha 0 [FBDEV] [FBDEV] [FBDEV] ### BUF SIZE = 960000 Bytes !!! [FBDEV] [FBDEV] [FBDEV] Fix Screen Info [FBDEV] --------------- [FBDEV] Line Length - 1600 [FBDEV] Physical Address = 86a00000 [FBDEV] Buffer Length = 2097152 [FBDEV] [FBDEV] [FBDEV] Var Screen Info [FBDEV] --------------- [FBDEV] Xres - 800 [FBDEV] Yres - 600 [FBDEV] Xres Virtual - 800 [FBDEV] Yres Virtual - 600 [FBDEV] Bits Per Pixel - 16 [FBDEV] Pixel Clk - 6734 [FBDEV] Rotation - 0 [FBDEV] [FBDEV] [FBDEV] Reg Params Info [FBDEV] --------------- [FBDEV] region 0, postion 0 x 0, prioirty 1 [FBDEV] first 1, last 1 [FBDEV] sc en 1, sten en 0 [FBDEV] tran en 1, type 0, key 16777215 [FBDEV] blend 0, alpha 0 [FBDEV] bb en 0, alpha 0 [FBDEV] [FBDEV] [FBDEV] ### BUF SIZE = 960000 Bytes !!! [FBDEV] [FBDEV] grpx_fb_draw ... [FBDEV] grpx_fb_draw ... Done !!! [FBDEV] FB: Start DONE !!! [FBDEV] I came inside [m3vpss ] 88353: CAPTURE: Create in progress !!! [m3vpss ] 88385: CAPTURE: VIP0 PortA capture mode is [16-bit, Non-mux Embedded Sync] !!! [m3vpss ] UTILS: DMA: Allocated CH (TCC) = 58 (58) [m3vpss ] UTILS: DMA: 0 of 4: Allocated PaRAM = 58 (0x49004740) [m3vpss ] UTILS: DMA: 1 of 4: Allocated PaRAM = 64 (0x49004800) [m3vpss ] UTILS: DMA: 2 of 4: Allocated PaRAM = 65 (0x49004820) [m3vpss ] UTILS: DMA: 3 of 4: Allocated PaRAM = 66 (0x49004840) [m3vpss ] CAPTURE::HEAPID:0 USED:328 [m3vpss ] CAPTURE::HEAPID:4 USED:22579200 [m3vpss ] 88485: CAPTURE: Create Done !!! [m3vpss ] 88485: DISPLAY: Create in progress !!! [m3vpss ] 88486: DISPLAY: Create Done !!! [m3vpss ] 88487: DISPLAY: Start in progress !!! [m3vpss ] 88526: DISPLAY: Start Done !!! [m3vpss ] 88526: DISPLAY: HDDAC(BP0) : 51 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) DropCount:0 DispLatency (Min / Max) = ( 8947 / 0 ) !!! [m3vpss ] 88526: DISPLAY DRV: HDDAC(BP0) : Q:[2] Display:[2], Repeat:[1], DQ:[0] [m3vpss ] 88526: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 1, HDDAC(BP0) 0, DVO2(BP1) 1, SDDAC(SEC1) 1 [m3vpss ] 88526: SYSTEM : FREE SPACE : System Heap = 244256 B, Mbx = 10238 msgs) [m3vpss ] 88526: SYSTEM : FREE SPACE : SR0 Heap = 2129920 B (2 MB) [m3vpss ] 88527: SYSTEM : FREE SPACE : Frame Buffer = 90551168 B (86 MB) [m3vpss ] 88527: SYSTEM : FREE SPACE : Bitstream Buffer = 82837376 B (78 MB) [m3vpss ] TILER_STATS: CNT :8BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 5440 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 5436 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 89063424 (99 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] TILER_STATS: CNT :16BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 1344 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 1344 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 44040192 (100 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] 88528: SYSTEM : FREE SPACE : Tiler 8-bit = 89063424 B (84 MB) - TILER ON [m3vpss ] 88529: SYSTEM : FREE SPACE : Tiler 16-bit = 44040192 B (42 MB) - TILER ON [m3vpss ] 89202: CAPTURE: Start in progress !!! [m3vpss ] 89301: CAPTURE: Enabled Time Stamping !!! [m3vpss ] 89309: CAPTURE: Start Done !!! [m3vpss ] [m3vpss ] *** Capture Driver Advanced Statistics *** [m3vpss ] [m3vpss ] VIP Parser Reset Count : 0 [m3vpss ] [m3vpss ] | Total Even Odd Total Even Odd Min / Max Min / Max Dropped Fid Repeat Frame Error Y/C [m3vpss ] CH | Fields Fields Fields FPS FPS FPS Width Height Fields Count (Desc Error Y/C) [m3vpss ] ------------------------------------------------------------------------------------------------------------ [m3vpss ] [m3vpss ] VIP Capture Port 0 | DescMissMatch1 = 0, DescMissMatch2 = 0 , DescMissMatch3 = 0 [m3vpss ] [m3vpss ] *** Capture List Manager Advanced Statistics *** [m3vpss ] [m3vpss ] List Post Count : 1 [m3vpss ] List Stall Count : 0 [m3vpss ] List Post Time (ms) : Max = 0, Min = 0, Avg = 0, Total = 0 [m3vpss ] INTC Timeout Count : (0, 0) (Min timeout value = 994, 1000) [m3vpss ] Descriptor miss found count : 0 [m3vpss ] [m3vpss ] [m3vpss ] VIP and VPDMA registers, [m3vpss ] VIP0 : FIQ_STATUS : 0x4810551c = 0x00000000 [m3vpss ] VIP1 : FIQ_STATUS : 0x48105a1c = 0x00000000 [m3vpss ] VPDMA: LIST_BUSY : 0x4810d00c = 0x00020000 [m3vpss ] [m3vpss ] [m3vpss ] 89312: CAPTURE: Fields = 0 (fps = 0, CPU Load = 0) [m3vpss ] 89312: CAPTURE: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] 89312: SYSTEM : FREE SPACE : System Heap = 244256 B, Mbx = 10239 msgs) [m3vpss ] 89312: SYSTEM : FREE SPACE : SR0 Heap = 2129920 B (2 MB) [m3vpss ] 89312: SYSTEM : FREE SPACE : Frame Buffer = 90551168 B (86 MB) [m3vpss ] 89312: SYSTEM : FREE SPACE : Bitstream Buffer = 82837376 B (78 MB) [m3vpss ] TILER_STATS: CNT :8BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 5440 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 5436 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 89063424 (99 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] TILER_STATS: CNT :16BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 1344 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 1344 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 44040192 (100 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] 89314: SYSTEM : FREE SPACE : Tiler 8-bit = 89063424 B (84 MB) - TILER ON [m3vpss ] 89314: SYSTEM : FREE SPACE : Tiler 16-bit = 44040192 B (42 MB) - TILER ON [m3vpss ] 89314: DISPLAY: HDDAC(BP0) : 59 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 16 / 17 ) DropCount:0 DispLatency (Min / Max) = ( 8947 / 0 ) !!! [m3vpss ] 89314: DISPLAY DRV: HDDAC(BP0) : Q:[2] Display:[49], Repeat:[48], DQ:[1] [m3vpss ] 89314: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 47, HDDAC(BP0) 0, DVO2(BP1) 47, SDDAC(SEC1) 50 [m3vpss ] 89315: SYSTEM : FREE SPACE : System Heap = 244256 B, Mbx = 10239 msgs) [m3vpss ] 89315: SYSTEM : FREE SPACE : SR0 Heap = 2129920 B (2 MB) [m3vpss ] 89315: SYSTEM : FREE SPACE : Frame Buffer = 90551168 B (86 MB) [m3vpss ] 89315: SYSTEM : FREE SPACE : Bitstream Buffer = 82837376 B (78 MB) [m3vpss ] TILER_STATS: CNT :8BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 5440 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 5436 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 89063424 (99 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] TILER_STATS: CNT :16BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 1344 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 1344 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 44040192 (100 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] 89316: SYSTEM : FREE SPACE : Tiler 8-bit = 89063424 B (84 MB) - TILER ON [m3vpss ] 89317: SYSTEM : FREE SPACE : Tiler 16-bit = 44040192 B (42 MB) - TILER ON [m3vpss ] [m3vpss ] 98318: LOAD: CPU: 100.0% HWI: 0.0%, SWI:0.0% [m3vpss ] [m3vpss ] 98318: LOAD: TSK: MISC : 100.0% [m3vpss ] [m3video] [m3video] 98819: LOAD: CPU: 100.0% HWI: 0.0%, SWI:0.0% [m3video] [m3video] 98819: LOAD: TSK: MISC : 100.0% [m3video] [c6xdsp ] [c6xdsp ] 99047: LOAD: CPU: 100.0% HWI: 0.0%, SWI:0.0% [c6xdsp ] [c6xdsp ] 99047: LOAD: TSK: MISC : 100.0% [c6xdsp ] [HOST] ThreadName:Demo_run,ThreadID:766 ============= Run-Time Menu ============= 1: Capture Settings 2: Encode Settings 3: Decode Settings 4: Display Settings 5: Audio Capture <TVP5158> & Encode <AAC-LC, G711> demo 6: Change Playback Channel <valid only if capture/playback is active> 7: Audio encode demo <File In/Out> 8: Audio decode demo <File In/Out> c: Change 8CH modes (8CH usecase ONLY!!!!) d: Change 16CH modes (16CH usecase ONLY!!!!) i: Print detailed system information s: Core Status: Active/In-active e: Stop Demo Enter Choice: [HOST] ThreadName:SystemLink_tskMain_3000003f,ThreadID:778 DEMO: HDMI TV/Monitor connected !!! DEMO: TV Detected - HDMI interface !!! DEMO: INFO : Resolution set to 1080P60 !!!
Void VcapVencVdecVdis_start( Bool doProgressiveVenc, Bool enableSecondaryOut, int demoId) { VSYS_PARAMS_S vsysParams; VCAP_PARAMS_S vcapParams; VDIS_PARAMS_S vdisParams; gDemo_info.maxVcapChannels = 1; gDemo_info.maxVdisChannels = 1; gDemo_info.maxVencChannels = 0; gDemo_info.maxVdecChannels = 0; vcapParams.numChn = 1; vdisParams.numChannels = 1; Vsys_params_init(&vsysParams); vsysParams.systemUseCase = VSYS_USECASE_MULTICHN_PROGRESSIVE_VCAP_VDIS_VENC_VDEC; vsysParams.enableCapture = TRUE; vsysParams.enableNsf = FALSE; vsysParams.enableNullSrc = FALSE; vsysParams.numDeis = 0; vsysParams.numSwMs = 0; vsysParams.numDisplays = 1; printf ("--------------- CHANNEL DETAILS-------------\n"); printf ("Capture Channels => %d\n", vcapParams.numChn); printf ("Disp Channels => %d\n", vdisParams.numChannels); printf ("-------------------------------------------\n"); /* Override the context here as needed */ Vsys_init(&vsysParams); Vcap_params_init(&vcapParams); /* Override the context here as needed */ Vcap_init(&vcapParams); Vdis_params_init(&vdisParams); /* Override the context here as needed */ vdisParams.deviceParams[VDIS_DEV_HDMI].resolution = DEMO_HD_DISPLAY_DEFAULT_STD; /* Since HDCOMP and DVO2 are tied together they must have same resolution */ vdisParams.deviceParams[VDIS_DEV_HDCOMP].resolution = DEMO_HD_DISPLAY_DEFAULT_STD; vdisParams.deviceParams[VDIS_DEV_DVO2].resolution = vdisParams.deviceParams[VDIS_DEV_HDMI].resolution; vdisParams.deviceParams[VDIS_DEV_SD].resolution = VSYS_STD_NTSC; Vdis_tiedVencInit(VDIS_DEV_HDCOMP, VDIS_DEV_DVO2, &vdisParams); Vdis_init(&vdisParams); /* Configure display in order to start grpx before video */ Vsys_configureDisplay(); #if USE_FBDEV grpx_init(GRPX_FORMAT_RGB565); #endif /* Create Link instances and connects compoent blocks */ Vsys_create(); /* Start components in reverse order */ Vdis_start(); Vcap_start(); Vsys_printDetailedStatistics(); }
/******************************************************************************* * * * Copyright (c) 2009 Texas Instruments Incorporated - http://www.ti.com/ * * ALL RIGHTS RESERVED * * * ******************************************************************************/ /* This usecase assumes that all 3 outputs - D1 <h.264> + CIF <h.264> + D1 <MJPEG> are enabled */ /*------------------------------ D1 <h.264> + CIF <h.264> + D1 <MJPEG> ------------------------------------- Capture (YUV422I) 4CH D1 60fps | | | | DEI |+------------------------------------------------------------------------ | | | (DEI-SC YUV422I) (VIP-SC YUV420 ) (VIP-SC1 YUV420 ) D1 D1 | CIF| | | | | | | | | | ----------------- | | D1_DUP_LINK_IDX | | ----------------- | | | | | | | | | | | | | | | NSF | | | (YUV420) | | | | | | | | | |----------------- | |----------------------------- | | | | | | | <D1-MJPEG> 2| |0 | 1 | | |<D1-H.264>| <CIF-H.264> | | | | | | | | | --------------------------------- | D1_CIF_MERGE_LINK_IDX | --------------------------------- | | | | | | | FRAMESOUT(VPSS)---------------<<<processLink>>>----FramesInDSP--------ALG_LINK <OSD, SCD Algs> | | | | | | | | | IPCM3OUT(VPSS)------IPCM3IN(VID)----ENC-----IPCBITS_RTOSOUT(VID)-----IPCBITS_HLOSIN(HOST)-----FILEOUT | | | | | | | | |+--------------------------IPCM3IN(VPSS)---------IPCM3OUT(VID)---------DEC---------------IPCBITS_RTOSIN(VID)-----------IPCBITS_HLOSOUT(HOST) | | LIVE_DECODE_MERGE_LINK_IDX | | | LIVE_DECODE_DUP_LINK_IDX ||| ||| ||| +---------------+|+----------------+ | | | | SW Mosaic 1 SW Mosaic 0 (SC2 YUV422I) (SC5 YUV422I) | | | | | | | | | | | | ------------- ------------- DISPLAY 1 DISPLAY 0 ------------- ------------- <tied> <SDTV> <On-Chip HDMI> --------- <Off-Chip HDMI> PAL/NTSC 1080p60 1080p60 */ #include "mcfw/src_linux/mcfw_api/usecases/multich_common.h" #include "mcfw/src_linux/mcfw_api/usecases/multich_ipcbits.h" // Keeping TILER disabled for 4D1 usecase #define TILER_ENABLE FALSE /* ============================================================================= * Use case code * ============================================================================= */ #if 0 static SystemVideo_Ivahd2ChMap_Tbl systemVid_encDecIvaChMapTbl = { .isPopulated = 1, .ivaMap[0] = { .EncNumCh = 16, .EncChList = {0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13 , 14, 15}, .DecNumCh = 16, .DecChList = {0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13 , 14, 15}, }, }; #endif // #define ADD_NSF_AFTER_CAPTURE #define NUM_MERGE_LINK 2 #define D1_CIF_MERGE_LINK_IDX 0 #define LIVE_DECODE_MERGE_LINK_IDX 1 #define NUM_DUP_LINK 2 #define D1_DUP_LINK_IDX 0 #define LIVE_DECODE_DUP_LINK_IDX 1 #if(defined(TI_814X_BUILD) || defined(DDR_MEM_256M)) #define NUM_CAPTURE_BUFFERS 8 #define NUM_NSF_BUFFERS 4 #define NUM_ENCODE_D1_BUFFERS 4 #define NUM_ENCODE_CIF_BUFFERS 4 #define NUM_DECODE_BUFFERS 4 #define NUM_SWMS_MAX_BUFFERS 8 #define BIT_BUF_LENGTH_LIMIT_FACTOR_SD 4 #else #define NUM_CAPTURE_BUFFERS 8 #define NUM_NSF_BUFFERS 6 #define NUM_ENCODE_D1_BUFFERS 6 #define NUM_ENCODE_CIF_BUFFERS 6 #define NUM_DECODE_BUFFERS 6 #define NUM_SWMS_MAX_BUFFERS 8 #define BIT_BUF_LENGTH_LIMIT_FACTOR_SD 6 #endif #define MAX_BUFFERING_QUEUE_LEN_PER_CH (50) #define NUM_CAPTURE_DEVICES 1 /* This usecase assumes CIF <secondary out>, MJPEG are enabled */ Void MultiCh_createProgressive4D1VcapVencVdecVdis() { printf("I came inside\n"); CaptureLink_CreateParams capturePrm; DisplayLink_CreateParams displayPrm[VDIS_DEV_MAX]; CaptureLink_VipInstParams *pCaptureInstPrm; CaptureLink_OutParams *pCaptureOutPrm; UInt32 vipInstId; UInt32 i; for (i = 0; i < VDIS_DEV_MAX; i++) { MULTICH_INIT_STRUCT(DisplayLink_CreateParams,displayPrm[i]); } System_linkControl( SYSTEM_LINK_ID_M3VPSS, SYSTEM_M3VPSS_CMD_RESET_VIDEO_DEVICES, NULL, 0, TRUE ); gVcapModuleContext.captureId = SYSTEM_LINK_ID_CAPTURE; gVdisModuleContext.displayId[0] = SYSTEM_LINK_ID_DISPLAY_0; // ON CHIP HDMI gVdisModuleContext.displayId[1] = SYSTEM_LINK_ID_DISPLAY_1; // OFF CHIP HDMI gVdisModuleContext.displayId[2] = SYSTEM_LINK_ID_DISPLAY_2; // OFF CHIP HDMI #if 0 /* Enabling graphics only for ON CHIP HDMI an OFF CHIP HDMI*/ grpxId[2] = SYSTEM_LINK_ID_GRPX_2; #endif CaptureLink_CreateParams_Init(&capturePrm); capturePrm.numVipInst = 1; capturePrm.outQueParams[0].nextLink = gVcapModuleContext.nsfId[0]; capturePrm.tilerEnable = FALSE; capturePrm.enableSdCrop = FALSE; for(vipInstId=0; vipInstId<capturePrm.numVipInst; vipInstId++) { pCaptureInstPrm = &capturePrm.vipInst[vipInstId]; pCaptureInstPrm->inScanFormat = SYSTEM_SF_PROGRESSIVE; pCaptureInstPrm->videoIfMode = SYSTEM_CAPT_VIDEO_IF_MODE_16BIT; pCaptureInstPrm->videoCaptureMode = SYSTEM_CAPT_VIDEO_CAPTURE_MODE_SINGLE_CH_NON_MUX_EMBEDDED_SYNC; pCaptureInstPrm->vipInstId = (SYSTEM_CAPTURE_INST_VIP0_PORTA+vipInstId)%SYSTEM_CAPTURE_INST_MAX; pCaptureInstPrm->videoDecoderId = 10;//other than SYSTEM_DEVICE_VID_DEC_TVP5158_DRV pCaptureInstPrm->inDataFormat = SYSTEM_DF_YUV422P; pCaptureInstPrm->standard = SYSTEM_STD_720P_60; pCaptureInstPrm->numOutput = 1; pCaptureOutPrm = &pCaptureInstPrm->outParams[0]; pCaptureOutPrm->dataFormat = SYSTEM_DF_YUV422I_YUYV; pCaptureOutPrm->scEnable = FALSE; pCaptureOutPrm->scOutWidth = 0; pCaptureOutPrm->scOutHeight = 0; pCaptureOutPrm->outQueId = 0; } displayPrm[0].inQueParams[0].prevLinkId = gVcapModuleContext.captureId; displayPrm[0].inQueParams[0].prevLinkQueId = 0; displayPrm[0].displayRes = VSYS_STD_720P_60; System_linkCreate (gVcapModuleContext.captureId, &capturePrm, sizeof(capturePrm)); System_linkCreate(gVdisModuleContext.displayId[0], &displayPrm[0], sizeof(displayPrm[0])); } Void MultiCh_deleteProgressive4D1VcapVencVdecVdis() { UInt32 i; Bool enableAlgLink = gVsysModuleContext.vsysConfig.enableOsd; UInt32 mergeId[NUM_MERGE_LINK]; UInt32 dupId[NUM_DUP_LINK]; UInt32 ipcOutVpssId, ipcInVpssId; UInt32 ipcOutVideoId, ipcInVideoId; mergeId[LIVE_DECODE_MERGE_LINK_IDX] = SYSTEM_VPSS_LINK_ID_MERGE_0; mergeId[D1_CIF_MERGE_LINK_IDX] = SYSTEM_VPSS_LINK_ID_MERGE_1; dupId[D1_DUP_LINK_IDX] = SYSTEM_VPSS_LINK_ID_DUP_0; dupId[LIVE_DECODE_DUP_LINK_IDX] = SYSTEM_VPSS_LINK_ID_DUP_1; ipcOutVpssId = SYSTEM_VPSS_LINK_ID_IPC_OUT_M3_0; ipcInVideoId = SYSTEM_VIDEO_LINK_ID_IPC_IN_M3_0; ipcOutVideoId= SYSTEM_VIDEO_LINK_ID_IPC_OUT_M3_0; ipcInVpssId = SYSTEM_VPSS_LINK_ID_IPC_IN_M3_0; gVdecModuleContext.ipcBitsOutHLOSId = SYSTEM_HOST_LINK_ID_IPC_BITS_OUT_0; gVdecModuleContext.ipcBitsInRTOSId = SYSTEM_VIDEO_LINK_ID_IPC_BITS_IN_0; System_linkDelete(gVcapModuleContext.captureId); #ifdef ADD_NSF_AFTER_CAPTURE System_linkDelete(gVcapModuleContext.nsfId[1]); #endif System_linkDelete(gVcapModuleContext.deiId[0]); System_linkDelete(gVcapModuleContext.nsfId[0]); System_linkDelete(ipcOutVpssId ); System_linkDelete(ipcInVideoId ); if(enableAlgLink) { System_linkDelete(gVcapModuleContext.dspAlgId[0]); } System_linkDelete(gVencModuleContext.encId); System_linkDelete(gVencModuleContext.ipcBitsOutRTOSId); System_linkDelete(gVencModuleContext.ipcBitsInHLOSId); System_linkDelete(gVdecModuleContext.ipcBitsOutHLOSId); System_linkDelete(gVdecModuleContext.ipcBitsInRTOSId); System_linkDelete(gVdecModuleContext.decId); System_linkDelete(ipcOutVideoId); System_linkDelete(ipcInVpssId ); for(i=0; i<2; i++) System_linkDelete(gVdisModuleContext.swMsId[i] ); for(i=0; i<2; i++) System_linkDelete(gVdisModuleContext.displayId[i]); for(i=0; i<NUM_DUP_LINK; i++) System_linkDelete(dupId[i]); for(i=0; i<NUM_MERGE_LINK; i++) { if (mergeId[i] != SYSTEM_LINK_ID_INVALID ) System_linkDelete(mergeId[i]); } /* Print the HWI, SWI and all tasks load */ /* Reset the accumulated timer ticks */ MultiCh_prfLoadCalcEnable(FALSE, TRUE, FALSE); }
i2cset -y 3 0x21 0x0f 0xCB i2cset -y 3 0x5d 0x01 0x67 i2cset -y 3 0x5d 0x02 0x20 i2cset -y 3 0x5d 0x03 0xa0 i2cset -y 3 0x5d 0x04 0x16 i2cset -y 3 0x5d 0x05 0x32 i2cset -y 3 0x5d 0x06 0x20 i2cset -y 3 0x5d 0x07 0x2C i2cset -y 3 0x5d 0x0B 0x80 i2cset -y 3 0x5d 0x0C 0x90 i2cset -y 3 0x5d 0x0D 0x80 i2cset -y 3 0x5d 0x0E 0x3F i2cset -y 3 0x5d 0x0F 0x2E i2cset -y 3 0x5d 0x10 0x5D i2cset -y 3 0x5d 0x11 0x50 i2cset -y 3 0x5d 0x12 0x00 i2cset -y 3 0x5d 0x13 0x00 i2cset -y 3 0x5d 0x15 0x47 i2cset -y 3 0x5d 0x16 0x01 i2cset -y 3 0x5d 0x17 0x00 i2cset -y 3 0x5d 0x18 0x01 i2cset -y 3 0x5d 0x19 0x00 i2cset -y 3 0x5d 0x1A 0x8F i2cset -y 3 0x5d 0x40 0x47 i2cset -y 3 0x5d 0x41 0x01 i2cset -y 3 0x5d 0x42 0x4B i2cset -y 3 0x5d 0x43 0x06 i2cset -y 3 0x5d 0x44 0x05 i2cset -y 3 0x5d 0x45 0x00 i2cset -y 3 0x5d 0x46 0x1E i2cset -y 3 0x5d 0x47 0x00 i2cset -y 3 0x5d 0x48 0x00 i2cset -y 3 0x5d 0x49 0x00 i2cset -y 3 0x5d 0x34 0x12 i2cset -y 3 0x5d 0x3F 0x0F i2cset -y 3 0x5d 0x31 0x5a