Hi,
when I run the demo,the codes always drop frames in 8148evm,could anyone can help me?
Let's see the following log:
[host] MCFW_IPCBITS: Callback function:App_ipcBitsInCbFxn
[host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:INFO: periodic print.. [m3vpss ]
[m3vpss ] *** [SWMS0] Mosaic Statistics ***
[m3vpss ]
[m3vpss ] Elasped Time: 68 secs
[m3vpss ]
[m3vpss ] Output Request FPS : 45 fps (3089 frames)
[m3vpss ] Output Actual FPS : 45 fps (3089 frames)
[m3vpss ] Output Drop FPS : 0 fps (0 frames)
[m3vpss ] Output Reject FPS : 0 fps (0 frames)
[m3vpss ] Scaling Internal : 22 ms
[m3vpss ] Scaling Internal min : 22 ms
[m3vpss ] Scaling Internal max : 24 ms
[m3vpss ]
[m3vpss ] Win | Window Repeat Drop Recv Que FID Invlid Acc Event Invalid Que Reject Reject Latency
[m3vpss ] Num | FPS FPS FPS FPS FPS FPS Count (Max/Min) CH Frames Frames Frames Min / Max
[m3vpss ] ------------------------------------------------------------------------------------------------------
[m3vpss ] 0 | 30 15 0 30 30 0 0 ( 0/255) 0 0 0 0 / 23
[m3vpss ] 1 | 30 15 0 30 30 0 0 ( 0/255) 0 0 0 0 / 23
[m3vpss ] 2 | 0 45 0 0 0 0 0 ( 0/255) 0 0 0 255 / 0
[m3vpss ]
[m3vpss ]
[m3vpss ] *** [SWMS0] Mosaic Parameters ***
[m3vpss ]
[m3vpss ] Output FPS: 60
[m3vpss ]
[m3vpss ] Win | Ch | Input | Input | Input | Input | Output | Output | Output | Output | Low Cost | SWMS | Data |
[m3vpss ] Num | Num | Start X, Y | Width x Height | Pitch Y / C | Memory Type | Start X, Y | Width x Height | Pitch Y / C | Memory Type | ON / OFF | Inst | Format|
[m3vpss ] --------------------------------------------------------------------------------------------------------------------------------------------------------------
[m3vpss ] 0 | 0 | 0, 0 | 1920 x 1080 | 1920 / 1920 | NON-TILED | 0, 0 | 1920 x 1080 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP |
[m3vpss ] 1 | 1 | 0, 0 | 720 x 480 | 1920 / 1920 | NON-TILED | 0, 0 | 960 x 540 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP |
[m3vpss ] 2 | 2 | 0, 0 | 1920 x 1080 | 3840 / 3840 | NON-TILED | 0, 540 | 960 x 540 | 3840 / 0 | NON-TILED | OFF | 0 | 420SP |
[m3vpss ]
[m3vpss ]
[m3vpss ] 556920: DISPLAY: AUX PATH: 59 fps, Latency (Min / Max) = ( 34 / 73 ), Callback Interval (Min / Max) = ( 16 / 17 ) !!!
[m3vpss ] 556920: DISPLAY: SDDAC(SEC1): 30 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 33 / 34 ) !!!
[m3video] 559121: HDVICP-ID:0
[m3video] totalAcquire2wait in msec:573164419
[m3video] totalWait2Isr in msec: 508969
[m3video] totalIsr2Done in msec: 1039
[m3video] totalWait2Done in msec: 510008
[m3video] totalDone2Release in msec: 0
[m3video] totalAcquire2Release in msec: 0
[m3video] totalAcq2acqDelay in msec: 0
[m3video] totalElapsedTime in msec: 0
[m3video] numAccessCnt: 0
[m3video] IVA-FPS : 0
[m3video]
[m3video] *** ENCODE Statistics ***
[m3video]
[m3video] Elasped Time : 22 secs
[m3video]
[m3video]
[m3video] CH | In Recv In Skip In User Out Latency
[m3video] Num | FPS FPS Skip FPS FPS Min / Max
[m3video] --------------------------------------------
[m3video] 0 | 45 0 0 44 122 / 180
[m3video] 1 | 45 30 0 14 138 / 180
[m3video]
[m3video] Multi Channel Encode Average Submit Batch Size
[m3video] Max Submit Batch Size : 24
[m3video] IVAHD_0 Average Batch Size : 1
[m3video] IVAHD_0 Max achieved Batch Size : 1
[m3vpss ]
[m3vpss ] 561124: LOAD: CPU: 16.2% HWI: 3.4%, SWI:1.5%
[m3vpss ]
[m3vpss ] 561124: LOAD: TSK: IPC_OUT_M30 : 2.0%
[m3vpss ] 561124: LOAD: TSK: CAPTURE : 0.7%
[m3vpss ] 561124: LOAD: TSK: NSF0 : 1.0%
[m3vpss ] 561125: LOAD: TSK: DISPLAY0 : 0.8%
[m3vpss ] 561125: LOAD: TSK: DISPLAY2 : 0.2%
[m3vpss ] 561125: LOAD: TSK: DUP0 : 0.4%
[m3vpss ] 561125: LOAD: TSK: SWMS0 : 2.5%
[m3vpss ] 561125: LOAD: TSK: MERGE0 : 0.2%
[m3vpss ] 561125: LOAD: TSK: MERGE1 : 0.1%
[m3vpss ] 561125: LOAD: TSK: SELECT0 : 0.1%
[m3vpss ] 561126: LOAD: TSK: MISC : 3.3%
[m3vpss ]
[m3video]
[m3video] 561627: LOAD: CPU: 13.9% HWI: 1.1%, SWI:1.3%
[m3video]
[m3video] 561627: LOAD: TSK: IPC_IN_M30 : 0.7%
[m3video] 561627: LOAD: TSK: IPC_BITS_OUT0 : 1.5%
[m3video] 561628: LOAD: TSK: ENC0 : 2.4%
[m3video] 561628: LOAD: TSK: MD_TASK : 0.1%
[m3video] 561628: LOAD: TSK: ENC_PROCESS_TSK_0 : 6.3%
[m3video] 561628: LOAD: TSK: MISC : 0.5%
[m3video]
[c6xdsp ]
[c6xdsp ] 562192: LOAD: CPU: 0.2% HWI: 0.0%, SWI:0.0%
[c6xdsp ]
[c6xdsp ] 562192: LOAD: TSK: MISC : 0.2%
[c6xdsp ]
[host]
Usecase is Active !!!
Thanks in advance!
Best Regards,
stone