Hi All,
I'm working customized DM385 platform.
Analog capture --> DEI ---> Scaler ---> display
My usecase is getting input from Analog camera and displayed interlaced scanformat in LCD display
But I want to display in progressive scanformat. Then I added deinterlacer to convert the scan format !!!
For scaler to convert and give SYSTEM_DF_YUV422I_YUYV fomat to display
But I did n't !!!
I mentioned the logs kindly let me know the results !!!
[host]
********* RAJESHKANNAN : Entered Capture + Display usecase - H264 1080p @60 fps, H264 D1 @30fps ********
[host] RAJESHKANNAN : Capture Link ready to start
[host] RAJESHKANNAN : ###Capture link connected to DEI link###......
[host] AV Scalar Params settings
[host] RAJESHKANNAN : Changed Resolution from D1 to 720*480 successfully
[m3vpss ] VPS_DCTRL_INST_0
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDCOMP
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP
[m3vpss ] HDCOMPCLK
[m3vpss ] 10048: CAPTURE: Create in progress !!!
[m3vpss ] RAJESHKANNAN : Checking else to change the capture mode from 16 to 8 bit
[m3vpss ] 10084: CAPTURE: VIP0 PortA capture mode is [ 8-bit, Non-mux Embedded Sync] !!!
[host] RAJESHKANNAN : Checking Capture link created successfully......
[host] AV Scalar Create
[m3vpss ] CAPTURE::HEAPID:0 USED:192
[m3vpss ] 10244: CAPTURE: Create Done !!!
[m3vpss ] 10244: DEI : Create in progress !!!
[m3vpss ] RAJESHKANNAN : In Fn(DeiLink_drvCreateOutObj) Entered
[m3vpss ] RAJESHKANNAN : In no.of channel Entered
[m3vpss ] 10252: DEI: OUT1: 0: 0xa1fcbc80, 720 x 240, 4 frames
[m3vpss ] RAJESHKANNAN : In Fn(DeiLink_drvCreateChObj) Entered
[m3vpss ] RAJESHKANNAN : Checking ###SCAN_FORMAT = 0
[m3vpss ] RAJESHKANNAN : DeiBypass setted to False
[m3vpss ] RAJESHKANNAN : !DeiBypass value is = 1
[m3vpss ] RAJESHKANNAN : DeiBypass value is = 0
[m3vpss ] RAJESHKANNAN : After Bypass to check FieldMerge
[m3vpss ] RAJESHKANNAN : Checking ScanFormat ( 0 to INTERLACED )= 0
[m3vpss ] RAJESHKANNAN : FieldMerge setted to TRUE.......
[m3vpss ] RAJESHKANNAN : Checking Configuration in DEI
[m3vpss ] RAJESHKANNAN : In Configuration in DEI bypass = 0
[m3vpss ] 10268: DEI : Loading Down-scaling Co-effs
[m3vpss ] 10268: DEI : Co-effs Loading ... DONE !!!
[m3vpss ] DEI:HEAPID:0 USED:64
[m3vpss ] DEI:HEAPID:1 USED:5040
[m3vpss ] 10268: DEI : Create Done !!!
[m3vpss ] 10269: SCLR: Create in progress !!!
[m3vpss ] RAJESHKANNAN : Checking sclr create
[m3vpss ] RAJESHKANNAN : Checking Before linkGetInfo
[m3vpss ] RAJESHKANNAN : Checking sclr prevLinkQueId = 0
[m3vpss ] RAJESHKANNAN : Checking sclr pObj->inTskInfo.numQue =3
[m3vpss ] RAJESHKANNAN : Checking After linkGetInfo
[m3vpss ] RAJESHKANNAN : Checking After Memcopy Que-Id's
[m3vpss ] RAJESHKANNAN : Checking Exited After TI_814X_BUILD
[m3vpss ] RAJESHKANNAN : Checking ready to enter SclrLink_resetStatistics
[m3vpss ] RAJESHKANNAN : Checking Exited from SclrLink_resetStatistics
ApproDrvInit: 3
queue id:163845
[host] RAJESH : total mem size is 126812160
queue id:32769
queue id:65538
queue id:32769
ApproDrvInit: 7
queue id:163845
[host] RAJESH : total mem size is 126812160
TimeOut occure in boot_proc.
Program exit.
TimeOut occure in boot_proc.
Program exit.
ApproDrvExit: 7
Error: WaitStreamReady Fail.
Error: SemWait: Invalid Semaphore handler
[host] RAJESHKANNAN : Checking Force IDR on Channel: 0
[host] RAJESHKANNAN : Before sending system_link_control Enc-id
[host] SYSTEM: Invalid proc ID ( procID = 15, linkID = 0xffffffff, cmd = 0x00005007)
ASSERT (system_linkApi.c|System_linkControl|42)
Regards,
Rajesh Kannan.S