Hi,
I am using ipnc rdk v3.8.
I am using tristeam full feature usecase [5MP D1 D1], I am getting this issue frequently.
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_DVO2
[m3vpss ] 4611: CAMERA: Create in progress !!!
[m3vpss ] Channel Num Stream 0 Ch 0 ChannelNum 0
[m3vpss ] Channel Num Stream 1 Ch 0 ChannelNum 1
[m3vpss ] 4611: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!!
[m3vpss ] 4621: CAMERA: VIP 0: VID DEC 268436736 (0x36): 0002:20202020:20202020, AUD_STATUS 538976288
[m3vpss ] Iss_captCreate:1661
[m3vpss ] 4985: CAMERA: Create Done !!!
[m3vpss ] 5192: CAMERA: Detect video in progress !!!
[m3vpss ] 5192: CAMERA: Detect video Done !!!
[m3vpss ] 5400: DUP : Create Done !!!
[m3vpss ] DCC server task running
DMA: ChannelID allocated:6
[m3vpss ] 5404DMA: ChannelID allocated:7
: Mux : Creating... !!!
[m3vpss ] 5406: Mux : Create Done !!!
[m3vpss ] {SWOSD} edma3Handle->tccVal = 36
[m3vpss ] {SWOSD} edma3Handle->chId = 36
[host] Vsys_eventHandler:OSA_dmaOpen passed with ch id = 6
[host] Vsys_eventHandler:OSA_dmaOpen passed with ch id = 7
[m3vpss ] {SWOSD} edma3Handle->tccVal = 37
[m3vpss ] {SWOSD} edma3Handle->chId = 37
[m3vpss ] {SWOSD} edma3Handle->tccVal = 38
[m3vpss ] {SWOSD} edma3Handle->chId = 38
[m3vpss ] 5416: SYSTEM: Opening MsgQ [HOST_MSGQ] ...
[m3vpss ] 5271: SWOSD : Create Done !!!
[m3vpss ] 5472: SCLR: Create in progress !!!
DMA: ChannelID allocated:8
[host] Vsys_eventHandler:OSA_dmaOpen passed with ch id = 8
[m3vpss ] 5478: SCLR : Loading Up-scaling Co-effs ...
[m3vpss ] 5478: SCLR : Co-effs Loading ... DONE !!!
[m3video] 5489: IPC_IN_M3 : Create in progress !!!
[m3video] 5490: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_0] ...
[m3vpss ] SCLR:HEAPID:0 USED:64
[m3video] 5490: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_0] ...
[m3vpss ] SCLR:HEAPID:1 USED:5952
[m3video] 5493: IPC_IN_M3 : Create Done !!!
[m3vpss ] 5478: SCLR: Create Done !!!
[m3video] 5494: ENCODE: Create in progress ... !!!
[m3vpss ] 5286: FD : Alg Create Done !!!
[m3vpss ] 5286: FD : Create Done !!!
[m3vpss ] 5487: IPC_OUT_M3 : Create in progress !!!
[m3vpss ] 5489: IPC_OUT_M3 : Create Done !!!
[m3video] 5724: ENCODE: Creating CH0 of 2560 x 1920, pitch = (2624, 2624) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ...
[m3video] ENCLINK_H264:HEAPID:0 USED:13272
[m3video] 5830: ENCODE: Creating CH1 of 720 x 480, pitch = (720, 720) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ...
[host] IpcBitsInLink_tskMain:Entered
[host] 1245: IPC_BITS_IN : Create in progress !!!
[host] 1245: IPC_BITS_IN : ListMPOpen start !!!
[host] 1245: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_29] ...
[host] 1247: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_29] ...
[host] 1248: IPC_BITS_IN : ListMPOpen done !!!
[host] 1249: IPC_BITS_IN : System_linkGetInfo done !!!
[host] 1250: IPC_BITS_IN : Create Done !!!
[host] USECASE SETUP DONE
[m3vpss ] 5927: DISPLAY: Create in progress !!!
[m3video] ENCLINK_H264:HEAPID:0 USED:11720
[m3vpss ] DisplayId = 4,DataFormat = 7
[m3video] 5914: ENCODE: Creating CH2 of 720 x 480, pitch = (720, 720) [PROGRESSIVE] [NON-TILED ], bitrate = 2000 Kbps ...
[m3vpss ] SD displayInstId = 2
[m3vpss ] 5928: DISPLAY: Create Done !!!
[m3video] ENCLINK_JPEG:HEAPID:0 USED:4368
[m3vpss ] 5931: DISPLAY: Start in progress !!!
[m3video] 5915: ENCODE: All CH Create ... DONE !!!
[m3video] ENCLINK:HEAPID:0 USED:29688
[m3video] 5918: ENCODE: Create ... DONE !!!
[m3video] 5844: VSTAB : Alg Create Done !!!
[m3video] 5844: VSTAB : Create Done !!!
[m3video] 5919: IPC_BITS_OUT : Create in progress !!!
[m3video] 5921: IPC_BITS_OUT : Create Done !!!
[m3vpss ] 5990: DISPLAY: Start Done !!!
[m3vpss ] 5990: DISPLAY: SDDAC(SEC1): 16 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[m3vpss ] 5791: CAMERA: Start in progress !!!
_____ _____ _ _
| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_
| | _| .'| . | . | | __| _| . | | | -_| _| _|
|__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_|
|___| |___|
[m3vpss ] 5929: CAMERA: Fields = 2 (fps = 0), Total Resets = 0 (Avg 0 ms per reset)
Arago Project http://arago-project.org DM8127_IPNC ttyO0
[m3video] Channel:2 inputframerate:60 targetfps:5
Arago 2011.09 DM8127_IPNC ttyO0
[host] ITT server task running !!!
DM8127_IPNC login: root (automatic login)
root@DM8127_IPNC:~# mkdosfs 3.0.12 (29 Oct 2011)
unable to get drive geometry, using default 255/63
/dev/sbulla has 255 heads and 63 sectors per track,
logical sector size is 512,initialization successful
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
There is 1 reserved sector.
Root directory contains 512 slots and uses 32 sectors.
Volume ID is e5d0db41, no volume label.
g_file_storage gadget: No serial-number string provided!
g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
g_file_storage gadget: Number of LUNs=1Id <20002>
g_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla
Simple mixer control 'PGA',0 from HOST A8
Capabilities: cvolume cswitch penum
Capture channels: Front Left - Front Right
Limits: Capture 0 - 119ved from HOST A8
Front Left: Capture 80 [67%] [40.00dB] [on]
Front Right: Capture 80 [67%] [40.00dB] [on]
[m3vpss ] CT: 5969, 3dlut index:3
[m3vpss ] 8453: DISPLAY: Stop in progress !!!
[host] Default parameters were sent sucessfully
Venc not supported!!
[m3vpss ] 8493: DISPLAY: Stop Done !!!2>
[m3vpss ] 8496: DISPLAY: Start in progress !!!0980
[m3vpss ] 8546: DISPLAY: Start Done !!!
[m3vpss ] 8547: DISPLAY: SDDAC(SEC1): 1490 fps, Latency (Min / Max) = ( 3 / 34 ), Callback Interval (Min / Max) = ( 33 / 34 ) !!!
sbulla: unknown partition table
[host] VNF MESSAGE RECIEVED: (Enable:0) (Mode:5) (Strength:0) (EnableTNF:0) (EnableSNF:0)
.
[host] syslogd/klogd: done
Channel Selected: 0
[host]
Channel Selected: 0,rate control = 0
[host]
========== Stream FrameRate1 = 30 =================
[host]
Channel Selected: 0
[host]
Channel Selected: 0
[host]
Channel Selected: 0
[host]
Channel Selected: 0,packet size = 100
[host]
Channel Selected: 0,encPreset = 0
[host]
Channel Selected: 0,enable = 0
[host]
Channel Selected: 1
[host]
Channel Selected: 1,rate control = 0
[host]
Channel Selected: 1
[host]
Channel Selected: 1
[host]
Channel Selected: 1
[host]
Channel Selected: 1,packet size = 100
[host]
Channel Selected: 1,encPreset = 0
[host]
Channel Selected: 1,enable = 0
[host]
Channel Selected: 2
[host]
Channel Selected: 2,rate control = 2
[host] MJPEG in Rate Control OFF Mode
Check_device_version : DEVICE VER = 1 !!
[m3video] Channel:0 inputframerate:30 targetfps:30
[m3video] ENCLINK: new targetbitrate to set:10000000
[m3video] ENCLINK: new targetframerate to set:30000
[m3video] ENCLINK: new intraFrameInterval to set:30,new maxPicSizeRatioI to set = 960
[m3video] ENCLINK: new QP I Param to set:10 36 -1
[m3video] ENCLINK: new QP P Param to set:10 40 28
[m3video] ENCLINK: new PacketSize Param to set:100
[m3video] ENCLINK: new Encode Preset Param to set:0
Simple mixer control 'PGA',0
Capabilities: cvolume cswitch penum
Capture channels: Front Left - Front Right
Limits: Capture 0 - 119
Front Left: Capture 95 [80%] [47.50dB] [on]
Front Right: Capture 95 [80%] [47.50dB] [on]
[m3video] ENCLINK: new rate control algorithm to set:0
Check_device_version : DEVICE VER = 1 !!
[m3video] Channel:2 inputframerate:30 targetfps:5
[m3video] ENCLINK: new targetbitrate to set:2000000
[m3video] ENCLINK: new targetframerate to set:30000
[m3video] ENCLINK: new intraFrameInterval to set:30,new maxPicSizeRatioI to set = 960
[m3video] ENCLINK: new QP I Param to set:10 36 -1
[m3video] ENCLINK: new QP P Param to set:10 40 28
[m3video] ENCLINK: new PacketSize Param to set:100
[m3video] ENCLINK: new Encode Preset Param to set:0
[m3video] ENCLINK: new rate control algorithm to set:0
Simple mixer control 'PCM',0
Capabilities: pvolume penum
Playback channels: Front Left - Front Right
Limits: Playback 0 - 127
Mono:
Front Left: Playback 101 [80%] [-13.00dB]
Front Right: Playback 101 [80%] [-13.00dB]
[m3video] Channel:1 inputframerate:30 targetfps:30
[m3video] JPGLINK: new targetframerate to set:5000 for bitrate 2000000
[host]
Force IDR on Channel: 0
[host]
Force IDR on Channel: 1 [m3video] JPGLINK: new QP Param to set:1 51 80
[m3video] JPGLINK: new qualityFactor Param to set:80
[m3video] JPGLINK: new rate control algorithm to set:2 for bitrate: 2000000
[m3video] JPGLINK: Run time parameters changed 0
SystemInit success
Schedule manager init success
Dmva Schedule manager init success
queue id:0
umount: can't umount /mnt/mmc: Invalid argument
killall: dhcpcd: no process killed
net_search_gateway:eth0, 8630A, 0, 1
net_search_gateway:eth0, 0, 109630A, 3
dns=192.168.6.55
g_file_storage gadget: No serial-number string provided!
g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
g_file_storage gadget: Number of LUNs=1
g_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla
queue id:131076
ApproDrvInit: 10
queue id:163845
Initializing...
...done initializing
Play this stream using the URL:
rtsp://10.99.11.81:8557/PSIA/Streaming/channels/2?videoCodecType=H.264
(We use port 8304 for optional RTSP-over-HTTP tunneling.)
ApproDrvInit: 6
queue id:163845
ApproDrvInit: 2
queue id:163845
Initializing...
...done initializing
Play this stream using the URL:
rtsp://10.99.11.81:8553/PSIA/Streaming/channels/1?videoCodecType=MPEG4
(We use port 8300 for optional RTSP-over-HTTP tunneling.)
ApproDrvInit: 8
queue id:163845
Initializing...
...done initializing
Play this stream using the URL:
rtsp://10.99.11.81:8555/PSIA/Streaming/channels/0?videoCodecType=MJPEG
(We use port 8302 for optional RTSP-over-HTTP tunneling.)
ApproDrvInit: 9
Initializing...
...done initializing
Play this stream using the URL:
rtsp://10.99.11.81:8554/PSIA/Streaming/channels/1?videoCodecType=MPEG4
(We use port 8301 for optional RTSP-over-HTTP tunneling.)
queue id:163845
Initializing...
...done initializing
Play this stream using the URL:
rtsp://10.99.11.81:8556/PSIA/Streaming/channels/2?videoCodecType=H.264
(We use port 8303 for optional RTSP-over-HTTP tunneling.)
./boa: /usr/lib/libssl.so.1.0.0: no version information available (required by ./boa)
./boa: /usr/lib/libcrypto.so.1.0.0: no version information available (required by ./boa)
ApproDrvInit: 3
queue id:163845
queue id:0
queue id:32769
[10/Nov/2012:00:22:56 +0000] boa: server version Boa/0.94.13
[10/Nov/2012:00:22:56 +0000] boa: server built Nov 4 2015 at 14:29:43.
[10/Nov/2012:00:22:56 +0000] boa: starting server pid=608, port 80
queue id:0
queue id:0
<UDN>uuid:Upnp-TVEmulator-1_0-00_0000951049</UDN>
Upnp port is 0
UPnP Initialized OK ip=10.99.11.81, port=0
desc_doc_url = 10.99.11.81/tvdevicedesc.xml
error code = 0
device advertisement succeed.
in [onvif] soap_serve_request ....wsd:Probe...
[host]
Usecase is Active !!!
[m3video] ENCLINK:H264Enc !!WARNING!!!Unable to handle runtime output buffer request
[m3video] Extended error 18400 for reqObjIndex 0
[host] Error code: -1 at 515
[host] Error code: -1 at 515
[host] Error code: -1 at 515
[host] Error code: -1 at 515
[host] Error code: -1 at 515
[host] Error code: -1 at 515
[m3video] 38039:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38039:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 18000 for reqObjIndex 0
[m3video] 38040:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38040:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 18000 for reqObjIndex 0
[host] Error code: -1 at 515
[m3video] 38041:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38041:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 10400 for reqObjIndex 0
[m3video] 38041:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38041:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 10400 for reqObjIndex 0
[m3video] 38042:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38042:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 18000 for reqObjIndex 0
[host] Error code: -1 at 515
[m3video] 38043:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38043:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 10400 for reqObjIndex 0
[m3video] 38056:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38056:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 18000 for reqObjIndex 0
[m3video] 38092:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38092:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 18000 for reqObjIndex 0
[host] Error code: -1 at 515
[host] Error code: -1 at 515
[m3video] 38129:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38129:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 10400 for reqObjIndex 0
[m3video] 38129:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38129:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[host] Error code: -1 at 515
[m3video] Extended error 18000 for reqObjIndex 0
[m3video] 38165:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38165:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 18000 for reqObjIndex 0
[host] Error code: -1 at 515
[host] Error code: -1 at 515
[m3video] 38201:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38201:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 10400 for reqObjIndex 0
[m3video] 38202:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38202:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[host] Error code: -1 at 515
[m3video] Extended error 18000 for reqObjIndex 0
[m3video] 38237:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38237:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
[m3video] Extended error 18000 for reqObjIndex 0
[m3video] 38274:WARN
[m3video] ENCLINK:ERROR in Enclink_h264EncodeFrameBatch.Status[-1] for IVAHD_0
[m3video] 38274:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
in [onvif] soap_serve_request ....wsd:Probe...
[host]
Usecase is Active !!!
[host]
Usecase is Active !!!
with regard,
Prashant.